Hall-effect Digital Speed Sensors
SNDH-H Series
Rugged, stainless steel or plastic housing. Multiple probe lengths, connector options. Digital output. Zero speed
The SNDH-H Series Hall-effect Speed Sensors use a magnetically biased Hall-effect integrated circuit to accurately sense movement of ferrous metal targets. The specially designed IC (integrated circuit) and a permanent magnet are sealed in rugged, probe-type packages.The flux density of the permanent magnet alters when approached by ferrous metal.
This is detected by the Hall ICs. If the sensor is positioned at the circumference of a revolving gear wheel, for example, it detects the teeth and spaces, supplying a digital pulse output with frequency proportional to gear wheel speed. Optimum performance is dependent upon variables that must be considered in combination: target material, geometry and speed, sensor/target gap, and environmental temperature.
Others
- Operating Frequency
- 0 Hz to 15 kHz
- 0 Hz to 12 kHz
- Operating Temperature
- -40°C to 150°C [-40°F to 302°F]
- Housing Length
- 20,3 mm
- 40 mm
- 27,5 mm
- Housing Diameter
- 9,53 mm
- 18,6 mm
- 15,37 mm
- Connection(s)
- Integral Delphi-Packard Metripak 150.2 Type 101 connector, left angle exit
- 38,1 mm cable, straight exit
- Deutsch DT06-3S connector with 345 mm cable, straight exit
- Sensing Type
- Single Hall-effect Zero Speed
- Supply Voltage
- 4 Vdc to 24 Vdc
- 6.5 Vdc to 24 Vdc
- Series Name
- SNDH-H
Others
- Operating Frequency
- 0 Hz to 15 kHz
- 0 Hz to 12 kHz
- Operating Temperature
- -40°C to 150°C [-40°F to 302°F]
- Housing Length
- 20,3 mm
- 40 mm
- 27,5 mm
- Housing Diameter
- 9,53 mm
- 18,6 mm
- 15,37 mm
- Connection(s)
- Integral Delphi-Packard Metripak 150.2 Type 101 connector, left angle exit
- 38,1 mm cable, straight exit
- Deutsch DT06-3S connector with 345 mm cable, straight exit
- Sensing Type
- Single Hall-effect Zero Speed
- Supply Voltage
- 4 Vdc to 24 Vdc
- 6.5 Vdc to 24 Vdc
- Series Name
- SNDH-H
- Operating Frequency : 0 Hz to 15 kHz|0 Hz to 12 kHz
- Operating Temperature : -40°C to 150°C [-40°F to 302°F]
- Housing Length : 20,3 mm|40 mm|27,5 mm
- Housing Diameter : 9,53 mm|18,6 mm|15,37 mm
- Connection(s) : Integral Delphi-Packard Metripak 150.2 Type 101 connector, left angle exit|38,1 mm cable, straight exit|Deutsch DT06-3S connector with 345 mm cable, straight exit
- Sensing Type : Single Hall-effect Zero Speed
- Supply Voltage : 4 Vdc to 24 Vdc|6.5 Vdc to 24 Vdc
- Series Name : SNDH-H