Industrial VRS
VRS Hazardous Location Series
Explosion-proof or intrinsically-safe sensor required.
Hazardous Location VRS sensors are designed for use in locations where explosion-proof or intrinsically safe sensors are required.
- Self-powered operation
- Direct conversion of actuator speed to output frequency
- Simple installation
- No moving parts
- Designed for use over a wide range of speeds
- Adaptable to a wide variety of configurations
- Customized VRS products for unique speed sensing applications
- Housing diameters: 3/4 in, 5/8 in
- Housing material/style: stainless steel threaded
- Terminations: MS3106 connector, preleaded
- Output voltages: 30 Vp-p to 60 Vp-p
Others
- Operating Temperature
- -55 °C to 120 °C [-67 °F to 250 °F]
- -73 °C to 93 °C [-100 °F to 200 °F]
- Vibration
- MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min.
- 30 Vp-p
- 60 Vp-p
- Termination
- MS3106 Connector
- 18 AWG PVC-Insulated Leads, 3000 mm [120 in], Conduit Mount
- 18 AWG PVC-Insulated Leads, 3000 mm [120 in]
- Material
- Stainless Steel Threaded
- Optimum Actuator
- 12 DP (Module 3.17) Ferrous Metal Gear
- 8 DP (Module 3.17) Ferrous Metal Gear
- Surface Speed
- 0,38 m/s [15 in/s]
- Coil Resistance
- 150 Ohm
- 191 Ohm to 280 Ohm
- Test Condition Specifications
- Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
- Weight
- 140 g [5.0 oz]
- 70 g [2.5 oz]
- 294 g [10.5 oz]
- 280 g [9.0 oz]
- 322 g [11.5 oz]
- 366 g [10.0 oz]
- Mounting Thread
- 5/8-20 UNF-2A
- 3/4-20 UNEF-2A
- Operating Frequency
- 40 kHz
- Inductance
- 26 mH
- 115 mH
- Housing Length
- 83 mm [3.25 in]
- 65 mm [2.55 in]
- 122 mm [4.80 in]
- 78 mm [3.05 in]
- Gear Pitch Range
- 16 DP (Module 1.58) or Coarser
- 12 DP (Module 2.11) or Coarser
- Pole Piece Shape and Size
- Round; 3,96 mm [0.156 in] Diameter
- Round; 4,75 mm [0.187 in] Diameter
- Series Name
- Hazardous Location
- Diameter
- 15,9 mm [0.625 in]
- 19,5 mm [0.750 in]
- Available Metric Thread
- M16
Others
- Operating Temperature
- -55 °C to 120 °C [-67 °F to 250 °F]
- -73 °C to 93 °C [-100 °F to 200 °F]
- Vibration
- MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min.
- 30 Vp-p
- 60 Vp-p
- Termination
- MS3106 Connector
- 18 AWG PVC-Insulated Leads, 3000 mm [120 in], Conduit Mount
- 18 AWG PVC-Insulated Leads, 3000 mm [120 in]
- Material
- Stainless Steel Threaded
- Optimum Actuator
- 12 DP (Module 3.17) Ferrous Metal Gear
- 8 DP (Module 3.17) Ferrous Metal Gear
- Surface Speed
- 0,38 m/s [15 in/s]
- Coil Resistance
- 150 Ohm
- 191 Ohm to 280 Ohm
- Test Condition Specifications
- Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
- Weight
- 140 g [5.0 oz]
- 70 g [2.5 oz]
- 294 g [10.5 oz]
- 280 g [9.0 oz]
- 322 g [11.5 oz]
- 366 g [10.0 oz]
- Mounting Thread
- 5/8-20 UNF-2A
- 3/4-20 UNEF-2A
- Operating Frequency
- 40 kHz
- Inductance
- 26 mH
- 115 mH
- Housing Length
- 83 mm [3.25 in]
- 65 mm [2.55 in]
- 122 mm [4.80 in]
- 78 mm [3.05 in]
- Gear Pitch Range
- 16 DP (Module 1.58) or Coarser
- 12 DP (Module 2.11) or Coarser
- Pole Piece Shape and Size
- Round; 3,96 mm [0.156 in] Diameter
- Round; 4,75 mm [0.187 in] Diameter
- Series Name
- Hazardous Location
- Diameter
- 15,9 mm [0.625 in]
- 19,5 mm [0.750 in]
- Available Metric Thread
- M16
- Operating Temperature : -55 °C to 120 °C [-67 °F to 250 °F]|-73 °C to 93 °C [-100 °F to 200 °F]
- Vibration : MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min. : 30 Vp-p|60 Vp-p
- Termination : MS3106 Connector|18 AWG PVC-Insulated Leads, 3000 mm [120 in], Conduit Mount|18 AWG PVC-Insulated Leads, 3000 mm [120 in]
- Material : Stainless Steel Threaded
- Optimum Actuator : 12 DP (Module 3.17) Ferrous Metal Gear|8 DP (Module 3.17) Ferrous Metal Gear
- Surface Speed : 0,38 m/s [15 in/s]
- Coil Resistance : 150 Ohm|191 Ohm to 280 Ohm
- Test Condition Specifications : Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
- Weight : 140 g [5.0 oz]|70 g [2.5 oz]|294 g [10.5 oz]|280 g [9.0 oz]|322 g [11.5 oz]|366 g [10.0 oz]
- Mounting Thread : 5/8-20 UNF-2A|3/4-20 UNEF-2A
- Operating Frequency : 40 kHz
- Inductance : 26 mH|115 mH
- Housing Length : 83 mm [3.25 in]|65 mm [2.55 in]|122 mm [4.80 in]|78 mm [3.05 in]
- Gear Pitch Range : 16 DP (Module 1.58) or Coarser|12 DP (Module 2.11) or Coarser
- Pole Piece Shape and Size : Round; 3,96 mm [0.156 in] Diameter|Round; 4,75 mm [0.187 in] Diameter
- Series Name : Hazardous Location
- Diameter : 15,9 mm [0.625 in]|19,5 mm [0.750 in]
- Available Metric Thread : M16
Data Sheet
Name
Description
File Size
Date
Size
Hazardous Location Series Industrial VRS Magnetic Speed Sensors
247.82 KB
9/10/2020
PDF 247.82 KB
Brochure
Name
Description
File Size
Date
Size
Technical Note
Name
Description
File Size
Date
Size
Single and Dual Channel Barrier Control Drawing
65.97 KB
9/10/2020
PDF 65.97 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.58 MB
12/3/2020
PDF 2.58 MB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
9/10/2020
PDF 537.58 KB
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.58 MB
12/3/2020
PDF 2.58 MB
Hazardous Location Series Industrial VRS Magnetic Speed Sensors
247.82 KB
9/10/2020
PDF 247.82 KB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
9/10/2020
PDF 537.58 KB
Single and Dual Channel Barrier Control Drawing
65.97 KB
9/10/2020
PDF 65.97 KB