Industrial VRS
VRS High Resolution Series
Precise timing pulse required, and/or fine pitch gears used.
High Resolution VRS sensors are designed for use in applications where precise timing pulse is required, and/or fine pitch gears are used. Proper alignment of the sensor is required.
- Self-powered operation
- Direct conversion of actuator speed to output frequency
- Simple installation
- No moving parts
- Designed for use over a wide range of speeds
- Adaptable to a wide variety of configurations
- Customized VRS products for unique speed sensing applications
- Housing diameters: 5/8 in (M16) 3/8 in (M12)
- Housing material/style: stainless steel threaded
- Terminations: MS3106 connector, preleaded
- Output voltages: 17 Vp-p to 170 Vp-p
Others
- Operating Temperature
- -40 °C to 107 °C [-40 °F to 225 °F]
- -55 °C to 120 °C [-67 °F to 250 °F]
- Vibration
- MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min.
- 40 Vp-p
- 80 Vp-p
- 170 Vp-p
- 17 Vp-p
- 300 Vp-p
- 55 Vp-p
- 34 Vp-p
- 65 Vp-p
- Material
- Stainless Steel Threaded
- Termination
- 24 AWG PVC-Insulated Leads, 610 mm [24 in]
- MS3106 Connector
- Optimum Actuator
- 32 DP (Module 0.80) Ferrous Metal Gear
- Surface Speed
- 0,38 m/s [15 in/s]
- 0,75 m/s [30 in/s]
- 0,50 m/s [20 in/s]
- 0,25 m/s [10 in/s]
- Coil Resistance
- 75 Ohm to 330 Ohm
- 45 Ohm to 65 Ohm
- 45 Ohm to 85 Ohm
- 910 Ohm to 1200 Ohm
- 120 Ohm to 162 Ohm
- Test Condition Specifications
- Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
- Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 1.25 kOhm
- Weight
- 70 g [2.5 oz]
- 28 g [1.0 oz]
- Mounting Thread
- 3/8-24 UNF-2A
- 5/8-18 UNF-2A
- Operating Frequency
- 40 kHz
- 60 kHz
- 50 kHz
- 15 kHz
- Inductance
- 15 mH
- 450 mH
- 75 mH
- 25 mH
- 85 mH
- Housing Length
- 32 mm [1.25 in]
- 57 mm [2.25 in]
- 65 mm [2.55 in]
- Gear Pitch Range
- 36 DP (Module 0.70) or Coarser
- 24 DP (Module 1.06) or Coarser
- Pole Piece Shape and Size
- Chisel; 0,25 mm [0.010 in] Width
- Chisel; 2,54 mm [0.010 in] Width
- Chisel; 1,14 mm [0.045 in] Width
- Series Name
- High Resolution
- Diameter
- 9,5 mm [0.375 in]
- 15,9 mm [0.625 in]
- Available Metric Thread
- M12
- M16
Others
- Operating Temperature
- -40 °C to 107 °C [-40 °F to 225 °F]
- -55 °C to 120 °C [-67 °F to 250 °F]
- Vibration
- MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min.
- 40 Vp-p
- 80 Vp-p
- 170 Vp-p
- 17 Vp-p
- 300 Vp-p
- 55 Vp-p
- 34 Vp-p
- 65 Vp-p
- Material
- Stainless Steel Threaded
- Termination
- 24 AWG PVC-Insulated Leads, 610 mm [24 in]
- MS3106 Connector
- Optimum Actuator
- 32 DP (Module 0.80) Ferrous Metal Gear
- Surface Speed
- 0,38 m/s [15 in/s]
- 0,75 m/s [30 in/s]
- 0,50 m/s [20 in/s]
- 0,25 m/s [10 in/s]
- Coil Resistance
- 75 Ohm to 330 Ohm
- 45 Ohm to 65 Ohm
- 45 Ohm to 85 Ohm
- 910 Ohm to 1200 Ohm
- 120 Ohm to 162 Ohm
- Test Condition Specifications
- Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
- Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 1.25 kOhm
- Weight
- 70 g [2.5 oz]
- 28 g [1.0 oz]
- Mounting Thread
- 3/8-24 UNF-2A
- 5/8-18 UNF-2A
- Operating Frequency
- 40 kHz
- 60 kHz
- 50 kHz
- 15 kHz
- Inductance
- 15 mH
- 450 mH
- 75 mH
- 25 mH
- 85 mH
- Housing Length
- 32 mm [1.25 in]
- 57 mm [2.25 in]
- 65 mm [2.55 in]
- Gear Pitch Range
- 36 DP (Module 0.70) or Coarser
- 24 DP (Module 1.06) or Coarser
- Pole Piece Shape and Size
- Chisel; 0,25 mm [0.010 in] Width
- Chisel; 2,54 mm [0.010 in] Width
- Chisel; 1,14 mm [0.045 in] Width
- Series Name
- High Resolution
- Diameter
- 9,5 mm [0.375 in]
- 15,9 mm [0.625 in]
- Available Metric Thread
- M12
- M16
- Operating Temperature : -40 °C to 107 °C [-40 °F to 225 °F]|-55 °C to 120 °C [-67 °F to 250 °F]
- Vibration : MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min. : 40 Vp-p|80 Vp-p|170 Vp-p|17 Vp-p|300 Vp-p|55 Vp-p|34 Vp-p|65 Vp-p
- Material : Stainless Steel Threaded
- Termination : 24 AWG PVC-Insulated Leads, 610 mm [24 in]|MS3106 Connector
- Optimum Actuator : 32 DP (Module 0.80) Ferrous Metal Gear
- Surface Speed : 0,38 m/s [15 in/s]|0,75 m/s [30 in/s]|0,50 m/s [20 in/s]|0,25 m/s [10 in/s]
- Coil Resistance : 75 Ohm to 330 Ohm|45 Ohm to 65 Ohm|45 Ohm to 85 Ohm|910 Ohm to 1200 Ohm|120 Ohm to 162 Ohm
- Test Condition Specifications : Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm|Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 1.25 kOhm
- Weight : 70 g [2.5 oz]|28 g [1.0 oz]
- Mounting Thread : 3/8-24 UNF-2A|5/8-18 UNF-2A
- Operating Frequency : 40 kHz|60 kHz|50 kHz|15 kHz
- Inductance : 15 mH|450 mH|75 mH|25 mH|85 mH
- Housing Length : 32 mm [1.25 in]|57 mm [2.25 in]|65 mm [2.55 in]
- Gear Pitch Range : 36 DP (Module 0.70) or Coarser|24 DP (Module 1.06) or Coarser
- Pole Piece Shape and Size : Chisel; 0,25 mm [0.010 in] Width|Chisel; 2,54 mm [0.010 in] Width|Chisel; 1,14 mm [0.045 in] Width
- Series Name : High Resolution
- Diameter : 9,5 mm [0.375 in]|15,9 mm [0.625 in]
- Available Metric Thread : M12|M16
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.58 MB
9/10/2020
PDF 2.58 MB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
9/10/2020
PDF 537.58 KB
Data Sheet
Name
Description
File Size
Date
Size
High Resolution Industrial VRS Magnetic Speed Sensors
276.36 KB
9/10/2020
PDF 276.36 KB
Technical Note
Name
Description
File Size
Date
Size
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.58 MB
9/10/2020
PDF 2.58 MB
High Resolution Industrial VRS Magnetic Speed Sensors
276.36 KB
9/10/2020
PDF 276.36 KB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
9/10/2020
PDF 537.58 KB