Industrial VRS
VRS High Temperature Series
Sensor exposed to temperatures up to 260 °C [450 °F].
High Temperature VRS sensors are designed for use in applications where the sensor is exposed to temperatures up to 260 ºC [450 ºF]. Sealed front-end versions are available for applications where the sensor is exposed to fluids, lubricants or adverse environmental conditions.
- Self-powered operation
- Direct conversion of actuator speed to output frequency
- Simple installation
- No moving parts
- Designed for use over a wide range of speeds
- Adaptable to a wide variety of configurations
- Customized VRS products for unique speed sensing applications
- Housing diameters: 5/8 in (M16), 3/8 in (M12), 1/4 in (8M)
- Housing material/style: stainless steel threaded
- Terminations: MS3106 connector, preleaded
- Output voltages: 4.7 Vp-p to 125 Vp-p
Others
- Operating Temperature
- -40 °C to 205 °C [-40 °F to 400 °F]
- -40 °C to 230 °C [-40 °F to 450 °F]
- -55 °C to 230 °C [-67 °F to 450 °F]
- -73 °C to 230 °C [-100 °F to 450 °F]
- -54 °C to 220 °C [-65 °F to 428 °F]
- Vibration
- MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min.
- 125 Vp-p
- 45 Vp-p
- 4.7 Vp-p
- 25 Vp-p
- 15 Vp-p
- 5.2 Vp-p
- 60 Vp-p
- Material
- Stainless Steel Threaded
- Termination
- 28 AWG Teflon-Insulated Leads, 279 mm [11 in]
- 30 AWG Teflon-Insulated Leads, 610 mm [24 in]
- 28 AWG Teflon-Insulated Leads, 1220 mm [48 in]
- 20 AWG Teflon-Insulated Leads, 610 mm [24 in]
- MS3106 Connector
- Optimum Actuator
- 20 DP (Module 1.27) Ferrous Metal Gear
- 24 DP (Module 1.06) Ferrous Metal Gear
- 28 DP (Module 0.90) Ferrous Metal Gear
- 8 DP (Module 3.17) Ferrous Metal Gear
- Surface Speed
- 0,25 m/s [10 in/s]
- 0,50 m/s [20 in/s]
- 0,75 m/s [30 in/s]
- 0,89 m/s [35 in/s]
- 0,38 m/s [15 in/s]
- Coil Resistance
- 1055 Ohm typ.
- 137 Ohm
- 65 Ohm typ.
- 20 Ohm to 45 Ohm
- 141 Ohm
- 120 Ohm to 162 Ohm
- Test Condition Specifications
- Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
- Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 1.25 kOhm
- Weight
- 84 g [3.0 oz]
- 14 g [0.5 oz]
- 70 g [2.5 oz]
- 98 g [3.5 oz]
- 42 g [1.5 oz]
- 28 g [1.0 oz]
- Mounting Thread
- 3/8-18 UNF-2A
- 1/4-40 UNS-2A
- 5/8-18 UNF-2A
- Operating Frequency
- 50 kHz
- 15 kHz
- 70 kHz
- 40 kHz
- Inductance
- 85 mH
- 13 mH
- 31 mH
- 30 mH
- 450 mH
- Housing Length
- 104 mm [4.10 in]
- 56 mm [2.20 in]
- 32 mm [1.25 in]
- 23 mm [0.90 in]
- 25 mm [1.00 in]
- 50 mm [1.95 in]
- 92 mm [3.60 in]
- Gear Pitch Range
- 36 DP (Module 0.70) or Coarser
- 24 DP (Module 1.06) or Coarser
- 26 DP (Module 0.98) or Coarser
- 12 DP (Module 2.11) or Coarser
- Pole Piece Shape and Size
- Round; 2,69 mm [0.106 in] Diameter
- Round; 4,75 mm [0.187 in] Diameter
- Round; 2,36 mm [0.093 in] Diameter
- Round; 1,02 mm [0.040 in] Diameter
- Round; 4,39 mm [0.173 in] Diameter
- Series Name
- High Temperature
- Diameter
- 9,5 mm [0.375 in]
- 6,4 mm [0.250 in]
- 15,9 mm [0.625 in]
- Available Metric Thread
- M8
Others
- Operating Temperature
- -40 °C to 205 °C [-40 °F to 400 °F]
- -40 °C to 230 °C [-40 °F to 450 °F]
- -55 °C to 230 °C [-67 °F to 450 °F]
- -73 °C to 230 °C [-100 °F to 450 °F]
- -54 °C to 220 °C [-65 °F to 428 °F]
- Vibration
- MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min.
- 125 Vp-p
- 45 Vp-p
- 4.7 Vp-p
- 25 Vp-p
- 15 Vp-p
- 5.2 Vp-p
- 60 Vp-p
- Material
- Stainless Steel Threaded
- Termination
- 28 AWG Teflon-Insulated Leads, 279 mm [11 in]
- 30 AWG Teflon-Insulated Leads, 610 mm [24 in]
- 28 AWG Teflon-Insulated Leads, 1220 mm [48 in]
- 20 AWG Teflon-Insulated Leads, 610 mm [24 in]
- MS3106 Connector
- Optimum Actuator
- 20 DP (Module 1.27) Ferrous Metal Gear
- 24 DP (Module 1.06) Ferrous Metal Gear
- 28 DP (Module 0.90) Ferrous Metal Gear
- 8 DP (Module 3.17) Ferrous Metal Gear
- Surface Speed
- 0,25 m/s [10 in/s]
- 0,50 m/s [20 in/s]
- 0,75 m/s [30 in/s]
- 0,89 m/s [35 in/s]
- 0,38 m/s [15 in/s]
- Coil Resistance
- 1055 Ohm typ.
- 137 Ohm
- 65 Ohm typ.
- 20 Ohm to 45 Ohm
- 141 Ohm
- 120 Ohm to 162 Ohm
- Test Condition Specifications
- Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
- Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 1.25 kOhm
- Weight
- 84 g [3.0 oz]
- 14 g [0.5 oz]
- 70 g [2.5 oz]
- 98 g [3.5 oz]
- 42 g [1.5 oz]
- 28 g [1.0 oz]
- Mounting Thread
- 3/8-18 UNF-2A
- 1/4-40 UNS-2A
- 5/8-18 UNF-2A
- Operating Frequency
- 50 kHz
- 15 kHz
- 70 kHz
- 40 kHz
- Inductance
- 85 mH
- 13 mH
- 31 mH
- 30 mH
- 450 mH
- Housing Length
- 104 mm [4.10 in]
- 56 mm [2.20 in]
- 32 mm [1.25 in]
- 23 mm [0.90 in]
- 25 mm [1.00 in]
- 50 mm [1.95 in]
- 92 mm [3.60 in]
- Gear Pitch Range
- 36 DP (Module 0.70) or Coarser
- 24 DP (Module 1.06) or Coarser
- 26 DP (Module 0.98) or Coarser
- 12 DP (Module 2.11) or Coarser
- Pole Piece Shape and Size
- Round; 2,69 mm [0.106 in] Diameter
- Round; 4,75 mm [0.187 in] Diameter
- Round; 2,36 mm [0.093 in] Diameter
- Round; 1,02 mm [0.040 in] Diameter
- Round; 4,39 mm [0.173 in] Diameter
- Series Name
- High Temperature
- Diameter
- 9,5 mm [0.375 in]
- 6,4 mm [0.250 in]
- 15,9 mm [0.625 in]
- Available Metric Thread
- M8
- Operating Temperature : -40 °C to 205 °C [-40 °F to 400 °F]|-40 °C to 230 °C [-40 °F to 450 °F]|-55 °C to 230 °C [-67 °F to 450 °F]|-73 °C to 230 °C [-100 °F to 450 °F]|-54 °C to 220 °C [-65 °F to 428 °F]
- Vibration : MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min. : 125 Vp-p|45 Vp-p|4.7 Vp-p|25 Vp-p|15 Vp-p|5.2 Vp-p|60 Vp-p
- Material : Stainless Steel Threaded
- Termination : 28 AWG Teflon-Insulated Leads, 279 mm [11 in]|30 AWG Teflon-Insulated Leads, 610 mm [24 in]|28 AWG Teflon-Insulated Leads, 1220 mm [48 in]|20 AWG Teflon-Insulated Leads, 610 mm [24 in]|MS3106 Connector
- Optimum Actuator : 20 DP (Module 1.27) Ferrous Metal Gear|24 DP (Module 1.06) Ferrous Metal Gear|28 DP (Module 0.90) Ferrous Metal Gear|8 DP (Module 3.17) Ferrous Metal Gear
- Surface Speed : 0,25 m/s [10 in/s]|0,50 m/s [20 in/s]|0,75 m/s [30 in/s]|0,89 m/s [35 in/s]|0,38 m/s [15 in/s]
- Coil Resistance : 1055 Ohm typ.|137 Ohm|65 Ohm typ.|20 Ohm to 45 Ohm|141 Ohm|120 Ohm to 162 Ohm
- Test Condition Specifications : Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm|Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 1.25 kOhm
- Weight : 84 g [3.0 oz]|14 g [0.5 oz]|70 g [2.5 oz]|98 g [3.5 oz]|42 g [1.5 oz]|28 g [1.0 oz]
- Mounting Thread : 3/8-18 UNF-2A|1/4-40 UNS-2A|5/8-18 UNF-2A
- Operating Frequency : 50 kHz|15 kHz|70 kHz|40 kHz
- Inductance : 85 mH|13 mH|31 mH|30 mH|450 mH
- Housing Length : 104 mm [4.10 in]|56 mm [2.20 in]|32 mm [1.25 in]|23 mm [0.90 in]|25 mm [1.00 in]|50 mm [1.95 in]|92 mm [3.60 in]
- Gear Pitch Range : 36 DP (Module 0.70) or Coarser|24 DP (Module 1.06) or Coarser|26 DP (Module 0.98) or Coarser|12 DP (Module 2.11) or Coarser
- Pole Piece Shape and Size : Round; 2,69 mm [0.106 in] Diameter|Round; 4,75 mm [0.187 in] Diameter|Round; 2,36 mm [0.093 in] Diameter|Round; 1,02 mm [0.040 in] Diameter|Round; 4,39 mm [0.173 in] Diameter
- Series Name : High Temperature
- Diameter : 9,5 mm [0.375 in]|6,4 mm [0.250 in]|15,9 mm [0.625 in]
- Available Metric Thread : M8
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.58 MB
9/10/2020
PDF 2.58 MB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
9/10/2020
PDF 537.58 KB
Technical Note
Name
Description
File Size
Date
Size
Brochure
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
High Temperature Industrial VRS Magnetic Speed Sensors
307.85 KB
11/23/2020
PDF 307.85 KB
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.58 MB
9/10/2020
PDF 2.58 MB
High Temperature Industrial VRS Magnetic Speed Sensors
307.85 KB
11/23/2020
PDF 307.85 KB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
9/10/2020
PDF 537.58 KB