https://sps.honeywell.com/us/en/search-results.html

Flexible Heaters

C3400 Series

Kapton® insulated or Kapton insulated high temp.. Used where thin profile and/or low material outgassing are required. Variety of geometries

Distributor Inventory

Kapton® insulated or Kapton insulated high temperature flexible heaters contain etched, resistive foil encased between two layers of Kapton. Kapton Insulated versions use acrylic, thermoset bonding adhesive: Kapton Insulated High Temperature versions uses Teflon® bonding adhesive. Kapton is designed to provide thermal stability over a wide temperature range High dielectric strength with minimum thickness.

PSA simplifies installation. These products are available in a variety of geometries such as flat, molded-to-shape and spiral wrap. Standard designs are UL, CSA, and TUV approved. They feature low out gassing.

Each solution is designed to be bonded to other system parts or combined with Honeywell thermostats, thermistors, thermocouples, and temperature sensors to form custom-engineered heating systems.

They are used where thin profile and/or low material outgassing are important considerations such as airborne valves, appliances, and medical electronics.

Others

  • Insulation Material
    • Polyimide
  • Total Wattage
    • 37.5 W
    • 160 W
    • 120 W
    • 250 W
    • 10 W
    • 75 W
    • 80 W
    • 40 W
    • 60 W
    • 15 W
    • 30 W
    • 320 W
    • 62.5 W
    • 480 W
    • 20 W
    • 175 W
    • 150 W
  • Length
    • 127 mm [5 in]
  • Connection(s)
    • 22 AWG Wire, 600 mm [24 in]
  • Voltage
    • 12 V
    • 110 V
    • 28 V
  • Watt Density
    • 0,78 W/cm² [5 W/in²]
    • 0,39 W/cm² [2.5 W/in²]
    • 1,55 W/cm² [10 W/in²]
  • Series Name
    • C3400
  • Resistance Value
    • 1 Ohm to 806.7 Ohm
    • 13.1 Ohm
    • 75.6 Ohm
    • 9.8 Ohm
    • 2.3 Ohm
    • 151.3 Ohm
    • 6.5 Ohm
    • 4.8 Ohm
    • 7.2 Ohm
    • 806.7 Ohm
    • 161.3 Ohm
    • 3.8 Ohm
    • 1.9 Ohm
    • 20.9 Ohm
    • 4.9 Ohm
    • 201.7 Ohm
    • 2.4 Ohm
    • 100.8 Ohm
    • 1.0 Ohm
    • 2.5 Ohm
    • 80.7 Ohm
    • 25.2 Ohm
    • 19.6 Ohm
    • 37.8 Ohm
  • Width
    • 25,4 mm [1 in]
    • 76,2 mm [3 in]
    • 50,8 mm [2 in]
    • 101,6 mm [4 in]
    • 127 mm [5 in]
    • 152,4 mm [6 in]
  • Adhesive
    • No Adhesive
    • 3M 966 PSA

Others

  • Insulation Material
    • Polyimide
  • Total Wattage
    • 37.5 W
    • 160 W
    • 120 W
    • 250 W
    • 10 W
    • 75 W
    • 80 W
    • 40 W
    • 60 W
    • 15 W
    • 30 W
    • 320 W
    • 62.5 W
    • 480 W
    • 20 W
    • 175 W
    • 150 W
  • Length
    • 127 mm [5 in]
  • Connection(s)
    • 22 AWG Wire, 600 mm [24 in]
  • Voltage
    • 12 V
    • 110 V
    • 28 V
  • Watt Density
    • 0,78 W/cm² [5 W/in²]
    • 0,39 W/cm² [2.5 W/in²]
    • 1,55 W/cm² [10 W/in²]
  • Series Name
    • C3400
  • Resistance Value
    • 1 Ohm to 806.7 Ohm
    • 13.1 Ohm
    • 75.6 Ohm
    • 9.8 Ohm
    • 2.3 Ohm
    • 151.3 Ohm
    • 6.5 Ohm
    • 4.8 Ohm
    • 7.2 Ohm
    • 806.7 Ohm
    • 161.3 Ohm
    • 3.8 Ohm
    • 1.9 Ohm
    • 20.9 Ohm
    • 4.9 Ohm
    • 201.7 Ohm
    • 2.4 Ohm
    • 100.8 Ohm
    • 1.0 Ohm
    • 2.5 Ohm
    • 80.7 Ohm
    • 25.2 Ohm
    • 19.6 Ohm
    • 37.8 Ohm
  • Width
    • 25,4 mm [1 in]
    • 76,2 mm [3 in]
    • 50,8 mm [2 in]
    • 101,6 mm [4 in]
    • 127 mm [5 in]
    • 152,4 mm [6 in]
  • Adhesive
    • No Adhesive
    • 3M 966 PSA
  • Insulation Material : Polyimide
  • Total Wattage : 37.5 W|160 W|120 W|250 W|10 W|75 W|80 W|40 W|60 W|15 W|30 W|320 W|62.5 W|480 W|20 W|175 W|150 W
  • Length : 127 mm [5 in]
  • Connection(s) : 22 AWG Wire, 600 mm [24 in]
  • Voltage : 12 V|110 V|28 V
  • Watt Density : 0,78 W/cm² [5 W/in²]|0,39 W/cm² [2.5 W/in²]|1,55 W/cm² [10 W/in²]
  • Series Name : C3400
  • Resistance Value : 1 Ohm to 806.7 Ohm|13.1 Ohm|75.6 Ohm|9.8 Ohm|2.3 Ohm|151.3 Ohm|6.5 Ohm|4.8 Ohm|7.2 Ohm|806.7 Ohm|161.3 Ohm|3.8 Ohm|1.9 Ohm|20.9 Ohm|4.9 Ohm|201.7 Ohm|2.4 Ohm|100.8 Ohm|1.0 Ohm|2.5 Ohm|80.7 Ohm|25.2 Ohm|19.6 Ohm|37.8 Ohm
  • Width : 25,4 mm [1 in]|76,2 mm [3 in]|50,8 mm [2 in]|101,6 mm [4 in]|127 mm [5 in]|152,4 mm [6 in]
  • Adhesive : No Adhesive|3M 966 PSA
Manuals and Guides
Name
Description
File Size
Date
Size
Thermal Sensors
11.07 MB
12/3/2020
PDF 11.07 MB
Catalog
Name
Description
File Size
Date
Size
Flexible Heaters
134.82 KB
9/10/2020
PDF 134.82 KB
Application Note
Name
Description
File Size
Date
Size
Flexible Heaters Meet Medical Industry Autoclave Requirements
1.07 MB
9/10/2020
PDF 1.07 MB
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Solutions for Hemodialysis Machines
2.65 MB
12/3/2020
PDF 2.65 MB
Name
Description
File Size
Date
Size
Flexible Heaters
134.82 KB
9/10/2020
PDF 134.82 KB
Flexible Heaters Meet Medical Industry Autoclave Requirements
1.07 MB
9/10/2020
PDF 1.07 MB
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Solutions for Hemodialysis Machines
2.65 MB
12/3/2020
PDF 2.65 MB
Thermal Sensors
11.07 MB
12/3/2020
PDF 11.07 MB