RTD Sensors
HEL-777/776 Series
100 Ohm or 1000 Ohm platinum RTD. -55°C to 150°C. Molded plastic housing SIP
The HEL-776/HEL-777 Series platinum RTDs are designed to measure temperatures from -55 °C to 150 °C (-67 °F to 302 °F) in printed circuit boards, temperature probes, or other lower temperature applications.
Solderable leads with 0.050 in or 0.100 in spacing provide strong connections for wires or printed circuits. The 1000 Ohm, 375 alpha version, provides 10x greater sensitivity and signal-to-noise. Both are ideal for air temperature sensing.
Others
- Construction
- Plaskon 3300H
- Stability
- 0,05 °C per five years in occupied (in air) environment
- Supply Current
- 1 mA typ., 2 mA max.
- Product
- HEL-777-A-T-0
- HEL-777-A-T-1
- HEL-776-A-U-1
- HEL-777-A-U-0
- HEL-777-A-U-1
- Termination
- SIP
- Temperature Coefficient
- 0.00375 Ohm/Ohm/°C
- 0.00385 Ohm/Ohm/°C DIN specification
- UNSPSC Commodity
- 41112225 Resistance temperature detector RTD
- Linearity (% of Full Scale)
- ±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±2.0% max. -75 °C to 540 °C [-167 °F to 1004 °F]
- Package Type
- Plastic case
- Termination Material
- Copper alloy 194 solder dipped with tin lead 60/40
- Base Resistance and Interchangeability
- 1000 Ohm ±1 Ohm at 0 °C
- 1000 Ohm ±2 Ohm at 0 °C
- Sensor Type
- 1000 Ohm platinum RTD
- 100 Ohm platinum RTD
- Supply Voltage
- Not applicable
- Series Name
- HEL-776
- HEL-777
- Time Constant in Air
- <10 s at 3&44;5 m/s [10 ft/s]
- Temperature Sensing Range
- -55 °C to 150 °C [-176 °F to 302 °F]
- Insulation Resistance
- 50 MOhm at 50 Vdc, 25 °C [77 °F]
- UNSPSC Code
- 41112225
- Self Heating
- <15 mW/°C typ.
Others
- Construction
- Plaskon 3300H
- Stability
- 0,05 °C per five years in occupied (in air) environment
- Supply Current
- 1 mA typ., 2 mA max.
- Product
- HEL-777-A-T-0
- HEL-777-A-T-1
- HEL-776-A-U-1
- HEL-777-A-U-0
- HEL-777-A-U-1
- Termination
- SIP
- Temperature Coefficient
- 0.00375 Ohm/Ohm/°C
- 0.00385 Ohm/Ohm/°C DIN specification
- UNSPSC Commodity
- 41112225 Resistance temperature detector RTD
- Linearity (% of Full Scale)
- ±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±2.0% max. -75 °C to 540 °C [-167 °F to 1004 °F]
- Package Type
- Plastic case
- Termination Material
- Copper alloy 194 solder dipped with tin lead 60/40
- Base Resistance and Interchangeability
- 1000 Ohm ±1 Ohm at 0 °C
- 1000 Ohm ±2 Ohm at 0 °C
- Sensor Type
- 1000 Ohm platinum RTD
- 100 Ohm platinum RTD
- Supply Voltage
- Not applicable
- Series Name
- HEL-776
- HEL-777
- Time Constant in Air
- <10 s at 3&44;5 m/s [10 ft/s]
- Temperature Sensing Range
- -55 °C to 150 °C [-176 °F to 302 °F]
- Insulation Resistance
- 50 MOhm at 50 Vdc, 25 °C [77 °F]
- UNSPSC Code
- 41112225
- Self Heating
- <15 mW/°C typ.
- Construction : Plaskon 3300H
- Stability : 0,05 °C per five years in occupied (in air) environment
- Supply Current : 1 mA typ., 2 mA max.
- Product : HEL-777-A-T-0|HEL-777-A-T-1|HEL-776-A-U-1|HEL-777-A-U-0|HEL-777-A-U-1
- Termination : SIP
- Temperature Coefficient : 0.00375 Ohm/Ohm/°C|0.00385 Ohm/Ohm/°C DIN specification
- UNSPSC Commodity : 41112225 Resistance temperature detector RTD
- Linearity (% of Full Scale) : ±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±2.0% max. -75 °C to 540 °C [-167 °F to 1004 °F]
- Package Type : Plastic case
- Termination Material : Copper alloy 194 solder dipped with tin lead 60/40
- Base Resistance and Interchangeability : 1000 Ohm ±1 Ohm at 0 °C|1000 Ohm ±2 Ohm at 0 °C
- Sensor Type : 1000 Ohm platinum RTD|100 Ohm platinum RTD
- Supply Voltage : Not applicable
- Series Name : HEL-776|HEL-777
- Time Constant in Air : <10 s at 3&44;5 m/s [10 ft/s]
- Temperature Sensing Range : -55 °C to 150 °C [-176 °F to 302 °F]
- Insulation Resistance : 50 MOhm at 50 Vdc, 25 °C [77 °F]
- UNSPSC Code : 41112225
- Self Heating : <15 mW/°C typ.