/content/sps/us/en/search-results.html

Thermistors

115 Series

E-I tested and matched beads on header assembly. -60 °C to 300 °C [-76 °F to 572 °F.

Overview

115 Series Thermistors consist of two beads, each bead being mounted to a special hermetically-sealed header. For maximum sensitivity, the higher resistance units should be used at higher ambient temperatures.

  • Time constant in air: varies with assembly type
  • Dissipation constant in still air: 0.5 s
  • Nominal resistance at [25 °F to 77 °F]: 2,000 Ohm, 8,000 Ohm
  • Maximum diameter: 0,36 mm [0.014 in]
  • Termination material: glass to metal header
  • Lead length: 31,75 mm [1.25 in]
Data Sheet
Name
Description
File Size
Date
Size
115 Series, E-I Matched Bead Thermistor
application/pdf 322.24 KB
7/16/2021
322.24 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
application/pdf 977.58 KB
8/12/2021
977.58 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Application Note
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
977.58 KB
Temperature Sensors Line Guide
293.8 KB
7/16/2021
293.8 KB
115 Series, E-I Matched Bead Thermistor
322.24 KB
7/16/2021
322.24 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Name
Description
File Size
Date
Size
115 Series, E-I Matched Bead Thermistor
322.24 KB
7/16/2021
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Product Number
Image
SKU
Description
alt
115-202CDK-801
115 Series, EI tested and matched beads on header assembly, 2,000 Ohm resistance, ±25.0% tolerance, 25/85 BETA = 3068
alt
115-802EDJ-801
115 Series, EI tested and matched beads on header assembly, 8,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3518
Image
SKU
Description
alt
115-202CDK-801
115 Series, EI tested and matched beads on header assembly, 2,000 Ohm resistance, ±25.0% tolerance, 25/85 BETA = 3068
alt
115-802EDJ-801
115 Series, EI tested and matched beads on header assembly, 8,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3518