https://sps.honeywell.com/us/en/search-results.html

Thermistors

173 Series

EIA 0805 surface mount, end-banded. -60 °C to 125 °C [-76 °F to 257 °F]

173 Series

Distributor Inventory

173 Series Thermistors are designed to be mounted using robotics onto rigid or flexible PC boards. They are particularly suited for PC boards with a high density of discrete components. The solder-plated, nickel barrier terminations are easily soldered and meet ANSI/J-STD-002 Method B. These products are designed to withstand solder temperatures of 260 °C for 30 seconds. Available on tape and reel for automated assembly. Also available in the 1206 configuration (175 Series).

  • Dissipation constant in still air: 3,5 mW/°C)
  • Time constant in air: 10.0 s
  • Nominal resistance at [25 °F to 77 °F]: 500 Ohm, 5,000 Ohm, 10,000 Ohm, 22,000 Ohm, 33,000 Ohm, 47,000 Ohm, 50,000 Ohm, 100,000 Ohm
  • Termination material: solder plated NI barrier

Others

  • Resistance
    • 33,000 Ohm
    • 22,000 Ohm
    • 50,000 Ohm
    • 30,000 Ohm
  • Operating Temperature
    • -60 °C to 125 °C [-76 °F to 257 °F]
  • Accuracy
    • 25 °C [77 °F]
  • Tolerance
    • ±2.0%
    • ±5.0%
    • ±1.0%
    • ±10.0%
  • Series Name
    • 173
  • Time Constant in Air
    • 10.0 s
  • Dissipation Constant
    • 3,5 m/W°C
  • Diameter
    • EIA 0805 SMD
  • Beta
    • 4000
    • 4150

Others

  • Resistance
    • 33,000 Ohm
    • 22,000 Ohm
    • 50,000 Ohm
    • 30,000 Ohm
  • Operating Temperature
    • -60 °C to 125 °C [-76 °F to 257 °F]
  • Accuracy
    • 25 °C [77 °F]
  • Tolerance
    • ±2.0%
    • ±5.0%
    • ±1.0%
    • ±10.0%
  • Series Name
    • 173
  • Time Constant in Air
    • 10.0 s
  • Dissipation Constant
    • 3,5 m/W°C
  • Diameter
    • EIA 0805 SMD
  • Beta
    • 4000
    • 4150
  • Resistance : 33,000 Ohm|22,000 Ohm|50,000 Ohm|30,000 Ohm
  • Operating Temperature : -60 °C to 125 °C [-76 °F to 257 °F]
  • Accuracy : 25 °C [77 °F]
  • Tolerance : ±2.0%|±5.0%|±1.0%|±10.0%
  • Series Name : 173
  • Time Constant in Air : 10.0 s
  • Dissipation Constant : 3,5 m/W°C
  • Diameter : EIA 0805 SMD
  • Beta : 4000|4150
Brochure
Name
Description
File Size
Date
Size
Thermal Sensors
11.07 MB
9/10/2020
PDF 11.07 MB
Name
Description
File Size
Date
Size
Thermal Sensors
11.07 MB
9/10/2020
PDF 11.07 MB