https://sps.honeywell.com/us/en/search-results.html

Thermistors

192 Series

Uni-Curve, bare leads, epoxy coated. -60 °C to 150 °C [-76 °F to 302 °F]

Distributor Inventory

192 Series Thermistors are high quality, low-cost, resistance temperature-matched interchangeable units. They offer additional cost savings by eliminating the need for individual resistance temperature calibration, as well as standardization of circuit components and simplification of design and replacement problems. Also available with insulated leads (194 Series).

  • Dissipation constant in still air: 0,75 mW/°C
  • Time constant in air: 15.0 s
  • Nominal resistance at [25 °F to 77 °F]: 500 Ohm, 1,000 Ohm, 2,252 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 50,000 Ohm, 100,000 Ohm
  • Maximum diameter: 2,413 mm [0.095 in]
  • Termination material: tinned copper, alloy 180
  • Lead length: 38,1 mm [1.5 in]

Others

  • Resistance
    • 30,000 Ohm
    • 5,000 Ohm
    • 100,000 Ohm
    • 10,000 Ohm
    • 3,000 Ohm
    • 1,000 Ohm
    • 500 Ohm
    • 2,252 Ohm
    • 50,000 Ohm
  • Operating Temperature
    • -60 °C to 150 °C [-76 °F to 302 °F]
  • Termination Material
    • 32 Gauge tinned copper, alloy 180
  • Accuracy
    • 0 °C to 70 °C [32 °F to 158 °F]
  • Lead Length
    • 38,1 mm [1.50 in]
  • Tolerance
    • ±0,2 °C [0.36 °F]
    • ±1,0 °C [1.8 °F]
    • ±0,5 °C [0.9 °F]
  • Time Constant in Air
    • 15.0 s
  • Series Name
    • 192
  • Dissipation Constant
    • 0,75 m/W°C
  • Diameter
    • 2,413 mm [0.095 in]
  • Beta
    • 4261
    • 3974
    • 3348
    • 3943

Others

  • Resistance
    • 30,000 Ohm
    • 5,000 Ohm
    • 100,000 Ohm
    • 10,000 Ohm
    • 3,000 Ohm
    • 1,000 Ohm
    • 500 Ohm
    • 2,252 Ohm
    • 50,000 Ohm
  • Operating Temperature
    • -60 °C to 150 °C [-76 °F to 302 °F]
  • Termination Material
    • 32 Gauge tinned copper, alloy 180
  • Accuracy
    • 0 °C to 70 °C [32 °F to 158 °F]
  • Lead Length
    • 38,1 mm [1.50 in]
  • Tolerance
    • ±0,2 °C [0.36 °F]
    • ±1,0 °C [1.8 °F]
    • ±0,5 °C [0.9 °F]
  • Time Constant in Air
    • 15.0 s
  • Series Name
    • 192
  • Dissipation Constant
    • 0,75 m/W°C
  • Diameter
    • 2,413 mm [0.095 in]
  • Beta
    • 4261
    • 3974
    • 3348
    • 3943
  • Resistance : 30,000 Ohm|5,000 Ohm|100,000 Ohm|10,000 Ohm|3,000 Ohm|1,000 Ohm|500 Ohm|2,252 Ohm|50,000 Ohm
  • Operating Temperature : -60 °C to 150 °C [-76 °F to 302 °F]
  • Termination Material : 32 Gauge tinned copper, alloy 180
  • Accuracy : 0 °C to 70 °C [32 °F to 158 °F]
  • Lead Length : 38,1 mm [1.50 in]
  • Tolerance : ±0,2 °C [0.36 °F]|±1,0 °C [1.8 °F]|±0,5 °C [0.9 °F]
  • Time Constant in Air : 15.0 s
  • Series Name : 192
  • Dissipation Constant : 0,75 m/W°C
  • Diameter : 2,413 mm [0.095 in]
  • Beta : 4261|3974|3348|3943
Manuals and Guides
Name
Description
File Size
Date
Size
Thermal Sensors
11.1 MB
12/3/2020
PDF 11.1 MB
Temperature Sensors Line Guide
293.8 KB
5/10/2021
PDF 293.8 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Solutions for Ventilators
2.8 MB
1/11/2021
PDF 2.8 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
12/3/2020
PDF 1.24 MB
Sensors in Sleep Apnea Machines
1.88 MB
1/11/2021
PDF 1.88 MB
Sensors in Anesthesia Machines
2.3 MB
12/3/2020
PDF 2.3 MB
Industrial Warehouse Solutions
2.85 MB
5/10/2021
PDF 2.85 MB
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Solutions for Ventilators
2.8 MB
1/11/2021
PDF 2.8 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
12/3/2020
PDF 1.24 MB
Sensors in Sleep Apnea Machines
1.88 MB
1/11/2021
PDF 1.88 MB
Thermal Sensors
11.1 MB
12/3/2020
PDF 11.1 MB
Sensors in Anesthesia Machines
2.3 MB
12/3/2020
PDF 2.3 MB
Temperature Sensors Line Guide
293.8 KB
5/10/2021
PDF 293.8 KB
Industrial Warehouse Solutions
2.85 MB
5/10/2021
PDF 2.85 MB