https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Application Based Solutions Switches

AC Series

ac & dc electrical ratings. Door & panel interlock. Variety of styles. Mil spec products available

Distributor Inventory

When the application is more complex than a “stand alone” switch can provide, consider the MICRO SWITCH AC Series Door Switch. The AC Series switch assembly monitors the position of a service door or panel whether closed” or “open”.

The AC Series switches are a compact switch assembly designed for equipment applications ranging from vending machine service doors or panels, monitoring doors for truck trailers, and military-related doors and/or panels. When the equipment (door or panel, etc.) which is electrically interlocked through the AC Series switch is opened, the action of the AC Series switch disconnects the electrical power.

The AC Series switch can provide an electrical signal to an annunciator circuit such as a light or horn indicating the door or panel is open. Another feature that is common to most AC Series switch assemblies is a “pull-to-override” position which allows the service door to be open and yet apply electrical power through the switch assembly. The “pull-to-override” switch position could be useful for trouble shooting equipment as required.

AC Series switch assemblies are available with up to four switch elements which can provide discrete outputs as required for control and/or indicator circuits. Select catalog listings are available with UL and CSA agency certification. Where the application is military related, catalog listings are available with a military specification part number.

Others

  • Ampere Rating
    • 5A
    • 15 A
    • 10A
    • 21 A
  • Circuitry
    • SPDT, DB (2 CKT DB)
    • SPDT (4)
    • SPDT
    • SPST X 2
    • SPST
    • SPDT X 2
  • Actuator
    • Rod
    • Plunger Lever
  • Switch Type
    • Door 30,0 mm H x 9,01 mm W x 42,9 mm L [1.182 in H x 0.355 in W x 1.69 in L]
    • Door 46,0 mm H x 12,7 mm W x 50,0 mm L [1.8 in H x 0.5 in W x 1.9 in L]
    • Door 38,1 mm H x 12,7 mm W x 38,1 mm L [1.5 in H x 0.5 in W x 1.5 in L]
    • Door 40,4 mm H x 16,51 mm W x 47,8 mm L [1.59 in H x 0.65 in W x1.88 in L]
  • Termination
    • Screw
    • Solder
    • Quick Connect
  • Operating Temperature
    • -53 °C to 121 °C [-65 °F to 250 °F]
    • -54 °C to 149 °C [-65 °F to 300 °F]
    • -18 °C to 82 °C [-65 °F to 180 °F]
    • -55 °C to 125 °C [-67 °F to 257 °F]
    • -18 °C to 149 °C [-65 °F to 300 °F]
    • -55 °C to 85 °C [-67 °F to 185 °F]
  • Sealed
    • No
  • Housing Material
    • Stainless Steel Bracket, Stainless Steel Rod
    • Stainless Steel Bracket
    • Stainless Steel Bracket, Stainless Steel or Polyester Rod
    • General Purpose Phenolic
    • Stainless Steel Bracket, Polyester Rod
    • Stainless Steel Bracket, Aluminum Rod
  • Free Position (FP)
    • 15,9 mm [0.625 in] max.
    • 9,53 mm [0.375 in] max.
    • 11,13 mm [0.438 in] max.
    • 15,62 mm [0.615 in] max.
    • 15,04 mm [0.592 in] max.
  • Contact Type
    • Silver
  • Package Length
    • 9,02 mm [0.355 in] ref.
    • 40,39 mm [1.59 in]
    • 78,5 mm [3.09 in]
    • 56,4 mm [2.22 in]
    • 50,0 mm [1.97 in]
    • 47,8 mm [1.88 in]
  • Weight
    • 42,64 g [0.094 lb]
    • 7,46 g [0.020 lb]
  • Package Height
    • 30,05 mm [1.183 in ] ref.
    • 67,6 mm [2.66 in]
    • 66,55 mm [2.62 in]
    • 41,9 mm [1.65 in]
    • 46 mm [1.81 in]
    • 39,9 mm [1.57 in]
    • 40,4 mm [1.59 in]
  • Operating Position (OP)
    • 12,3 mm [0.485 in ] min.
  • Voltage
    • 250 Vac
    • 30 Vdc
  • Series Name
    • AC
  • Package Width
    • 12,7 mm [0.50 in]
    • 19,6 mm [0.77 in]
    • 42,9 mm [1.690 in] ref.
    • 13,2 mm [0.52 in]
    • 16,51 mm [0.650 in]

Others

  • Ampere Rating
    • 5A
    • 15 A
    • 10A
    • 21 A
  • Circuitry
    • SPDT, DB (2 CKT DB)
    • SPDT (4)
    • SPDT
    • SPST X 2
    • SPST
    • SPDT X 2
  • Actuator
    • Rod
    • Plunger Lever
  • Switch Type
    • Door 30,0 mm H x 9,01 mm W x 42,9 mm L [1.182 in H x 0.355 in W x 1.69 in L]
    • Door 46,0 mm H x 12,7 mm W x 50,0 mm L [1.8 in H x 0.5 in W x 1.9 in L]
    • Door 38,1 mm H x 12,7 mm W x 38,1 mm L [1.5 in H x 0.5 in W x 1.5 in L]
    • Door 40,4 mm H x 16,51 mm W x 47,8 mm L [1.59 in H x 0.65 in W x1.88 in L]
  • Termination
    • Screw
    • Solder
    • Quick Connect
  • Operating Temperature
    • -53 °C to 121 °C [-65 °F to 250 °F]
    • -54 °C to 149 °C [-65 °F to 300 °F]
    • -18 °C to 82 °C [-65 °F to 180 °F]
    • -55 °C to 125 °C [-67 °F to 257 °F]
    • -18 °C to 149 °C [-65 °F to 300 °F]
    • -55 °C to 85 °C [-67 °F to 185 °F]
  • Sealed
    • No
  • Housing Material
    • Stainless Steel Bracket, Stainless Steel Rod
    • Stainless Steel Bracket
    • Stainless Steel Bracket, Stainless Steel or Polyester Rod
    • General Purpose Phenolic
    • Stainless Steel Bracket, Polyester Rod
    • Stainless Steel Bracket, Aluminum Rod
  • Free Position (FP)
    • 15,9 mm [0.625 in] max.
    • 9,53 mm [0.375 in] max.
    • 11,13 mm [0.438 in] max.
    • 15,62 mm [0.615 in] max.
    • 15,04 mm [0.592 in] max.
  • Contact Type
    • Silver
  • Package Length
    • 9,02 mm [0.355 in] ref.
    • 40,39 mm [1.59 in]
    • 78,5 mm [3.09 in]
    • 56,4 mm [2.22 in]
    • 50,0 mm [1.97 in]
    • 47,8 mm [1.88 in]
  • Weight
    • 42,64 g [0.094 lb]
    • 7,46 g [0.020 lb]
  • Package Height
    • 30,05 mm [1.183 in ] ref.
    • 67,6 mm [2.66 in]
    • 66,55 mm [2.62 in]
    • 41,9 mm [1.65 in]
    • 46 mm [1.81 in]
    • 39,9 mm [1.57 in]
    • 40,4 mm [1.59 in]
  • Operating Position (OP)
    • 12,3 mm [0.485 in ] min.
  • Voltage
    • 250 Vac
    • 30 Vdc
  • Series Name
    • AC
  • Package Width
    • 12,7 mm [0.50 in]
    • 19,6 mm [0.77 in]
    • 42,9 mm [1.690 in] ref.
    • 13,2 mm [0.52 in]
    • 16,51 mm [0.650 in]
  • Operating Temperature : -53 °C to 121 °C [-65 °F to 250 °F]|-54 °C to 149 °C [-65 °F to 300 °F]|-18 °C to 82 °C [-65 °F to 180 °F]|-55 °C to 125 °C [-67 °F to 257 °F]|-18 °C to 149 °C [-65 °F to 300 °F]|-55 °C to 85 °C [-67 °F to 185 °F]
  • Sealed : No
  • Housing Material : Stainless Steel Bracket, Stainless Steel Rod|Stainless Steel Bracket|Stainless Steel Bracket, Stainless Steel or Polyester Rod|General Purpose Phenolic|Stainless Steel Bracket, Polyester Rod|Stainless Steel Bracket, Aluminum Rod
  • Switch Type : Door 30,0 mm H x 9,01 mm W x 42,9 mm L [1.182 in H x 0.355 in W x 1.69 in L]|Door 46,0 mm H x 12,7 mm W x 50,0 mm L [1.8 in H x 0.5 in W x 1.9 in L]|Door 38,1 mm H x 12,7 mm W x 38,1 mm L [1.5 in H x 0.5 in W x 1.5 in L]|Door 40,4 mm H x 16,51 mm W x 47,8 mm L [1.59 in H x 0.65 in W x1.88 in L]
  • Free Position (FP) : 15,9 mm [0.625 in] max.|9,53 mm [0.375 in] max.|11,13 mm [0.438 in] max.|15,62 mm [0.615 in] max.|15,04 mm [0.592 in] max.
  • Termination : Screw|Solder|Quick Connect
  • Contact Type : Silver
  • Package Length : 9,02 mm [0.355 in] ref.|40,39 mm [1.59 in]|78,5 mm [3.09 in]|56,4 mm [2.22 in]|50,0 mm [1.97 in]|47,8 mm [1.88 in]
  • Ampere Rating : 5A|15 A|10A|21 A
  • Circuitry : SPDT, DB (2 CKT DB)|SPDT (4)|SPDT|SPST X 2|SPST|SPDT X 2
  • Weight : 42,64 g [0.094 lb]|7,46 g [0.020 lb]
  • Package Height : 30,05 mm [1.183 in ] ref.|67,6 mm [2.66 in]|66,55 mm [2.62 in]|41,9 mm [1.65 in]|46 mm [1.81 in]|39,9 mm [1.57 in]|40,4 mm [1.59 in]
  • Operating Position (OP) : 12,3 mm [0.485 in ] min.
  • Voltage : 250 Vac|30 Vdc
  • Series Name : AC
  • Package Width : 12,7 mm [0.50 in]|19,6 mm [0.77 in]|42,9 mm [1.690 in] ref.|13,2 mm [0.52 in]|16,51 mm [0.650 in]
  • Actuator : Rod|Plunger Lever
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH AC Series Door Switches
1.55 MB
7/16/2021
PDF 1.55 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide
6.48 MB
10/1/2021
PDF 6.48 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.78 MB
7/16/2021
PDF 1.78 MB
Name
Description
File Size
Date
Size
MICRO SWITCH AC Series Door Switches
1.55 MB
7/16/2021
PDF 1.55 MB
Basic, Toggle, and Rocker Switches Range Guide
6.48 MB
10/1/2021
PDF 6.48 MB
Sensors and Switches in Valves and Flowmeters
1.78 MB
7/16/2021
PDF 1.78 MB
Image
SKU
Description
alt
1AC2
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
2AC110
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Quick Connect Termination
alt
13AC1
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
23AC81
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Rod Actuator, Silver Contacts, Quick Connect Termination
alt
2AC109
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
3AC6-D8
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Quick Connect Termination
alt
4AC54
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Double Break Circuitry, 15 A at 250 Vac, Steel Rod Actuator, Screw Termination, Military Part Number MS16106-2
alt
2AC97-D8
MICRO SWITCH AC Series Door Switch, Single Pole Single Throw Circuitry, 5 A at 250 Vac, Rod Actuator, Silver Contacts, Quick Connect Termination
alt
24AC27-D9
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry X 2, 5 A at 250 Vac, Rod Actuator, Silver Contacts, Quick Connect Termination
alt
22AC1
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination