Application Based Solutions Switches
DM Series
MICRO SWITCH DM Series Snap-in Panel Mount Switch, Double Pole Double Throw (DPDT) Circuitry, 10 A at 277 Vac, Bullet Nose Plunger Actuator
MICRO SWITCH DM/DP basic switches are known for their compact, lightweight design and accurate repeatability. The DM/DP Series are special application precision switch that have momentary, push-pull, and pull-to-cheat configurations. The quick- connect terminals and snap-in, panel-mount housings provide easy installation. In addition to the standard quick-connect terminals (4,78 mm x 0,51 mm [0.188 in x 0.020 in]), larger 6,35 mm x 0,81 mm [0.25 in x 0.032 in] quick-connect terminals can be provided.
Features
- Attractive, rugged snap-in panel mount design - easy installation
- Choice of momentary, alternate push-pull or pull-to-cheat operation
- Quick-connect terminals
- Expected mechanical life: 1 million operations, 95% survival
- UL recognized file #E22779, CSA certified file #LR4442
Product Applications
- Appliance door lights
- Door interlocks
- Stop/start switches
Others
- Housing Material
- Polyester
- Contact Type
- Gold
- Silver
- Gold Alloy
- Circuitry
- SPNC
- DPNO
- SPDT
- DPDT
- SPNO
- Number of Channels
- 1
- Display Type
- 4½ digit LED display
- Agency Approvals and Standards
- UL, CSA
- Case Material
- Noryl plastic
- Operating Temperature
- -37 °C to 82 °C [-35 °F to 180 °F]
- Sealed
- No
- Free Position (FP)
- 17,8 mm [0.700 in] max.
- 22,4 mm [0.880 in] max.
- 24,1 mm [0.950 in] max.
- 11,4 mm [0.45 in] max.
- 21,6 mm [0.850 in] max.
- Ampere Rating
- 10A
- 1A
- Weight
- 0,9 kg [2 lb]
- Mounting
- Bench, rack or panel
- Operating Position (OP)
- 19,1 ± 1,5 mm [0.750 ±0.060 in]
- Resolution
- 1/20000 max.
- Release Force
- 0,83 N [3.0 oz] min.
- Overtravel (OT)
- 9,53 mm [0.375 in] min.
- 15,9 mm [0.625 in] min.
- 13,2 mm [0.520 in] min.
- 3,05 mm [0.120 in] min.
- 10,2 mm [0.40 in] min.
- Voltage
- 250 Vac
- 125 Vac
- 277 Vac
- Differential Travel (DT)
- 1,14 mm [0.045 in] max.
- Actuator
- Concave Plunger
- Short Convex Plunger
- Flat Nose Plunger
- Finger Grip Plunger
- Bullet Nose Plunger
- Round Nose Plunger
- Switch Type
- Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
- Snap-in Panel Mount (0.55 in x 1.12 in panel cutout)
- Snap-in Panel Mount (0.55 in x 1.45 in panel cutout)
- Termination
- Quick Connect
- Operating Force (OF)
- 6,67 N [24 oz] max.
- 4,17 N [15 oz] max.
- 8,33 N [30 oz] max.
- Series Name
- DM
- Recommended For
- Door Status Indication
Others
- Housing Material
- Polyester
- Contact Type
- Gold
- Silver
- Gold Alloy
- Circuitry
- SPNC
- DPNO
- SPDT
- DPDT
- SPNO
- Number of Channels
- 1
- Display Type
- 4½ digit LED display
- Agency Approvals and Standards
- UL, CSA
- Case Material
- Noryl plastic
- Operating Temperature
- -37 °C to 82 °C [-35 °F to 180 °F]
- Sealed
- No
- Free Position (FP)
- 17,8 mm [0.700 in] max.
- 22,4 mm [0.880 in] max.
- 24,1 mm [0.950 in] max.
- 11,4 mm [0.45 in] max.
- 21,6 mm [0.850 in] max.
- Ampere Rating
- 10A
- 1A
- Weight
- 0,9 kg [2 lb]
- Mounting
- Bench, rack or panel
- Operating Position (OP)
- 19,1 ± 1,5 mm [0.750 ±0.060 in]
- Resolution
- 1/20000 max.
- Release Force
- 0,83 N [3.0 oz] min.
- Overtravel (OT)
- 9,53 mm [0.375 in] min.
- 15,9 mm [0.625 in] min.
- 13,2 mm [0.520 in] min.
- 3,05 mm [0.120 in] min.
- 10,2 mm [0.40 in] min.
- Voltage
- 250 Vac
- 125 Vac
- 277 Vac
- Differential Travel (DT)
- 1,14 mm [0.045 in] max.
- Actuator
- Concave Plunger
- Short Convex Plunger
- Flat Nose Plunger
- Finger Grip Plunger
- Bullet Nose Plunger
- Round Nose Plunger
- Switch Type
- Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
- Snap-in Panel Mount (0.55 in x 1.12 in panel cutout)
- Snap-in Panel Mount (0.55 in x 1.45 in panel cutout)
- Termination
- Quick Connect
- Operating Force (OF)
- 6,67 N [24 oz] max.
- 4,17 N [15 oz] max.
- 8,33 N [30 oz] max.
- Series Name
- DM
- Recommended For
- Door Status Indication
- Housing Material : Polyester
- Contact Type : Gold|Silver|Gold Alloy
- Circuitry : SPNC|DPNO|SPDT|DPDT|SPNO
- Number of Channels : 1
- Display Type : 4½ digit LED display
- Agency Approvals and Standards : UL, CSA
- Case Material : Noryl plastic
- Operating Temperature : -37 °C to 82 °C [-35 °F to 180 °F]
- Sealed : No
- Free Position (FP) : 17,8 mm [0.700 in] max.|22,4 mm [0.880 in] max.|24,1 mm [0.950 in] max.|11,4 mm [0.45 in] max.|21,6 mm [0.850 in] max.
- Ampere Rating : 10A|1A
- Weight : 0,9 kg [2 lb]
- Mounting : Bench, rack or panel
- Operating Position (OP) : 19,1 ± 1,5 mm [0.750 ±0.060 in]
- Resolution : 1/20000 max.
- Release Force : 0,83 N [3.0 oz] min.
- Overtravel (OT) : 9,53 mm [0.375 in] min.|15,9 mm [0.625 in] min.|13,2 mm [0.520 in] min.|3,05 mm [0.120 in] min.|10,2 mm [0.40 in] min.
- Voltage : 250 Vac|125 Vac|277 Vac
- Differential Travel (DT) : 1,14 mm [0.045 in] max.
- Actuator : Concave Plunger|Short Convex Plunger|Flat Nose Plunger|Finger Grip Plunger|Bullet Nose Plunger|Round Nose Plunger
- Switch Type : Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)|Snap-in Panel Mount (0.55 in x 1.12 in panel cutout)|Snap-in Panel Mount (0.55 in x 1.45 in panel cutout)
- Termination : Quick Connect
- Operating Force (OF) : 6,67 N [24 oz] max.|4,17 N [15 oz] max.|8,33 N [30 oz] max.
- Series Name : DM
- Recommended For : Door Status Indication