Application Based Solutions Switches
DT Series
ac 10 A (UL, CSA). dc rated. DPDT in BZ Series package size. Variety of actuators & terminations. 25,4 mm centers side mount
DT Series switches consist of two independent single-pole double throw (SPDT) contacts in one housing controlled by an integral common actuator. The DPDT contact configuration provides a contact for the control circuit and a different contact for the signal or auxiliary circuit.
Others
- Release Force
- 0,28 N [1.0 oz] min.
- 0,42 N [1.5 oz] min.
- 0,15 N [0.52 oz] min.
- 0,56 N [2.0 oz] min.
- 0,83 N [3.0 oz] min.
- 0,21 N [0.75 oz] min.
- 0,97 N [3.5 oz] min.
- Housing Material
- General Purpose Phenolic
- Contact Type
- Silver
- Gold
- Circuitry
- DPDT
- Overtravel (OT)
- 0,25 mm [0.010 in] min.
- 1,2 mm [0.047 in] min.
- 0,8 mm [0.032 in] min.
- 0,38 mm [0.015 in] min.
- 0,13 mm [0.005 in] min.
- 15,9 mm [0.625 in] min.
- Mounting Centers
- 25,4 mm ±0,05 mm [1 in ±0.002 in]
- Package Height
- 32,49 mm [1.28 in]
- Voltage
- 250 Vac
- 28 Vdc
- Differential Travel (DT)
- 2,03 mm [0.080 in] max.
- 2,9 mm [0.114 in] max.
- 1,02 mm [0.040 in] max.
- 2,16 mm [0.085 in] max.
- 1,02 mm to 1,52 mm [0.040 in to 0.060 in]
- 9,27 mm [0.365 in] max.
- 4,95 mm [0.195 in] max.
- 0,50 mm [0.020 in] max.
- 1,27 mm [0.050 in] max.
- 12,44 mm [0.490 in] max.
- 2,54 mm [0.100 in] max.
- MIL Spec. Number
- MS25008-1
- Agency Approvals and Standards
- UL, CSA
- Actuator
- Roller Lever
- Pin Plunger
- Straight Plunger
- Straight Lever
- Operating Temperature
- -55 °C to 85 °C [-67 °F to 185 °F]
- Pretravel (PT)
- 2,29 mm [0.090 in] max.
- 1,91 mm [0.075 in] max.
- 3,25 mm [0.128 in] max.
- 1,14 mm [0.045 in] max.
- Sealed
- No
- Mounting Screw Size
- 3,53 mm [0.139 in]
- Switch Type
- MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Termination
- Screw
- Operating Force (OF)
- 1,57 N to 2,64 N [5.5 oz to 9.5 oz] max.
- 2,50 N to 4,17 N [9 oz to 15 oz] max.
- 2,50 N to 3,89 N [9.0 oz to 14.0 oz] max.
- 3,34 N to 5,56 N [12.0 oz to 20.0 oz] max.
- 1,67 N to 2,78 N [6 oz to 10 oz] max.
- 1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.
- 1,11 N to 1,95 N [4 oz to 7 oz] max.
- 1,25 N to 2,09 N [4.5 oz to 7.5 oz] max.
- 11,1 N [2.5 lb] max.
- 0,99 N to 1,70 N [3.5 oz to 6 oz] max.
- 3,97 N [14.0 oz] max.
- Package Length
- 49,3 mm [1.94 in]
- Ampere Rating
- 10A
- Weight
- 35,5 g [0.078 lb]
- Tightening Torque
- 0,33 N m [3.0 in lb]
- Operating Position (OP)
- 31,75 mm ±0,76 mm [1.25 in ±0.030 in]
- 30,17 mm ±0,38 mm [1.188 in ±0.015 in]
- 17,48 mm ±0,76 mm [0.688 in ±0.030 in]
- 15,62 mm ±0,38 mm [0.615 in ±0.015 in]
- 28,20 mm ±0,51 mm [1.11 in ±0.020 in]
- 18,03 mm [0.71 in]
- 29,36 mm ±0,76 mm [1.156 in ±0.030 in]
- 30,96 ±1,14 mm [1.219 ±0.045 in]
- 21,82 mm ±0,76 mm [0.859 in ±0.030 in]
- Series Name
- DT
- Package Width
- 17,5 mm [0.69 in]
Others
- Release Force
- 0,28 N [1.0 oz] min.
- 0,42 N [1.5 oz] min.
- 0,15 N [0.52 oz] min.
- 0,56 N [2.0 oz] min.
- 0,83 N [3.0 oz] min.
- 0,21 N [0.75 oz] min.
- 0,97 N [3.5 oz] min.
- Housing Material
- General Purpose Phenolic
- Contact Type
- Silver
- Gold
- Circuitry
- DPDT
- Overtravel (OT)
- 0,25 mm [0.010 in] min.
- 1,2 mm [0.047 in] min.
- 0,8 mm [0.032 in] min.
- 0,38 mm [0.015 in] min.
- 0,13 mm [0.005 in] min.
- 15,9 mm [0.625 in] min.
- Mounting Centers
- 25,4 mm ±0,05 mm [1 in ±0.002 in]
- Package Height
- 32,49 mm [1.28 in]
- Voltage
- 250 Vac
- 28 Vdc
- Differential Travel (DT)
- 2,03 mm [0.080 in] max.
- 2,9 mm [0.114 in] max.
- 1,02 mm [0.040 in] max.
- 2,16 mm [0.085 in] max.
- 1,02 mm to 1,52 mm [0.040 in to 0.060 in]
- 9,27 mm [0.365 in] max.
- 4,95 mm [0.195 in] max.
- 0,50 mm [0.020 in] max.
- 1,27 mm [0.050 in] max.
- 12,44 mm [0.490 in] max.
- 2,54 mm [0.100 in] max.
- MIL Spec. Number
- MS25008-1
- Agency Approvals and Standards
- UL, CSA
- Actuator
- Roller Lever
- Pin Plunger
- Straight Plunger
- Straight Lever
- Operating Temperature
- -55 °C to 85 °C [-67 °F to 185 °F]
- Pretravel (PT)
- 2,29 mm [0.090 in] max.
- 1,91 mm [0.075 in] max.
- 3,25 mm [0.128 in] max.
- 1,14 mm [0.045 in] max.
- Sealed
- No
- Mounting Screw Size
- 3,53 mm [0.139 in]
- Switch Type
- MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Termination
- Screw
- Operating Force (OF)
- 1,57 N to 2,64 N [5.5 oz to 9.5 oz] max.
- 2,50 N to 4,17 N [9 oz to 15 oz] max.
- 2,50 N to 3,89 N [9.0 oz to 14.0 oz] max.
- 3,34 N to 5,56 N [12.0 oz to 20.0 oz] max.
- 1,67 N to 2,78 N [6 oz to 10 oz] max.
- 1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.
- 1,11 N to 1,95 N [4 oz to 7 oz] max.
- 1,25 N to 2,09 N [4.5 oz to 7.5 oz] max.
- 11,1 N [2.5 lb] max.
- 0,99 N to 1,70 N [3.5 oz to 6 oz] max.
- 3,97 N [14.0 oz] max.
- Package Length
- 49,3 mm [1.94 in]
- Ampere Rating
- 10A
- Weight
- 35,5 g [0.078 lb]
- Tightening Torque
- 0,33 N m [3.0 in lb]
- Operating Position (OP)
- 31,75 mm ±0,76 mm [1.25 in ±0.030 in]
- 30,17 mm ±0,38 mm [1.188 in ±0.015 in]
- 17,48 mm ±0,76 mm [0.688 in ±0.030 in]
- 15,62 mm ±0,38 mm [0.615 in ±0.015 in]
- 28,20 mm ±0,51 mm [1.11 in ±0.020 in]
- 18,03 mm [0.71 in]
- 29,36 mm ±0,76 mm [1.156 in ±0.030 in]
- 30,96 ±1,14 mm [1.219 ±0.045 in]
- 21,82 mm ±0,76 mm [0.859 in ±0.030 in]
- Series Name
- DT
- Package Width
- 17,5 mm [0.69 in]
- Release Force : 0,28 N [1.0 oz] min.|0,42 N [1.5 oz] min.|0,15 N [0.52 oz] min.|0,56 N [2.0 oz] min.|0,83 N [3.0 oz] min.|0,21 N [0.75 oz] min.|0,97 N [3.5 oz] min.
- Housing Material : General Purpose Phenolic
- Contact Type : Silver|Gold
- Circuitry : DPDT
- Overtravel (OT) : 0,25 mm [0.010 in] min.|1,2 mm [0.047 in] min.|0,8 mm [0.032 in] min.|0,38 mm [0.015 in] min.|0,13 mm [0.005 in] min.|15,9 mm [0.625 in] min.
- Mounting Centers : 25,4 mm ±0,05 mm [1 in ±0.002 in]
- Package Height : 32,49 mm [1.28 in]
- Voltage : 250 Vac|28 Vdc
- Differential Travel (DT) : 2,03 mm [0.080 in] max.|2,9 mm [0.114 in] max.|1,02 mm [0.040 in] max.|2,16 mm [0.085 in] max.|1,02 mm to 1,52 mm [0.040 in to 0.060 in]|9,27 mm [0.365 in] max.|4,95 mm [0.195 in] max.|0,50 mm [0.020 in] max.|1,27 mm [0.050 in] max.|12,44 mm [0.490 in] max.|2,54 mm [0.100 in] max.
- MIL Spec. Number : MS25008-1
- Agency Approvals and Standards : UL, CSA
- Actuator : Roller Lever|Pin Plunger|Straight Plunger|Straight Lever
- Operating Temperature : -55 °C to 85 °C [-67 °F to 185 °F]
- Pretravel (PT) : 2,29 mm [0.090 in] max.|1,91 mm [0.075 in] max.|3,25 mm [0.128 in] max.|1,14 mm [0.045 in] max.
- Sealed : No
- Mounting Screw Size : 3,53 mm [0.139 in]
- Switch Type : MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Termination : Screw
- Operating Force (OF) : 1,57 N to 2,64 N [5.5 oz to 9.5 oz] max.|2,50 N to 4,17 N [9 oz to 15 oz] max.|2,50 N to 3,89 N [9.0 oz to 14.0 oz] max.|3,34 N to 5,56 N [12.0 oz to 20.0 oz] max.|1,67 N to 2,78 N [6 oz to 10 oz] max.|1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.|1,11 N to 1,95 N [4 oz to 7 oz] max.|1,25 N to 2,09 N [4.5 oz to 7.5 oz] max.|11,1 N [2.5 lb] max.|0,99 N to 1,70 N [3.5 oz to 6 oz] max.|3,97 N [14.0 oz] max.
- Package Length : 49,3 mm [1.94 in]
- Ampere Rating : 10A
- Weight : 35,5 g [0.078 lb]
- Tightening Torque : 0,33 N m [3.0 in lb]
- Operating Position (OP) : 31,75 mm ±0,76 mm [1.25 in ±0.030 in]|30,17 mm ±0,38 mm [1.188 in ±0.015 in]|17,48 mm ±0,76 mm [0.688 in ±0.030 in]|15,62 mm ±0,38 mm [0.615 in ±0.015 in]|28,20 mm ±0,51 mm [1.11 in ±0.020 in]|18,03 mm [0.71 in]|29,36 mm ±0,76 mm [1.156 in ±0.030 in]|30,96 ±1,14 mm [1.219 ±0.045 in]|21,82 mm ±0,76 mm [0.859 in ±0.030 in]
- Series Name : DT
- Package Width : 17,5 mm [0.69 in]
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
1.61 MB
9/11/2020
PDF 1.61 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
1.61 MB
9/11/2020
PDF 1.61 MB
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB