Application Based Solutions Switches
WW Series
Snap-in panel mount. Slow action DB contact design. UL, CSA. Up to 16 A rated contacts. Up to 3 contacts available
The WW Series switching mechanism is a non-snap double break shorting bar type construction. One, two or three circuit versions are available. The three-circuit unit has two poles. On a three-circuit switch in the unoperated condition (see drawing) circuit #2 is closed and circuit #1 and #3 are open. As the plunger is depressed, circuit #2 opens and circuit #1 and #3 are closed.
The switch is two-pole since it makes and breaks two separate circuits (#1 and #3). When the plunger is released, circuit #1 and #3 are broken and circuit #2 is closed.
Others
- Sealed
- No
- Housing Material
- Plastic
- Switch Type
- Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
- Material
- Plastic
- Termination
- Quick Connect
- Ampere Rating
- 3A
- 0.1 A
- Actuator Length
- 12,5 mm [0.49 in]
- Package Length
- 17,53 mm [0.69 in]
- Circuitry
- SPNC
- Overtravel (OT)
- 5,0 mm [0.20 in] min.
- Expected Mechanical Life
- 100000 cycles
- Operating Position (OP)
- 3,5 mm [0.14 in]
- Package Height
- 40,00 mm [1.575 in]
- Voltage
- 125 Vac
- Agency Approvals and Standards
- UL, CSA
- Series Name
- WW
- Package Width
- 31,52 mm [1.241 in]
- Recommended For
- Door Status Indication
- Door Status Indication; Plunger guard available
- Actuator
- Plunger Lever
Others
- Sealed
- No
- Housing Material
- Plastic
- Switch Type
- Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
- Material
- Plastic
- Termination
- Quick Connect
- Ampere Rating
- 3A
- 0.1 A
- Actuator Length
- 12,5 mm [0.49 in]
- Package Length
- 17,53 mm [0.69 in]
- Circuitry
- SPNC
- Overtravel (OT)
- 5,0 mm [0.20 in] min.
- Expected Mechanical Life
- 100000 cycles
- Operating Position (OP)
- 3,5 mm [0.14 in]
- Package Height
- 40,00 mm [1.575 in]
- Voltage
- 125 Vac
- Agency Approvals and Standards
- UL, CSA
- Series Name
- WW
- Package Width
- 31,52 mm [1.241 in]
- Recommended For
- Door Status Indication
- Door Status Indication; Plunger guard available
- Actuator
- Plunger Lever
- Sealed : No
- Housing Material : Plastic
- Switch Type : Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
- Material : Plastic
- Termination : Quick Connect
- Ampere Rating : 3A|0.1 A
- Actuator Length : 12,5 mm [0.49 in]
- Package Length : 17,53 mm [0.69 in]
- Circuitry : SPNC
- Overtravel (OT) : 5,0 mm [0.20 in] min.
- Expected Mechanical Life : 100000 cycles
- Operating Position (OP) : 3,5 mm [0.14 in]
- Package Height : 40,00 mm [1.575 in]
- Voltage : 125 Vac
- Agency Approvals and Standards : UL, CSA
- Series Name : WW
- Package Width : 31,52 mm [1.241 in]
- Recommended For : Door Status Indication|Door Status Indication; Plunger guard available
- Actuator : Plunger Lever