https://sps.honeywell.com/us/en/search-results.html

Premium Switches

BE Series

25 A (UL, CSA). SPDT. Variety of actuators & terminations. 25,4 mm centers side mount or panel mount

BE Series

Distributor Inventory

Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics. The MICRO SWITCH 6AS Series consists of two large premium BZ/BA/BM/BE snap-action switches ganged together and actuated by a single actuator. Field adjustable operating point is an option for one or both switches.

Others

  • Release Force
    • 0,14 N [0.494 oz] min.
    • 0,28 N [1.0 oz] min.
    • 0,42 N [1.5 oz] min.
    • 2,78 N [10.0 oz] min.
    • 0,97 N [3.5 oz] min.
    • 0,15 N [0.52 oz] min.
  • Housing Material
    • General Purpose Phenolic
  • Contact Type
    • Silver
    • Silver Cadmium Oxide
  • Actuator Length
    • 12,8 mm [0.51 in]
    • 31,75 mm [1.25 in]
  • Circuitry
    • SPDT
  • Overtravel (OT)
    • 1,27 mm [0.050 in] min.
    • 1,57 mm [0.062 in] min.
    • 1,96 mm [0.077 in] min.
    • 0,25 mm [0.010 in] min.
    • 1,52 mm [0.060 in] min.
    • 2,39 mm [0.094 in] min.
    • 0,38 mm [0.015 in] min.
    • 0,76 mm [0.030 in] min.
    • 0,61 mm [0.024 in] min.
  • Mounting Centers
    • 25,4 mm [1 in]
  • Package Height
    • 24,1 mm [0.95 in]
  • Voltage
    • 250 Vac
  • Differential Travel (DT)
    • 0,50 mm [0.020 in] max.
    • 0,05 mm [0.002 in] max.
    • 0,18 mm [0.007 in] max.
    • 1,57 mm [0.062 in] max.
    • 0,76 mm [0.030 in] max.
    • 0,005 mm [0.0002 in] max.
    • 0,08 mm [0.003 in] max.
    • 0,038 mm [0.0015 in] max.
    • 1,14 mm [0.045 in] max.
    • 2,16 mm [0.085 in] max.
    • 2,8 mm [0.109 in] max.
    • 0,025 mm [0.001 in] max.
  • Agency Approvals and Standards
    • UL, CSA
  • Actuator
    • Pin Plunger
    • Flexible Leaf
    • Overtravel Plunger
    • Roller Lever
    • Straight Lever
    • Simulated Roller Lever
  • Operating Temperature
    • -55 °C to 85 °C [-67 °F to 185 °F]
    • -55 °C to 121 °C [-67 °F to 250 °F]
  • Sealed
    • No
  • Mounting Screw Size
    • 3,53 mm [0.139 in]
  • Switch Type
    • MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
  • Termination
    • Solder
    • Screw
    • Quick Connect
  • Operating Force (OF)
    • 1,67 N [6 oz] max.
    • 1,13 N [4.0 oz] max.
    • 6,67 N [24 oz] max.
    • 3,89 N to 6,12 N [14.0 oz to 22.0 oz] max.
    • 6,95 N [25.0 oz] max.
    • 2,78 N [10.0 oz] max.
    • 0,99 N [3.5 oz] max.
    • 2,5 N [9.0 oz] max.
    • 0,72 N [2.5 oz] max.
    • 3,06 N to 4,73 N [11.0 oz to 17.0 oz] max.
    • 5,56 N [20 oz] max.
  • Material
    • Plastic
  • Ampere Rating
    • 25 A
  • Package Length
    • 49,3 mm [1.94 in]
  • Weight
    • 28,6 g [0.063 lb]
    • 24,94 g to 34,01 g [0.055 lb to 0.075 lb]
    • 39 g [0.086 lb]
  • Tightening Torque
    • 0,33 N m [3.0 in lb]
  • Operating Position (OP)
    • 26,16 mm ±0,51 mm [1.03 in ± 0.020 in]
    • 16,26 mm [0.640 in]
    • 21,82 mm ±0,76 mm [0.859 in ±0.030 in]
    • 17,48 mm [0.688 in]
    • 19,1 mm ±0,76 mm [0.75 in ± 0.03 in]
    • 29,87 mm ±0,76 mm [1.176 in ± 0.03 in]
    • 30,17 mm ±0,76 mm [1.188 in ±0.030 in]
  • Series Name
    • BZ/BA/WA/YZ
  • Package Width
    • 17,5 mm [0.69 in]

Others

  • Release Force
    • 0,14 N [0.494 oz] min.
    • 0,28 N [1.0 oz] min.
    • 0,42 N [1.5 oz] min.
    • 2,78 N [10.0 oz] min.
    • 0,97 N [3.5 oz] min.
    • 0,15 N [0.52 oz] min.
  • Housing Material
    • General Purpose Phenolic
  • Contact Type
    • Silver
    • Silver Cadmium Oxide
  • Actuator Length
    • 12,8 mm [0.51 in]
    • 31,75 mm [1.25 in]
  • Circuitry
    • SPDT
  • Overtravel (OT)
    • 1,27 mm [0.050 in] min.
    • 1,57 mm [0.062 in] min.
    • 1,96 mm [0.077 in] min.
    • 0,25 mm [0.010 in] min.
    • 1,52 mm [0.060 in] min.
    • 2,39 mm [0.094 in] min.
    • 0,38 mm [0.015 in] min.
    • 0,76 mm [0.030 in] min.
    • 0,61 mm [0.024 in] min.
  • Mounting Centers
    • 25,4 mm [1 in]
  • Package Height
    • 24,1 mm [0.95 in]
  • Voltage
    • 250 Vac
  • Differential Travel (DT)
    • 0,50 mm [0.020 in] max.
    • 0,05 mm [0.002 in] max.
    • 0,18 mm [0.007 in] max.
    • 1,57 mm [0.062 in] max.
    • 0,76 mm [0.030 in] max.
    • 0,005 mm [0.0002 in] max.
    • 0,08 mm [0.003 in] max.
    • 0,038 mm [0.0015 in] max.
    • 1,14 mm [0.045 in] max.
    • 2,16 mm [0.085 in] max.
    • 2,8 mm [0.109 in] max.
    • 0,025 mm [0.001 in] max.
  • Agency Approvals and Standards
    • UL, CSA
  • Actuator
    • Pin Plunger
    • Flexible Leaf
    • Overtravel Plunger
    • Roller Lever
    • Straight Lever
    • Simulated Roller Lever
  • Operating Temperature
    • -55 °C to 85 °C [-67 °F to 185 °F]
    • -55 °C to 121 °C [-67 °F to 250 °F]
  • Sealed
    • No
  • Mounting Screw Size
    • 3,53 mm [0.139 in]
  • Switch Type
    • MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
  • Termination
    • Solder
    • Screw
    • Quick Connect
  • Operating Force (OF)
    • 1,67 N [6 oz] max.
    • 1,13 N [4.0 oz] max.
    • 6,67 N [24 oz] max.
    • 3,89 N to 6,12 N [14.0 oz to 22.0 oz] max.
    • 6,95 N [25.0 oz] max.
    • 2,78 N [10.0 oz] max.
    • 0,99 N [3.5 oz] max.
    • 2,5 N [9.0 oz] max.
    • 0,72 N [2.5 oz] max.
    • 3,06 N to 4,73 N [11.0 oz to 17.0 oz] max.
    • 5,56 N [20 oz] max.
  • Material
    • Plastic
  • Ampere Rating
    • 25 A
  • Package Length
    • 49,3 mm [1.94 in]
  • Weight
    • 28,6 g [0.063 lb]
    • 24,94 g to 34,01 g [0.055 lb to 0.075 lb]
    • 39 g [0.086 lb]
  • Tightening Torque
    • 0,33 N m [3.0 in lb]
  • Operating Position (OP)
    • 26,16 mm ±0,51 mm [1.03 in ± 0.020 in]
    • 16,26 mm [0.640 in]
    • 21,82 mm ±0,76 mm [0.859 in ±0.030 in]
    • 17,48 mm [0.688 in]
    • 19,1 mm ±0,76 mm [0.75 in ± 0.03 in]
    • 29,87 mm ±0,76 mm [1.176 in ± 0.03 in]
    • 30,17 mm ±0,76 mm [1.188 in ±0.030 in]
  • Series Name
    • BZ/BA/WA/YZ
  • Package Width
    • 17,5 mm [0.69 in]
  • Release Force : 0,14 N [0.494 oz] min.|0,28 N [1.0 oz] min.|0,42 N [1.5 oz] min.|2,78 N [10.0 oz] min.|0,97 N [3.5 oz] min.|0,15 N [0.52 oz] min.
  • Housing Material : General Purpose Phenolic
  • Contact Type : Silver|Silver Cadmium Oxide
  • Actuator Length : 12,8 mm [0.51 in]|31,75 mm [1.25 in]
  • Circuitry : SPDT
  • Overtravel (OT) : 1,27 mm [0.050 in] min.|1,57 mm [0.062 in] min.|1,96 mm [0.077 in] min.|0,25 mm [0.010 in] min.|1,52 mm [0.060 in] min.|2,39 mm [0.094 in] min.|0,38 mm [0.015 in] min.|0,76 mm [0.030 in] min.|0,61 mm [0.024 in] min.
  • Mounting Centers : 25,4 mm [1 in]
  • Package Height : 24,1 mm [0.95 in]
  • Voltage : 250 Vac
  • Differential Travel (DT) : 0,50 mm [0.020 in] max.|0,05 mm [0.002 in] max.|0,18 mm [0.007 in] max.|1,57 mm [0.062 in] max.|0,76 mm [0.030 in] max.|0,005 mm [0.0002 in] max.|0,08 mm [0.003 in] max.|0,038 mm [0.0015 in] max.|1,14 mm [0.045 in] max.|2,16 mm [0.085 in] max.|2,8 mm [0.109 in] max.|0,025 mm [0.001 in] max.
  • Agency Approvals and Standards : UL, CSA
  • Actuator : Pin Plunger|Flexible Leaf|Overtravel Plunger|Roller Lever|Straight Lever|Simulated Roller Lever
  • Operating Temperature : -55 °C to 85 °C [-67 °F to 185 °F]|-55 °C to 121 °C [-67 °F to 250 °F]
  • Sealed : No
  • Mounting Screw Size : 3,53 mm [0.139 in]
  • Switch Type : MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
  • Termination : Solder|Screw|Quick Connect
  • Operating Force (OF) : 1,67 N [6 oz] max.|1,13 N [4.0 oz] max.|6,67 N [24 oz] max.|3,89 N to 6,12 N [14.0 oz to 22.0 oz] max.|6,95 N [25.0 oz] max.|2,78 N [10.0 oz] max.|0,99 N [3.5 oz] max.|2,5 N [9.0 oz] max.|0,72 N [2.5 oz] max.|3,06 N to 4,73 N [11.0 oz to 17.0 oz] max.|5,56 N [20 oz] max.
  • Material : Plastic
  • Ampere Rating : 25 A
  • Package Length : 49,3 mm [1.94 in]
  • Weight : 28,6 g [0.063 lb]|24,94 g to 34,01 g [0.055 lb to 0.075 lb]|39 g [0.086 lb]
  • Tightening Torque : 0,33 N m [3.0 in lb]
  • Operating Position (OP) : 26,16 mm ±0,51 mm [1.03 in ± 0.020 in]|16,26 mm [0.640 in]|21,82 mm ±0,76 mm [0.859 in ±0.030 in]|17,48 mm [0.688 in]|19,1 mm ±0,76 mm [0.75 in ± 0.03 in]|29,87 mm ±0,76 mm [1.176 in ± 0.03 in]|30,17 mm ±0,76 mm [1.188 in ±0.030 in]
  • Series Name : BZ/BA/WA/YZ
  • Package Width : 17,5 mm [0.69 in]
Brochure
Name
Description
File Size
Date
Size
Safety and Productivity Solutions in Hospital Applications
11.57 MB
9/11/2020
PDF 11.57 MB
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
9/10/2020
PDF 14.08 MB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
12/16/2020
PDF 10.07 MB
Oil and Gas Brochure
3.4 MB
9/10/2020
PDF 3.4 MB
Application Note
Name
Description
File Size
Date
Size
Switches for Automated Parking Gates/Barriers
791.09 KB
9/10/2020
PDF 791.09 KB
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Others
Name
Description
File Size
Date
Size
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.09 MB
9/11/2020
PDF 2.09 MB
BE-2RV-A4 lowres photo
22.19 KB
9/11/2020
22.19 KB
BE-2RV-A4 highres photo
248.92 KB
9/11/2020
248.92 KB
Name
Description
File Size
Date
Size
Safety and Productivity Solutions in Hospital Applications
11.57 MB
9/11/2020
PDF 11.57 MB
Switches for Automated Parking Gates/Barriers
791.09 KB
9/10/2020
PDF 791.09 KB
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.09 MB
9/11/2020
PDF 2.09 MB
BE-2RV-A4 lowres photo
22.19 KB
9/11/2020
22.19 KB
BE-2RV-A4 highres photo
248.92 KB
9/11/2020
248.92 KB
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
9/10/2020
PDF 14.08 MB
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
12/16/2020
PDF 10.07 MB
Oil and Gas Brochure
3.4 MB
9/10/2020
PDF 3.4 MB