https://sps.honeywell.com/us/en/search-results.html

Subminiature Basic Switches

SM Series

Up to 5 A ac & dc (UL, CSA, CE, ENEC). Variety of actuators, terminations & contacts. 9,5 mm centers side mount. MIL-PRF-8805 listings

Distributor Inventory

The MICRO SWITCH SM Series’ small size and light weight are combined with ample electrical capacity, precision operation, and extended life. Featuring high precision and repeatability, the SM Series offers gold contacts for low-energy switching and gold bifurcated contacts for maximum reliability. Bifurcated contacts provide parallel redundancy within the SM switch. The SM switch is available for power-duty switching up to 11 A (Vac) or 1/4 HP (Vac).

Pressure Ranges
  • 0 inH20 to 4 inH20

Others

  • Release Force
    • 0,07 N [0.25 oz] min.
    • 0,05 N [0.18 oz] min.
    • 0,14 N [0.494 oz] min.
    • 0,28 N [1.0 oz] min.
    • 0,02 N [0.07 oz] min.
    • 0,01 N [0.035 oz] min.
    • 0,56 N [2.0 oz] min.
    • 0,31 N [1.1 oz] min.
  • Housing Material
    • General Purpose Phenolic
    • High Temperature Phenolic
  • Contact Type
    • Silver
    • Gold-Plated Silver
    • Gold
  • Actuator Length
    • 4,83 mm [0.19 in]
    • 3,05 mm [0.12 in]
  • Circuitry
    • SPDT
  • Overtravel (OT)
    • 0,33 mm [0.013 in] min.
    • 0,51 mm [0.020 in] min.
    • 0,13 mm [0.005 in] min.
    • 0,076 mm [0.003 in] min.
    • 0,46 mm [0.018 in] min.
    • 0,25 mm [0.010 in] min.
    • 0,66 mm [0.026 in] min.
    • 1,45 mm [0.057 in] min.
    • 0,76 mm [0.030 in] min.
    • 0,97 mm [0.038 in] min.
    • 0,64 mm [0.025 in] min.
  • Mounting Centers
    • 9,65 mm [0.38 in]
    • 4,83 mm [0.19 in]
  • Package Height
    • 12,4 mm [0.49 in]
  • Voltage
    • 125 Vac/30 Vdc
    • 115 Vac
    • 125 Vac
    • 250 Vac
    • 30 Vdc
  • Differential Travel (DT)
    • 0,76 mm [0.030 in] max.
    • 0,08 mm [0.003 in] max.
    • 1,78 mm [0.070 in] max.
  • Agency Approvals and Standards
    • UL, CE, CSA, ENEC
    • UL, CSA, ENEC
    • UL, CE, ENEC
  • Actuator
    • Roller Lever
    • Simulated Roller Lever
    • Straight Lever
    • Pin Plunger
    • Paddle Lever
  • Operating Temperature
    • -53 °C to 204 °C [-65 °F to 400 °F]
    • -55 °C to 125 °C [-67 °F to 257 °F]
    • -53 °C to 121 °C [-65 °F to 250 °F]
    • -40 °C to 121 °C [-40 °F to 250 °F]
    • -53 °C to 163 °C [-65 °F to 325 °F]
  • Pretravel (PT)
    • 0,5 mm [0.020 in] max.
    • 3,05 mm [0.120 in] max.
    • 3,8 mm [0.150 in] max.
    • 7,87 mm [0.310 in] max.
    • 2,16 mm [0.085 in] max.
    • 5,56 mm [0.219 in] max.
    • 5,54 mm [0.218 in] max.
    • 0,76 mm [0.030 in] max.
    • 3,32 mm [0.117 in] max.
  • Sealed
    • No
    • Yes
  • Switch Type
    • MICRO SWITCH Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
  • Mounting Screw Size
    • 22,1 mm [0.087 in]
  • Operating Force (OF)
    • 0,31 N [1.1 oz] max.
    • 2,55 N [9.0 oz] max.
    • 0,16 N [0.60 oz] max.
    • 0,15 N [0.53 oz] max.
    • 1,95 N [7.0 oz] max.
    • 1,13 N [4.0 oz] max.
    • 0,56 N to 1,98 N [2.0 oz to 7.0 oz] max.
    • 0,11 N [0.4 oz] max.
    • 0,06 N [0.19 oz] max.
    • 0,97 N [3.5 oz] max.
    • 0,39 N [1.4 oz] max.
    • 0,83 N to 1,39 N [3.0 oz to 5.0 oz]
    • 3,40 N [12.0 oz] max.
    • 2,27 N [8.0 oz] max.
    • 3,97 N [14.0 oz] max.
    • 0,56 N [2.0 oz] max.
    • 0,83 N [3.0 oz] max.
    • 0,83 N to 2,09 N [3.0 oz to 7.5 oz]
    • 0,12 N [0.42 oz] max.
  • Termination
    • Screw
    • PCB Terminals
    • PCB Solder
    • Quick Connect
    • Solder
    • Solder Quick Connect
  • Ampere Rating
    • 5A
    • 1A
    • 4A
    • 11A
    • 0.1 A
  • Package Length
    • 19,8 mm [0.78 in]
  • Weight
    • 2,99 g [0.008 lb]
    • 3,63 g [0.008 lb]
    • 2,72 g [0.006 lb]
  • High Temperature
    • 204°C [400°F]
    • 125°C [257°F]
  • Tightening Torque
    • 0,26 N m [2.3 in lb]
    • 0,22 N m [2.0 in lb]
  • Operating Position (OP)
    • 11,7 mm ±1,5 mm [0.460 in ±0.060 in]
    • 14,2 mm ±1,5 mm [0.560 in ±0.060 in]
    • 7,11 mm ± 4,3 mm [0.280 in ± 0.170 in]
    • 8,51 mm ± 2 mm [0.335 in ± 0.080 in]
    • 8,64 mm ± 1,5 mm [0.340 in ±0.060 in]
    • 8,38 mm ±0,38 mm [0.330 in ±0.015 in]
    • 8,89 mm ±0,76 mm [0.350 in ±0.030 in]
    • 13,0 mm ±1,93 mm [0.512 in ±0.076 in]
    • 14,2 mm ±0,76 mm [0.562 in ±0.030 in]
    • 11,55 mm ±2 mm [0.455 in ±0.080 in]
    • 14,2 mm ±0,25 mm [0.560 in ±0.010 in]
  • Series Name
    • SM
  • Package Width
    • 6,35 mm [0.25 in]
  • Recommended For
    • 14,35 mm [0.565 in] straight lever with gold contacts
    • 14,35 mm [0.565 in] straight lever
    • Flexible leaf with roller
    • Force and stability of flexible leaf actuator
    • Lower force
    • Operating in temperatures to 204 °C [400 °F] for 100 hours
    • MIL-PRF-8805 application requirements, solder terminals
    • Most applications
    • 44,8 mm [1.765 in] straight lever
    • Operating in temperatures to 121 °C [250 °F]
    • Application requiring gold contacts
    • Less differential travel
    • 6,38 mm [0.251 in] simulated roller lever
    • 13,6 mm [0.251 in] roller lever with gold contacts
    • 7,24 mm [0.285 in] straight lever

Others

  • Release Force
    • 0,07 N [0.25 oz] min.
    • 0,05 N [0.18 oz] min.
    • 0,14 N [0.494 oz] min.
    • 0,28 N [1.0 oz] min.
    • 0,02 N [0.07 oz] min.
    • 0,01 N [0.035 oz] min.
    • 0,56 N [2.0 oz] min.
    • 0,31 N [1.1 oz] min.
  • Housing Material
    • General Purpose Phenolic
    • High Temperature Phenolic
  • Contact Type
    • Silver
    • Gold-Plated Silver
    • Gold
  • Actuator Length
    • 4,83 mm [0.19 in]
    • 3,05 mm [0.12 in]
  • Circuitry
    • SPDT
  • Overtravel (OT)
    • 0,33 mm [0.013 in] min.
    • 0,51 mm [0.020 in] min.
    • 0,13 mm [0.005 in] min.
    • 0,076 mm [0.003 in] min.
    • 0,46 mm [0.018 in] min.
    • 0,25 mm [0.010 in] min.
    • 0,66 mm [0.026 in] min.
    • 1,45 mm [0.057 in] min.
    • 0,76 mm [0.030 in] min.
    • 0,97 mm [0.038 in] min.
    • 0,64 mm [0.025 in] min.
  • Mounting Centers
    • 9,65 mm [0.38 in]
    • 4,83 mm [0.19 in]
  • Package Height
    • 12,4 mm [0.49 in]
  • Voltage
    • 125 Vac/30 Vdc
    • 115 Vac
    • 125 Vac
    • 250 Vac
    • 30 Vdc
  • Differential Travel (DT)
    • 0,76 mm [0.030 in] max.
    • 0,08 mm [0.003 in] max.
    • 1,78 mm [0.070 in] max.
  • Agency Approvals and Standards
    • UL, CE, CSA, ENEC
    • UL, CSA, ENEC
    • UL, CE, ENEC
  • Actuator
    • Roller Lever
    • Simulated Roller Lever
    • Straight Lever
    • Pin Plunger
    • Paddle Lever
  • Operating Temperature
    • -53 °C to 204 °C [-65 °F to 400 °F]
    • -55 °C to 125 °C [-67 °F to 257 °F]
    • -53 °C to 121 °C [-65 °F to 250 °F]
    • -40 °C to 121 °C [-40 °F to 250 °F]
    • -53 °C to 163 °C [-65 °F to 325 °F]
  • Pretravel (PT)
    • 0,5 mm [0.020 in] max.
    • 3,05 mm [0.120 in] max.
    • 3,8 mm [0.150 in] max.
    • 7,87 mm [0.310 in] max.
    • 2,16 mm [0.085 in] max.
    • 5,56 mm [0.219 in] max.
    • 5,54 mm [0.218 in] max.
    • 0,76 mm [0.030 in] max.
    • 3,32 mm [0.117 in] max.
  • Sealed
    • No
    • Yes
  • Switch Type
    • MICRO SWITCH Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
  • Mounting Screw Size
    • 22,1 mm [0.087 in]
  • Operating Force (OF)
    • 0,31 N [1.1 oz] max.
    • 2,55 N [9.0 oz] max.
    • 0,16 N [0.60 oz] max.
    • 0,15 N [0.53 oz] max.
    • 1,95 N [7.0 oz] max.
    • 1,13 N [4.0 oz] max.
    • 0,56 N to 1,98 N [2.0 oz to 7.0 oz] max.
    • 0,11 N [0.4 oz] max.
    • 0,06 N [0.19 oz] max.
    • 0,97 N [3.5 oz] max.
    • 0,39 N [1.4 oz] max.
    • 0,83 N to 1,39 N [3.0 oz to 5.0 oz]
    • 3,40 N [12.0 oz] max.
    • 2,27 N [8.0 oz] max.
    • 3,97 N [14.0 oz] max.
    • 0,56 N [2.0 oz] max.
    • 0,83 N [3.0 oz] max.
    • 0,83 N to 2,09 N [3.0 oz to 7.5 oz]
    • 0,12 N [0.42 oz] max.
  • Termination
    • Screw
    • PCB Terminals
    • PCB Solder
    • Quick Connect
    • Solder
    • Solder Quick Connect
  • Ampere Rating
    • 5A
    • 1A
    • 4A
    • 11A
    • 0.1 A
  • Package Length
    • 19,8 mm [0.78 in]
  • Weight
    • 2,99 g [0.008 lb]
    • 3,63 g [0.008 lb]
    • 2,72 g [0.006 lb]
  • High Temperature
    • 204°C [400°F]
    • 125°C [257°F]
  • Tightening Torque
    • 0,26 N m [2.3 in lb]
    • 0,22 N m [2.0 in lb]
  • Operating Position (OP)
    • 11,7 mm ±1,5 mm [0.460 in ±0.060 in]
    • 14,2 mm ±1,5 mm [0.560 in ±0.060 in]
    • 7,11 mm ± 4,3 mm [0.280 in ± 0.170 in]
    • 8,51 mm ± 2 mm [0.335 in ± 0.080 in]
    • 8,64 mm ± 1,5 mm [0.340 in ±0.060 in]
    • 8,38 mm ±0,38 mm [0.330 in ±0.015 in]
    • 8,89 mm ±0,76 mm [0.350 in ±0.030 in]
    • 13,0 mm ±1,93 mm [0.512 in ±0.076 in]
    • 14,2 mm ±0,76 mm [0.562 in ±0.030 in]
    • 11,55 mm ±2 mm [0.455 in ±0.080 in]
    • 14,2 mm ±0,25 mm [0.560 in ±0.010 in]
  • Series Name
    • SM
  • Package Width
    • 6,35 mm [0.25 in]
  • Recommended For
    • 14,35 mm [0.565 in] straight lever with gold contacts
    • 14,35 mm [0.565 in] straight lever
    • Flexible leaf with roller
    • Force and stability of flexible leaf actuator
    • Lower force
    • Operating in temperatures to 204 °C [400 °F] for 100 hours
    • MIL-PRF-8805 application requirements, solder terminals
    • Most applications
    • 44,8 mm [1.765 in] straight lever
    • Operating in temperatures to 121 °C [250 °F]
    • Application requiring gold contacts
    • Less differential travel
    • 6,38 mm [0.251 in] simulated roller lever
    • 13,6 mm [0.251 in] roller lever with gold contacts
    • 7,24 mm [0.285 in] straight lever
  • Release Force : 0,07 N [0.25 oz] min.|0,05 N [0.18 oz] min.|0,14 N [0.494 oz] min.|0,28 N [1.0 oz] min.|0,02 N [0.07 oz] min.|0,01 N [0.035 oz] min.|0,56 N [2.0 oz] min.|0,31 N [1.1 oz] min.
  • Housing Material : General Purpose Phenolic|High Temperature Phenolic
  • Contact Type : Silver|Gold-Plated Silver|Gold
  • Actuator Length : 4,83 mm [0.19 in]|3,05 mm [0.12 in]
  • Circuitry : SPDT
  • Overtravel (OT) : 0,33 mm [0.013 in] min.|0,51 mm [0.020 in] min.|0,13 mm [0.005 in] min.|0,076 mm [0.003 in] min.|0,46 mm [0.018 in] min.|0,25 mm [0.010 in] min.|0,66 mm [0.026 in] min.|1,45 mm [0.057 in] min.|0,76 mm [0.030 in] min.|0,97 mm [0.038 in] min.|0,64 mm [0.025 in] min.
  • Mounting Centers : 9,65 mm [0.38 in]|4,83 mm [0.19 in]
  • Package Height : 12,4 mm [0.49 in]
  • Voltage : 125 Vac/30 Vdc|115 Vac|125 Vac|250 Vac|30 Vdc
  • Differential Travel (DT) : 0,76 mm [0.030 in] max.|0,08 mm [0.003 in] max.|1,78 mm [0.070 in] max.
  • Agency Approvals and Standards : UL, CE, CSA, ENEC|UL, CSA, ENEC|UL, CE, ENEC
  • Actuator : Roller Lever|Simulated Roller Lever|Straight Lever|Pin Plunger|Paddle Lever
  • Operating Temperature : -53 °C to 204 °C [-65 °F to 400 °F]|-55 °C to 125 °C [-67 °F to 257 °F]|-53 °C to 121 °C [-65 °F to 250 °F]|-40 °C to 121 °C [-40 °F to 250 °F]|-53 °C to 163 °C [-65 °F to 325 °F]
  • Pretravel (PT) : 0,5 mm [0.020 in] max.|3,05 mm [0.120 in] max.|3,8 mm [0.150 in] max.|7,87 mm [0.310 in] max.|2,16 mm [0.085 in] max.|5,56 mm [0.219 in] max.|5,54 mm [0.218 in] max.|0,76 mm [0.030 in] max.|3,32 mm [0.117 in] max.
  • Sealed : No|Yes
  • Switch Type : MICRO SWITCH Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
  • Mounting Screw Size : 22,1 mm [0.087 in]
  • Operating Force (OF) : 0,31 N [1.1 oz] max.|2,55 N [9.0 oz] max.|0,16 N [0.60 oz] max.|0,15 N [0.53 oz] max.|1,95 N [7.0 oz] max.|1,13 N [4.0 oz] max.|0,56 N to 1,98 N [2.0 oz to 7.0 oz] max.|0,11 N [0.4 oz] max.|0,06 N [0.19 oz] max.|0,97 N [3.5 oz] max.|0,39 N [1.4 oz] max.|0,83 N to 1,39 N [3.0 oz to 5.0 oz]|3,40 N [12.0 oz] max.|2,27 N [8.0 oz] max.|3,97 N [14.0 oz] max.|0,56 N [2.0 oz] max.|0,83 N [3.0 oz] max.|0,83 N to 2,09 N [3.0 oz to 7.5 oz]|0,12 N [0.42 oz] max.
  • Termination : Screw|PCB Terminals|PCB Solder|Quick Connect|Solder|Solder Quick Connect
  • Ampere Rating : 5A|1A|4A|11A|0.1 A
  • Package Length : 19,8 mm [0.78 in]
  • Weight : 2,99 g [0.008 lb]|3,63 g [0.008 lb]|2,72 g [0.006 lb]
  • High Temperature : 204°C [400°F]|125°C [257°F]
  • Tightening Torque : 0,26 N m [2.3 in lb]|0,22 N m [2.0 in lb]
  • Operating Position (OP) : 11,7 mm ±1,5 mm [0.460 in ±0.060 in]|14,2 mm ±1,5 mm [0.560 in ±0.060 in]|7,11 mm ± 4,3 mm [0.280 in ± 0.170 in]|8,51 mm ± 2 mm [0.335 in ± 0.080 in]|8,64 mm ± 1,5 mm [0.340 in ±0.060 in]|8,38 mm ±0,38 mm [0.330 in ±0.015 in]|8,89 mm ±0,76 mm [0.350 in ±0.030 in]|13,0 mm ±1,93 mm [0.512 in ±0.076 in]|14,2 mm ±0,76 mm [0.562 in ±0.030 in]|11,55 mm ±2 mm [0.455 in ±0.080 in]|14,2 mm ±0,25 mm [0.560 in ±0.010 in]
  • Series Name : SM
  • Package Width : 6,35 mm [0.25 in]
  • Recommended For : 14,35 mm [0.565 in] straight lever with gold contacts|14,35 mm [0.565 in] straight lever|Flexible leaf with roller|Force and stability of flexible leaf actuator|Lower force|Operating in temperatures to 204 °C [400 °F] for 100 hours|MIL-PRF-8805 application requirements, solder terminals|Most applications|44,8 mm [1.765 in] straight lever|Operating in temperatures to 121 °C [250 °F]|Application requiring gold contacts|Less differential travel|6,38 mm [0.251 in] simulated roller lever|13,6 mm [0.251 in] roller lever with gold contacts|7,24 mm [0.285 in] straight lever
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH SM Series Premium Subminiature Basic Switch
1.03 MB
12/3/2020
PDF 1.03 MB
Brochure
Name
Description
File Size
Date
Size
Safety and Productivity Solutions in Hospital Applications
11.57 MB
12/3/2020
PDF 11.57 MB
Product Photo
Name
Description
File Size
Date
Size
311SM703-T lowres photo
7.23 KB
12/3/2020
7.23 KB
311SM706-T highres photo
205.36 KB
12/3/2020
205.36 KB
11SM1077-T highres photo
100.47 KB
12/3/2020
100.47 KB
11SM1 lowres photo
18.09 KB
12/3/2020
18.09 KB
11SM23-T lowres photo
25.34 KB
12/3/2020
25.34 KB
11SM3-T highres photo
160.49 KB
12/3/2020
160.49 KB
11SM703 highres photo
270.78 KB
12/3/2020
270.78 KB
311SM703-T highres photo
72.44 KB
12/3/2020
72.44 KB
11SM701-T highres photo
77.01 KB
12/3/2020
77.01 KB
311SM2-H58 highres photo
71.59 KB
12/3/2020
71.59 KB
11SM701-T lowres photo
30.12 KB
12/3/2020
30.12 KB
1SM1 lowres photo
26.43 KB
12/3/2020
26.43 KB
311SM2-T highres photo
302.05 KB
12/3/2020
302.05 KB
12SM83 lowres photo
25.03 KB
12/3/2020
25.03 KB
11SM1 highres photo
195.97 KB
12/3/2020
195.97 KB
11SM3-T lowres photo
15.55 KB
12/3/2020
15.55 KB
311SM706-T lowres photo
23.05 KB
12/3/2020
23.05 KB
311SM6-T highres photo
134.91 KB
12/3/2020
134.91 KB
411SM1 highres photo
104.62 KB
12/3/2020
104.62 KB
11SM244-T lowres photo
15.83 KB
12/3/2020
15.83 KB
311SM4-T highres photo
265.83 KB
12/3/2020
265.83 KB
311SM1-T lowres photo
26.18 KB
12/3/2020
26.18 KB
311SM2-H58 lowres photo
9.31 KB
12/3/2020
9.31 KB
311SM2-T lowres photo
12.15 KB
12/3/2020
12.15 KB
12SM83 highres photo
189.61 KB
12/3/2020
189.61 KB
11SM144 highres photo
185.01 KB
12/3/2020
185.01 KB
311SM6-T lowres photo
11.79 KB
12/3/2020
11.79 KB
111SM1-T lowres photo
7.81 KB
12/3/2020
7.81 KB
11SM23-T highres photo
191.88 KB
12/3/2020
191.88 KB
11SM1-T lowres photo
10.64 KB
12/3/2020
10.64 KB
311SM702-T highres photo
229.55 KB
12/3/2020
229.55 KB
11SM401-T lowres photo
21.81 KB
12/3/2020
21.81 KB
311SM1-T highres photo
250.08 KB
12/3/2020
250.08 KB
11SM244-T highres photo
230.88 KB
12/3/2020
230.88 KB
21SM284 highres photo
128.65 KB
12/3/2020
128.65 KB
41SM1-T lowres photo
10.2 KB
12/3/2020
10.2 KB
111SM1-H58 lowres photo
15.41 KB
12/3/2020
15.41 KB
21SM284 lowres photo
15.43 KB
12/3/2020
15.43 KB
11SM401 highres photo
157.94 KB
12/3/2020
157.94 KB
1SM1 highres photo
230.35 KB
12/3/2020
230.35 KB
41SM1-T highres photo
101.16 KB
12/3/2020
101.16 KB
111SM2-T highres photo
111.67 KB
12/3/2020
111.67 KB
111SM1-H58 highres photo
49.8 KB
12/3/2020
49.8 KB
11SM1-T highres photo
72.74 KB
12/3/2020
72.74 KB
11SM144 lowres photo
11.94 KB
12/3/2020
11.94 KB
111SM2-T lowres photo
17.51 KB
12/3/2020
17.51 KB
11SM401 lowres photo
19.62 KB
12/3/2020
19.62 KB
411SM1 lowres photo
10.59 KB
12/3/2020
10.59 KB
Name
Description
File Size
Date
Size
Safety and Productivity Solutions in Hospital Applications
11.57 MB
12/3/2020
PDF 11.57 MB
311SM703-T lowres photo
7.23 KB
12/3/2020
7.23 KB
311SM706-T highres photo
205.36 KB
12/3/2020
205.36 KB
11SM1077-T highres photo
100.47 KB
12/3/2020
100.47 KB
11SM1 lowres photo
18.09 KB
12/3/2020
18.09 KB
11SM23-T lowres photo
25.34 KB
12/3/2020
25.34 KB
11SM3-T highres photo
160.49 KB
12/3/2020
160.49 KB
11SM703 highres photo
270.78 KB
12/3/2020
270.78 KB
311SM703-T highres photo
72.44 KB
12/3/2020
72.44 KB
11SM701-T highres photo
77.01 KB
12/3/2020
77.01 KB
311SM2-H58 highres photo
71.59 KB
12/3/2020
71.59 KB
11SM701-T lowres photo
30.12 KB
12/3/2020
30.12 KB
1SM1 lowres photo
26.43 KB
12/3/2020
26.43 KB
311SM2-T highres photo
302.05 KB
12/3/2020
302.05 KB
12SM83 lowres photo
25.03 KB
12/3/2020
25.03 KB
11SM1 highres photo
195.97 KB
12/3/2020
195.97 KB
11SM3-T lowres photo
15.55 KB
12/3/2020
15.55 KB
311SM706-T lowres photo
23.05 KB
12/3/2020
23.05 KB
311SM6-T highres photo
134.91 KB
12/3/2020
134.91 KB
411SM1 highres photo
104.62 KB
12/3/2020
104.62 KB
11SM244-T lowres photo
15.83 KB
12/3/2020
15.83 KB
311SM4-T highres photo
265.83 KB
12/3/2020
265.83 KB
311SM1-T lowres photo
26.18 KB
12/3/2020
26.18 KB
311SM2-H58 lowres photo
9.31 KB
12/3/2020
9.31 KB
311SM2-T lowres photo
12.15 KB
12/3/2020
12.15 KB
12SM83 highres photo
189.61 KB
12/3/2020
189.61 KB
11SM144 highres photo
185.01 KB
12/3/2020
185.01 KB
311SM6-T lowres photo
11.79 KB
12/3/2020
11.79 KB
111SM1-T lowres photo
7.81 KB
12/3/2020
7.81 KB
11SM23-T highres photo
191.88 KB
12/3/2020
191.88 KB
MICRO SWITCH SM Series Premium Subminiature Basic Switch
1.03 MB
12/3/2020
PDF 1.03 MB
11SM1-T lowres photo
10.64 KB
12/3/2020
10.64 KB
311SM702-T highres photo
229.55 KB
12/3/2020
229.55 KB
11SM401-T lowres photo
21.81 KB
12/3/2020
21.81 KB
311SM1-T highres photo
250.08 KB
12/3/2020
250.08 KB
11SM244-T highres photo
230.88 KB
12/3/2020
230.88 KB
21SM284 highres photo
128.65 KB
12/3/2020
128.65 KB
41SM1-T lowres photo
10.2 KB
12/3/2020
10.2 KB
111SM1-H58 lowres photo
15.41 KB
12/3/2020
15.41 KB
21SM284 lowres photo
15.43 KB
12/3/2020
15.43 KB
11SM401 highres photo
157.94 KB
12/3/2020
157.94 KB
1SM1 highres photo
230.35 KB
12/3/2020
230.35 KB
41SM1-T highres photo
101.16 KB
12/3/2020
101.16 KB
111SM2-T highres photo
111.67 KB
12/3/2020
111.67 KB
111SM1-H58 highres photo
49.8 KB
12/3/2020
49.8 KB
11SM1-T highres photo
72.74 KB
12/3/2020
72.74 KB
11SM144 lowres photo
11.94 KB
12/3/2020
11.94 KB
111SM2-T lowres photo
17.51 KB
12/3/2020
17.51 KB
11SM401 lowres photo
19.62 KB
12/3/2020
19.62 KB
411SM1 lowres photo
10.59 KB
12/3/2020
10.59 KB