Subminiature Basic Switches
ZM Series
Up to 10.1 A ac & 0.1 A dc (UL, cUL, CQC). Variety of actuators, forces, terminations, contacts. 9,5 mm centers side mount
Although small in size, the ZM and ZM1 Series are rated for controlling electrical loads ranging from logic level (computer based circuits) to power duty switching (up to 16.1 A and 250 Vac). The package size of the subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length of the ZM and ZM1 Series are less than 20 mm [0.78 in].
Others
- Release Force
- 0,15 N [0.52 oz] min.
- 0,34 N [1.23 oz] min.
- 0,50 N [1.76 oz] min.
- 0,08 N [0.28 oz] min.
- 0,06 N [0.21 oz] min.
- 0,03 N [0.10 oz] min.
- 0,10 N [0.353 oz] min.
- 0,20 N [0.70 oz] min.
- Housing Material
- Polyamide (Nylon)
- Contact Type
- Silver
- Gold-Plated Silver
- Gold-Plated Brass
- Circuitry
- SPDT
- Overtravel (OT)
- 0,4 mm [0.016 in] min.
- 0,61 mm [0.024 in] min.
- 0,8 mm [0.032 in] min.
- 1,0 mm [0.039 in] min.
- Mounting Centers
- 9,5 mm [0.37 in]
- Expected Mechanical Life
- 5 Million min.
- Humidity
- 85 % RH max. at 40 °C [104 °F]
- Voltage
- 125 Vac
- 125 Vac/30 Vdc
- 125 Vac/250 Vac
- Differential Travel (DT)
- 1,5 mm [0.060 in] max.
- 0,81 mm [0.032 in] max.
- 0,9 mm [0.035 in] max.
- 0,2 mm [0.008 in] max.
- 2,9 mm [0.114 in] max.
- Agency Approvals and Standards
- UL, CE, CSA
- UL, CE
- Electrical Operating Frequency
- 400 operations per minute max.
- 10 to 30 operations per minute
- Actuator
- Straight Lever
- Simulated Roller Lever
- Pin Plunger
- Roller Lever
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- -40 °C to 120 °C [-40 °F to 248 °F]
- Sealed
- No
- Pretravel (PT)
- 6,1 mm [0.240 in] max.
- 3,8 mm [0.150 in] max.
- 4,0 mm [0.157 in] max.
- 5,2 mm [0.205 in] max.
- 3,6 mm [0.142 in] max.
- 1,1 mm [0.043 in] max.
- 13,3 mm [0.524 in] max.
- Dielectric Strength
- 1000 Vac (50 Hz to 60 Hz) between contacts, between terminals and ground, for one minute
- 1000 Vac (50 Hz to 60 Hz) /minute between contacts
- Mounting Screw Size
- 2,3 mm [0.091 in] Flat fillister head
- Switch Type
- MICRO SWITCH Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
- Free Position (FP)
- 19,4 mm [0.764 in] max.
- 12,8 mm [0.504 in] max.
- 16,5 mm [0.650 in] max.
- 14,6 mm [0.575 in] max.
- 21,8 mm [0.859 in] max.
- 16,2 mm [0.638 in] max.
- 28,1 mm [1.106 in] max.
- 16,7 mm [0.657 in] max.
- 22,1 mm [0.870 in] max.
- 9,9 mm [0.390 in] max.
- Operating Force (OF)
- 2,44 N [8.78 oz] max.
- 0,35 N [1.23 oz] max.
- 0,59 N [2.12 oz] max.
- 0,05 N [0.18 oz] max.
- 0,32 N [1.16 oz] max.
- 0,16 N [0.60 oz] max.
- 1,43 N [5.15 oz] max.
- 0,25 N [0.88 oz] max.
- 0,20 N [0.71 oz] max.
- Termination
- PCB Straight
- PCB Right Angle
- Long Solder
- Solder
- PCB Left Angle
- PCB Terminals
- Ampere Rating
- 0.1 A
- 5A
- 10.1 A
- Tightening Torque
- 0,31 N m [2.7 in lb]
- Operating Position (OP)
- 17,5 mm ±0,8 mm [0.689 in ± 0.032 in]
- 11,8 mm ±3,0 mm [0.465 in ±0.012 in]
- 15,1 mm ± 1,5 mm [0.591 in ± 0.059 in]
- 8,9 mm ± 1,5 mm [0.350 in ±0.059 in]
- 11,8 mm ±0,8 mm [0.465 in ±0.032 in]
- 11,4 mm ±0,3 mm [0.449 in ±0.012 in]
- 11,8 mm ±0,9 mm [0.465 in ±0.035 in]
- 11,8 mm ±1,5 mm [0.465 in ±0.059 in]
- 8,5 mm ± 0,3 mm [0.335 in ±0.015 in]
- Series Name
- ZM
- Electrical Service Life
- Min. 6,000 operations on resistive load current 0.1 A at 125 Vac, 0.1 at A 30 Vdc
- Min. 6,000 operations on resistive load current 10.1 A at 125/250 Vac
- Min.1,000,000 operations on resistive load current 0.1 A at 125 Vac; 0.1 A at 30 Vdc
- Min. 6,000 operations on resistive load current 5 A at 125/250 Vac
- Min. 6,000 operations
Others
- Release Force
- 0,15 N [0.52 oz] min.
- 0,34 N [1.23 oz] min.
- 0,50 N [1.76 oz] min.
- 0,08 N [0.28 oz] min.
- 0,06 N [0.21 oz] min.
- 0,03 N [0.10 oz] min.
- 0,10 N [0.353 oz] min.
- 0,20 N [0.70 oz] min.
- Housing Material
- Polyamide (Nylon)
- Contact Type
- Silver
- Gold-Plated Silver
- Gold-Plated Brass
- Circuitry
- SPDT
- Overtravel (OT)
- 0,4 mm [0.016 in] min.
- 0,61 mm [0.024 in] min.
- 0,8 mm [0.032 in] min.
- 1,0 mm [0.039 in] min.
- Mounting Centers
- 9,5 mm [0.37 in]
- Expected Mechanical Life
- 5 Million min.
- Humidity
- 85 % RH max. at 40 °C [104 °F]
- Voltage
- 125 Vac
- 125 Vac/30 Vdc
- 125 Vac/250 Vac
- Differential Travel (DT)
- 1,5 mm [0.060 in] max.
- 0,81 mm [0.032 in] max.
- 0,9 mm [0.035 in] max.
- 0,2 mm [0.008 in] max.
- 2,9 mm [0.114 in] max.
- Agency Approvals and Standards
- UL, CE, CSA
- UL, CE
- Electrical Operating Frequency
- 400 operations per minute max.
- 10 to 30 operations per minute
- Actuator
- Straight Lever
- Simulated Roller Lever
- Pin Plunger
- Roller Lever
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- -40 °C to 120 °C [-40 °F to 248 °F]
- Sealed
- No
- Pretravel (PT)
- 6,1 mm [0.240 in] max.
- 3,8 mm [0.150 in] max.
- 4,0 mm [0.157 in] max.
- 5,2 mm [0.205 in] max.
- 3,6 mm [0.142 in] max.
- 1,1 mm [0.043 in] max.
- 13,3 mm [0.524 in] max.
- Dielectric Strength
- 1000 Vac (50 Hz to 60 Hz) between contacts, between terminals and ground, for one minute
- 1000 Vac (50 Hz to 60 Hz) /minute between contacts
- Mounting Screw Size
- 2,3 mm [0.091 in] Flat fillister head
- Switch Type
- MICRO SWITCH Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
- Free Position (FP)
- 19,4 mm [0.764 in] max.
- 12,8 mm [0.504 in] max.
- 16,5 mm [0.650 in] max.
- 14,6 mm [0.575 in] max.
- 21,8 mm [0.859 in] max.
- 16,2 mm [0.638 in] max.
- 28,1 mm [1.106 in] max.
- 16,7 mm [0.657 in] max.
- 22,1 mm [0.870 in] max.
- 9,9 mm [0.390 in] max.
- Operating Force (OF)
- 2,44 N [8.78 oz] max.
- 0,35 N [1.23 oz] max.
- 0,59 N [2.12 oz] max.
- 0,05 N [0.18 oz] max.
- 0,32 N [1.16 oz] max.
- 0,16 N [0.60 oz] max.
- 1,43 N [5.15 oz] max.
- 0,25 N [0.88 oz] max.
- 0,20 N [0.71 oz] max.
- Termination
- PCB Straight
- PCB Right Angle
- Long Solder
- Solder
- PCB Left Angle
- PCB Terminals
- Ampere Rating
- 0.1 A
- 5A
- 10.1 A
- Tightening Torque
- 0,31 N m [2.7 in lb]
- Operating Position (OP)
- 17,5 mm ±0,8 mm [0.689 in ± 0.032 in]
- 11,8 mm ±3,0 mm [0.465 in ±0.012 in]
- 15,1 mm ± 1,5 mm [0.591 in ± 0.059 in]
- 8,9 mm ± 1,5 mm [0.350 in ±0.059 in]
- 11,8 mm ±0,8 mm [0.465 in ±0.032 in]
- 11,4 mm ±0,3 mm [0.449 in ±0.012 in]
- 11,8 mm ±0,9 mm [0.465 in ±0.035 in]
- 11,8 mm ±1,5 mm [0.465 in ±0.059 in]
- 8,5 mm ± 0,3 mm [0.335 in ±0.015 in]
- Series Name
- ZM
- Electrical Service Life
- Min. 6,000 operations on resistive load current 0.1 A at 125 Vac, 0.1 at A 30 Vdc
- Min. 6,000 operations on resistive load current 10.1 A at 125/250 Vac
- Min.1,000,000 operations on resistive load current 0.1 A at 125 Vac; 0.1 A at 30 Vdc
- Min. 6,000 operations on resistive load current 5 A at 125/250 Vac
- Min. 6,000 operations
- Release Force : 0,15 N [0.52 oz] min.|0,34 N [1.23 oz] min.|0,50 N [1.76 oz] min.|0,08 N [0.28 oz] min.|0,06 N [0.21 oz] min.|0,03 N [0.10 oz] min.|0,10 N [0.353 oz] min.|0,20 N [0.70 oz] min.
- Housing Material : Polyamide (Nylon)
- Contact Type : Silver|Gold-Plated Silver|Gold-Plated Brass
- Circuitry : SPDT
- Overtravel (OT) : 0,4 mm [0.016 in] min.|0,61 mm [0.024 in] min.|0,8 mm [0.032 in] min.|1,0 mm [0.039 in] min.
- Mounting Centers : 9,5 mm [0.37 in]
- Expected Mechanical Life : 5 Million min.
- Humidity : 85 % RH max. at 40 °C [104 °F]
- Voltage : 125 Vac|125 Vac/30 Vdc|125 Vac/250 Vac
- Differential Travel (DT) : 1,5 mm [0.060 in] max.|0,81 mm [0.032 in] max.|0,9 mm [0.035 in] max.|0,2 mm [0.008 in] max.|2,9 mm [0.114 in] max.
- Agency Approvals and Standards : UL, CE, CSA|UL, CE
- Electrical Operating Frequency : 400 operations per minute max.|10 to 30 operations per minute
- Actuator : Straight Lever|Simulated Roller Lever|Pin Plunger|Roller Lever
- Operating Temperature : -40 °C to 85 °C [-40 °F to 185 °F]|-40 °C to 120 °C [-40 °F to 248 °F]
- Sealed : No
- Pretravel (PT) : 6,1 mm [0.240 in] max.|3,8 mm [0.150 in] max.|4,0 mm [0.157 in] max.|5,2 mm [0.205 in] max.|3,6 mm [0.142 in] max.|1,1 mm [0.043 in] max.|13,3 mm [0.524 in] max.
- Dielectric Strength : 1000 Vac (50 Hz to 60 Hz) between contacts, between terminals and ground, for one minute|1000 Vac (50 Hz to 60 Hz) /minute between contacts
- Mounting Screw Size : 2,3 mm [0.091 in] Flat fillister head
- Switch Type : MICRO SWITCH Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
- Free Position (FP) : 19,4 mm [0.764 in] max.|12,8 mm [0.504 in] max.|16,5 mm [0.650 in] max.|14,6 mm [0.575 in] max.|21,8 mm [0.859 in] max.|16,2 mm [0.638 in] max.|28,1 mm [1.106 in] max.|16,7 mm [0.657 in] max.|22,1 mm [0.870 in] max.|9,9 mm [0.390 in] max.
- Operating Force (OF) : 2,44 N [8.78 oz] max.|0,35 N [1.23 oz] max.|0,59 N [2.12 oz] max.|0,05 N [0.18 oz] max.|0,32 N [1.16 oz] max.|0,16 N [0.60 oz] max.|1,43 N [5.15 oz] max.|0,25 N [0.88 oz] max.|0,20 N [0.71 oz] max.
- Termination : PCB Straight|PCB Right Angle|Long Solder|Solder|PCB Left Angle|PCB Terminals
- Ampere Rating : 0.1 A|5A|10.1 A
- Tightening Torque : 0,31 N m [2.7 in lb]
- Operating Position (OP) : 17,5 mm ±0,8 mm [0.689 in ± 0.032 in]|11,8 mm ±3,0 mm [0.465 in ±0.012 in]|15,1 mm ± 1,5 mm [0.591 in ± 0.059 in]|8,9 mm ± 1,5 mm [0.350 in ±0.059 in]|11,8 mm ±0,8 mm [0.465 in ±0.032 in]|11,4 mm ±0,3 mm [0.449 in ±0.012 in]|11,8 mm ±0,9 mm [0.465 in ±0.035 in]|11,8 mm ±1,5 mm [0.465 in ±0.059 in]|8,5 mm ± 0,3 mm [0.335 in ±0.015 in]
- Series Name : ZM
- Electrical Service Life : Min. 6,000 operations on resistive load current 0.1 A at 125 Vac, 0.1 at A 30 Vdc|Min. 6,000 operations on resistive load current 10.1 A at 125/250 Vac|Min.1,000,000 operations on resistive load current 0.1 A at 125 Vac; 0.1 A at 30 Vdc|Min. 6,000 operations on resistive load current 5 A at 125/250 Vac|Min. 6,000 operations
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches
1.12 MB
1/19/2021
PDF 1.12 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
3/1/2021
PDF 14.08 MB
Brochure
Name
Description
File Size
Date
Size
Safety and Productivity Solutions in Hospital Applications
11.57 MB
9/11/2020
PDF 11.57 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Others
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
3.76 MB
4/7/2021
PDF 3.76 MB
Name
Description
File Size
Date
Size
Safety and Productivity Solutions in Hospital Applications
11.57 MB
9/11/2020
PDF 11.57 MB
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
3/1/2021
PDF 14.08 MB
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches
1.12 MB
1/19/2021
PDF 1.12 MB
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Solutions For Healthier Air & HVAC Systems
3.76 MB
4/7/2021
PDF 3.76 MB