https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Hour Meters

20000 Series

0 to 99,999.9. IP65. 24 Vac, 120 Vac, 240 Vac/50 Hz, 60 Hz. ±0.02 accuracy. UL, CE, CSA. Screw, lead wires. 3 mm numbers

Distributor Inventory

From testing to leasing applications, maintenance and warranty programs, this accurate, reliable hour meter passes 100% function and timing accuracy tests before shipping. Featuring a polycarbonate, shock-resistant, tamper-proof case, the 20000 Series is completely sealed and offers custom logo dials, screw terminals, wire leads, or 1/4 in blade terminal options.

Others

  • Mounting
    • 3 Screw
    • 2 Screw
    • Retainer
  • Product Type
    • Deluxe ac
  • Voltage
    • 22 Vac to 26 Vac
    • 108 Vac to 132 Vac
    • 216 Vac to 264 Vac
  • Frequency
    • 50 Hz
    • 60 Hz

Others

  • Mounting
    • 3 Screw
    • 2 Screw
    • Retainer
  • Product Type
    • Deluxe ac
  • Voltage
    • 22 Vac to 26 Vac
    • 108 Vac to 132 Vac
    • 216 Vac to 264 Vac
  • Frequency
    • 50 Hz
    • 60 Hz
  • Mounting : 3 Screw|2 Screw|Retainer
  • Product Type : Deluxe ac
  • Voltage : 22 Vac to 26 Vac|108 Vac to 132 Vac|216 Vac to 264 Vac
  • Frequency : 50 Hz|60 Hz
Manuals and Guides
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
5/24/2021
PDF 1.45 MB
Hour Meters Line Guide
579.26 KB
5/24/2021
PDF 579.26 KB
Transportation Range Guide
3.31 MB
5/24/2021
PDF 3.31 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
5/24/2021
PDF 10.07 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card
1.84 MB
5/24/2021
PDF 1.84 MB
White Paper
Name
Description
File Size
Date
Size
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
5/24/2021
PDF 2.25 MB
Catalog
Name
Description
File Size
Date
Size
True Time Stamp - Hour Meters
350 KB
5/24/2021
PDF 350 KB
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
5/24/2021
PDF 10.07 MB
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
5/24/2021
PDF 1.45 MB
Hour Meters Line Guide
579.26 KB
5/24/2021
PDF 579.26 KB
True Time Stamp - Hour Meters
350 KB
5/24/2021
PDF 350 KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
5/24/2021
PDF 2.25 MB
Transportation Range Guide
3.31 MB
5/24/2021
PDF 3.31 MB
Industrial Product Line Card
1.84 MB
5/24/2021
PDF 1.84 MB