https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Hour Meters

28100 Series

0 to 99,999.9. IP66 (front). 90 Vac to 264 Vac/50 Hz, 60 Hz. ±0.02 accuracy. UL, CE, CSA.1/4 in spade. 3 mm numbers

Distributor Inventory

Unlike conventional hour meters, this hour meter operates over a full range of voltages and frequencies. Working accurately over a voltage range of 90 Vac to 264 Vac and frequencies of either 50 Hz or 60 Hz, it fits a wide range of applications, anywhere in the world. It offers reduced parts count and inventories. With fewer purchase orders and reduced service parts, the meter often eliminates production line errors.

Others

  • Mounting
    • 2 Screw
    • 3 Screw
    • Retainer
  • Product Type
    • Multi-Range ac
    • Standard ac
  • Voltage
    • 216 Vac to 264 Vac
    • 108 Vac to 132 Vac
    • 90 Vac to 264 Vac
    • 22 Vac to 26 Vac
  • Frequency
    • 50 Hz/60 Hz
    • 60 Hz
    • 50 Hz

Others

  • Mounting
    • 2 Screw
    • 3 Screw
    • Retainer
  • Product Type
    • Multi-Range ac
    • Standard ac
  • Voltage
    • 216 Vac to 264 Vac
    • 108 Vac to 132 Vac
    • 90 Vac to 264 Vac
    • 22 Vac to 26 Vac
  • Frequency
    • 50 Hz/60 Hz
    • 60 Hz
    • 50 Hz
  • Mounting : 2 Screw|3 Screw|Retainer
  • Product Type : Multi-Range ac|Standard ac
  • Voltage : 216 Vac to 264 Vac|108 Vac to 132 Vac|90 Vac to 264 Vac|22 Vac to 26 Vac
  • Frequency : 50 Hz/60 Hz|60 Hz|50 Hz
Manuals and Guides
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
5/24/2021
PDF 1.45 MB
Hour Meters Line Guide
579.26 KB
5/24/2021
PDF 579.26 KB
Transportation Range Guide
3.31 MB
5/24/2021
PDF 3.31 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
5/24/2021
PDF 10.07 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card
1.84 MB
5/24/2021
PDF 1.84 MB
Catalog
Name
Description
File Size
Date
Size
True Time Stamp - Hour Meters
350 KB
5/24/2021
PDF 350 KB
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
5/24/2021
PDF 1.45 MB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
5/24/2021
PDF 10.07 MB
True Time Stamp - Hour Meters
350 KB
5/24/2021
PDF 350 KB
Hour Meters Line Guide
579.26 KB
5/24/2021
PDF 579.26 KB
Transportation Range Guide
3.31 MB
5/24/2021
PDF 3.31 MB
Industrial Product Line Card
1.84 MB
5/24/2021
PDF 1.84 MB