Shifters
Shifters
Rugged construction. Custom solutions. Completely sealed versions available. Built to withstand harsh environments
Rugged Construction. Custom Solutions. Honeywell shifters are crafted for enhanced off-highway application performance, precision, direction, and speed control. Our electromechanical shifters are completely sealed and built to withstand rugged conditions and harsh environments.
But more importantly, our engineers offer industry-leading design experience and expertise - for customized solutions to meet any of your exacting specifications.
Others
- Temperature Rating
- -40 °C to 85 °C [-40 °F to 185 °F]
- Horn
- Yes
- Neutral Lock
- Yes
- No
- Solenoid Load with Arc Suppression
- 2 A @ 12.8 Vdc
- Column Size
- 38 mm [1.5 in] and 45 mm [1.77 in]
- 55 mm [2.17 in]
- Cycle Life (Lever)
- 3000000
- 5000000
- Sealing
- IP67
- Electrical Connection
- Integral Deutsch
- Integral Packard
- Wire Leads
- Mounting
- Left or right
- Right
- Left
- Product Type
- Shifter
- Operating Voltage
- 3 Vdc to 32 Vdc
- Speeds
- 4 X 4
- Bump
- 3 X 3
- F/N/R
- 6 X 3
- Series Name
- Hobbs Shifter
Others
- Temperature Rating
- -40 °C to 85 °C [-40 °F to 185 °F]
- Horn
- Yes
- Neutral Lock
- Yes
- No
- Solenoid Load with Arc Suppression
- 2 A @ 12.8 Vdc
- Column Size
- 38 mm [1.5 in] and 45 mm [1.77 in]
- 55 mm [2.17 in]
- Cycle Life (Lever)
- 3000000
- 5000000
- Sealing
- IP67
- Electrical Connection
- Integral Deutsch
- Integral Packard
- Wire Leads
- Mounting
- Left or right
- Right
- Left
- Product Type
- Shifter
- Operating Voltage
- 3 Vdc to 32 Vdc
- Speeds
- 4 X 4
- Bump
- 3 X 3
- F/N/R
- 6 X 3
- Series Name
- Hobbs Shifter
- Temperature Rating : -40 °C to 85 °C [-40 °F to 185 °F]
- Horn : Yes
- Neutral Lock : Yes|No
- Solenoid Load with Arc Suppression : 2 A @ 12.8 Vdc
- Column Size : 38 mm [1.5 in] and 45 mm [1.77 in]|55 mm [2.17 in]
- Cycle Life (Lever) : 3000000|5000000
- Sealing : IP67
- Electrical Connection : Integral Deutsch|Integral Packard|Wire Leads
- Mounting : Left or right|Right|Left
- Product Type : Shifter
- Operating Voltage : 3 Vdc to 32 Vdc
- Speeds : 4 X 4|Bump|3 X 3|F/N/R|6 X 3
- Series Name : Hobbs Shifter
Manuals and Guides
Name
Description
File Size
Date
Size
Brochure
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
12/3/2020
PDF 1.45 MB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
12/16/2020
PDF 10.07 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.54 MB
12/3/2020
PDF 2.54 MB
Sensors and Switches in Mobile Cranes
2.01 MB
12/3/2020
PDF 2.01 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/3/2020
PDF 1.97 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
12/3/2020
PDF 1.45 MB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
12/16/2020
PDF 10.07 MB
Sensors and Switches in Front Loaders
2.54 MB
12/3/2020
PDF 2.54 MB
Sensors and Switches in Mobile Cranes
2.01 MB
12/3/2020
PDF 2.01 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/3/2020
PDF 1.97 MB