Key Switches
Key Switches
Key action. 2-, 3-, or 4-position switching. Sliding contacts. Integral connectors. Screw terminals. Environmentally sealed
Customization is standard with To maintain consistent branding, Honeywell also offers over-molded keys with custom logos. These options, coupled with the wide electrical rating and temperature range, come standard on every switch to meet growing customers’ needs. These rugged and reliable switches increase application reliability and facilitate seamless equipment operation and control with their ability to keep dirt and moisture out of the contact chamber, thereby prolonging switch life. The two-, three-, and four position key switch options easily integrate into specific application designs. Designed to withstand harsh environments with a robust, environmentally sealed design, Honeywell key and ignition switches are found in the toughest applications, from off-road vehicles like ATVs, snowmobiles, and motorcycles to agriculture, construction, industrial, and lawn and garden equipment.
Others
- Connector
- Screw
- Temperature
- -40 °C to 85 °C] -40 °F to 185 °F]
- Position
- Two (Off-On); 3 terminals
- Three (Off-On-Start); 3 terminals
- Two (Off-On(2 circuit)); 6 terminals
- Three (On-Off-On); 6 terminals
- Unique Key Codes
- Optional
- Multiple Key Codes
- Optional
- Depth Behind Panel
- 39,88 mm [1.57 in]
- 43,43 mm [1.71 in]
- Electrical Rating
- 12 Vdc, 20 A; 24 Vdc, 10 A; 48 Vdc, 4 A (Res.)
- Thickness
- 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
- Mounting
- Panel
- Match Existing Key Codes
- Optional (with factory approval)
- Series Name
- Key and Rotary Switches
- Cycle Life (Rotary)
- 25000 Cycles
- Diameter
- 22,1 mm [0.87 in]
- Chamber Sealing
- O-ring
Others
- Connector
- Screw
- Temperature
- -40 °C to 85 °C] -40 °F to 185 °F]
- Position
- Two (Off-On); 3 terminals
- Three (Off-On-Start); 3 terminals
- Two (Off-On(2 circuit)); 6 terminals
- Three (On-Off-On); 6 terminals
- Unique Key Codes
- Optional
- Multiple Key Codes
- Optional
- Depth Behind Panel
- 39,88 mm [1.57 in]
- 43,43 mm [1.71 in]
- Electrical Rating
- 12 Vdc, 20 A; 24 Vdc, 10 A; 48 Vdc, 4 A (Res.)
- Thickness
- 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
- Mounting
- Panel
- Match Existing Key Codes
- Optional (with factory approval)
- Series Name
- Key and Rotary Switches
- Cycle Life (Rotary)
- 25000 Cycles
- Diameter
- 22,1 mm [0.87 in]
- Chamber Sealing
- O-ring
- Connector : Screw
- Temperature : -40 °C to 85 °C] -40 °F to 185 °F]
- Position : Two (Off-On); 3 terminals|Three (Off-On-Start); 3 terminals|Two (Off-On(2 circuit)); 6 terminals|Three (On-Off-On); 6 terminals
- Unique Key Codes : Optional
- Multiple Key Codes : Optional
- Depth Behind Panel : 39,88 mm [1.57 in]|43,43 mm [1.71 in]
- Electrical Rating : 12 Vdc, 20 A; 24 Vdc, 10 A; 48 Vdc, 4 A (Res.)
- Thickness : 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
- Mounting : Panel
- Match Existing Key Codes : Optional (with factory approval)
- Series Name : Key and Rotary Switches
- Cycle Life (Rotary) : 25000 Cycles
- Diameter : 22,1 mm [0.87 in]
- Chamber Sealing : O-ring