Rotary Switches
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
Customization is standard with Honeywell's rotary switches, which are tested to withstand a wide range of environmental conditions and contaminants such as temperature cycling, chemical splashes, pressure wash, vibration, dust, humidity, and salt.
Honeywell's broad range of product options simplifies the way you build the rotary switch for and application. Optional features of momentary positions, terminal and integral connector types, UL-ratings, and various circuitry configurations are available to promote design flexibility. These options, coupled with the wide electrical rating and temperature range, come standard on every switch to meet the growing needs of our customers.