Hazardous Area Limit Switches
GSX Series
cULus. ATEX. IEC Ex. INMETRO. KOSHA. IP67, NEMA 1, 4, 6, 12, 13. Div 1 & 2; Class I: B, C, D. Div 1 & 2; Class II: E, F, G
MICRO SWITCH GSX Series explosion-proof safety switches combines the world-class MICRO SWITCH global safety switch (GSS) with our superior explosion-proof housing from our LSX and BX product lines, offering our customers the best of our engineering expertise.
The positive break feature is designed to provide a safe failure mode, ensuring the machine will not start, and therefore supporting a safer working environment. The GSX Series safety switch platform allows for over 10,000 actuator and switching option combinations, enabling our customers to source most of their safety and explosion-proof switch requirements from a single, global supplier.
Others
- Operating Temperature
- -40 °C to 70 °C [-40 °F to 158 °F]
- Housing Material
- Aluminum
- Switch Type
- 2NC/1NO Positive Break, Slow Acting, BBM
- 3NC/1NO Positive Break, Slow Acting, BBM
- Ampere Rating
- 10 A (Thermal)
- Sealing
- IP67; NEMA 1, 3, 4, 12, 13
- UNSPSC Commodity
- 39122205 Safety Switches
- Expected Mechanical Life
- 1 Million
- Termination Type
- 0.5 in NPT
- 20 mm
- Product Type
- Safety Limit Switch
- Contact Material
- Silver
- Agency Approvals and Standards
- cULus, ATEX, IEC Ex, INMETRO
- Series Name
- GSX
- UNSPSC Code
- 39122205
- Actuator
- Top Roller Plunger
- Pin Plunger
- Side Rotary
- Top Roller Lever
Others
- Operating Temperature
- -40 °C to 70 °C [-40 °F to 158 °F]
- Housing Material
- Aluminum
- Switch Type
- 2NC/1NO Positive Break, Slow Acting, BBM
- 3NC/1NO Positive Break, Slow Acting, BBM
- Ampere Rating
- 10 A (Thermal)
- Sealing
- IP67; NEMA 1, 3, 4, 12, 13
- UNSPSC Commodity
- 39122205 Safety Switches
- Expected Mechanical Life
- 1 Million
- Termination Type
- 0.5 in NPT
- 20 mm
- Product Type
- Safety Limit Switch
- Contact Material
- Silver
- Agency Approvals and Standards
- cULus, ATEX, IEC Ex, INMETRO
- Series Name
- GSX
- UNSPSC Code
- 39122205
- Actuator
- Top Roller Plunger
- Pin Plunger
- Side Rotary
- Top Roller Lever
- Operating Temperature : -40 °C to 70 °C [-40 °F to 158 °F]
- Housing Material : Aluminum
- Switch Type : 2NC/1NO Positive Break, Slow Acting, BBM|3NC/1NO Positive Break, Slow Acting, BBM
- Ampere Rating : 10 A (Thermal)
- Sealing : IP67; NEMA 1, 3, 4, 12, 13
- UNSPSC Commodity : 39122205 Safety Switches
- Expected Mechanical Life : 1 Million
- Termination Type : 0.5 in NPT|20 mm
- Product Type : Safety Limit Switch
- Contact Material : Silver
- Agency Approvals and Standards : cULus, ATEX, IEC Ex, INMETRO
- Series Name : GSX
- UNSPSC Code : 39122205
- Actuator : Top Roller Plunger|Pin Plunger|Side Rotary|Top Roller Lever