Hazardous Area Limit Switches
GXS Series
ATEX (CE). IEC Ex. IP66. II 2 G Ex d IIC T6. II 2 D Ex tD A21 T85C
The GXS Series flame-proof limit switches are designed specifically for use in hazardous applications. The GXS enclosure is epoxy sealed and has an environmental protection of IP66 as per IEC/EN 60529. The entire series GXS complies with the European Directive on Equipment and Protective Systems Intended for Use in Potentially Explosive Atmospheres (94/9/EC) commonly referred to as the ATEX Directive.
Others
- Shock
- 50 g
- Release Force
- 4,4 Nm [450 g] min.
- Housing Material
- Zinc Die-Cast
- Approvals
- II 2 G Ex d IIC T6; II 2 D Ex tD A21 T85C
- Circuitry
- 1NC 1NO SPDT Snap Action
- Overtravel (OT)
- 85° max.
- 75° max.
- 31,0 mm [1.22 in] max.
- 43,5 mm [1.71 in] max.
- UNSPSC Commodity
- 39122213 Limit Switch
- Termination Type
- 5 m Cable
- Contact Material
- Silver
- Differential Travel (DT)
- 0,7 mm [0,03 in] max.
- 8° max.
- 7° max.
- 0,51 mm [0.020 in] max.
- Supply Voltage
- 240 Vac
- 250 Vac
- Cable Length
- 5 m
- Agency Approvals and Standards
- ATEX (CE), IEC Ex
- UNSPSC Code
- 39122213
- Actuator
- Side Rotary
- Top Roller Arm
- Top Plunger
- Top Roller Plunger
- Operating Temperature
- -20°C to 75°C [4°F to 167°F]
- -25°C to 75°C [35°F to 168°F]
- Sealed
- Explosion-proof
- Vibration
- 10 g
- Operating Force (OF)
- 16 N [3.6 lb] max.
- Ampere Rating
- 4A
- 5 A (Thermal)
- Sealing
- IP66
- Product Type
- MICRO SWITCH Explosion-Proof Limit Switches
- Operating Position (OP)
- 35,0 mm [1.38 in]
- 37,25 mm [1.47 in]
- 29° max.
- 26° max.
- 48,0 mm [1.89 in]
- Housing Type
- GXS
- Series Name
- GXS
Others
- Shock
- 50 g
- Release Force
- 4,4 Nm [450 g] min.
- Housing Material
- Zinc Die-Cast
- Approvals
- II 2 G Ex d IIC T6; II 2 D Ex tD A21 T85C
- Circuitry
- 1NC 1NO SPDT Snap Action
- Overtravel (OT)
- 85° max.
- 75° max.
- 31,0 mm [1.22 in] max.
- 43,5 mm [1.71 in] max.
- UNSPSC Commodity
- 39122213 Limit Switch
- Termination Type
- 5 m Cable
- Contact Material
- Silver
- Differential Travel (DT)
- 0,7 mm [0,03 in] max.
- 8° max.
- 7° max.
- 0,51 mm [0.020 in] max.
- Supply Voltage
- 240 Vac
- 250 Vac
- Cable Length
- 5 m
- Agency Approvals and Standards
- ATEX (CE), IEC Ex
- UNSPSC Code
- 39122213
- Actuator
- Side Rotary
- Top Roller Arm
- Top Plunger
- Top Roller Plunger
- Operating Temperature
- -20°C to 75°C [4°F to 167°F]
- -25°C to 75°C [35°F to 168°F]
- Sealed
- Explosion-proof
- Vibration
- 10 g
- Operating Force (OF)
- 16 N [3.6 lb] max.
- Ampere Rating
- 4A
- 5 A (Thermal)
- Sealing
- IP66
- Product Type
- MICRO SWITCH Explosion-Proof Limit Switches
- Operating Position (OP)
- 35,0 mm [1.38 in]
- 37,25 mm [1.47 in]
- 29° max.
- 26° max.
- 48,0 mm [1.89 in]
- Housing Type
- GXS
- Series Name
- GXS
- Shock : 50 g
- Release Force : 4,4 Nm [450 g] min.
- Housing Material : Zinc Die-Cast
- Approvals : II 2 G Ex d IIC T6; II 2 D Ex tD A21 T85C
- Circuitry : 1NC 1NO SPDT Snap Action
- Overtravel (OT) : 85° max.|75° max.|31,0 mm [1.22 in] max.|43,5 mm [1.71 in] max.
- UNSPSC Commodity : 39122213 Limit Switch
- Termination Type : 5 m Cable
- Contact Material : Silver
- Differential Travel (DT) : 0,7 mm [0,03 in] max.|8° max.|7° max.|0,51 mm [0.020 in] max.
- Supply Voltage : 240 Vac|250 Vac
- Cable Length : 5 m
- Agency Approvals and Standards : ATEX (CE), IEC Ex
- UNSPSC Code : 39122213
- Actuator : Side Rotary|Top Roller Arm|Top Plunger|Top Roller Plunger
- Operating Temperature : -20°C to 75°C [4°F to 167°F]|-25°C to 75°C [35°F to 168°F]
- Sealed : Explosion-proof
- Vibration : 10 g
- Operating Force (OF) : 16 N [3.6 lb] max.
- Ampere Rating : 4A|5 A (Thermal)
- Sealing : IP66
- Product Type : MICRO SWITCH Explosion-Proof Limit Switches
- Operating Position (OP) : 35,0 mm [1.38 in]|37,25 mm [1.47 in]|29° max.|26° max.|48,0 mm [1.89 in]
- Housing Type : GXS
- Series Name : GXS
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Regulatory Information
Name
Description
File Size
Date
Size
MICRO SWITCH Hazardous Location Approvals Matrix
524.22 KB
9/10/2020
PDF 524.22 KB
Guide to Hazardous Location Approvals: MICRO SWITCH Hazardous Area Limit Switches
2.76 MB
9/10/2020
PDF 2.76 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: How Switches Can Stop Machines from Going Boom
6.27 MB
9/10/2020
PDF 6.27 MB
Manuals and Guides
Name
Description
File Size
Date
Size
XP-4051: Series GXA/GXE Hazardous Area Switch
754.87 KB
9/10/2020
PDF 754.87 KB
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH GXS Series Flame-Proof Limit Switches
1.19 MB
9/10/2020
PDF 1.19 MB
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
MICRO SWITCH Hazardous Location Approvals Matrix
524.22 KB
9/10/2020
PDF 524.22 KB
Guide to Hazardous Location Approvals: MICRO SWITCH Hazardous Area Limit Switches
2.76 MB
9/10/2020
PDF 2.76 MB
White Paper: How Switches Can Stop Machines from Going Boom
6.27 MB
9/10/2020
PDF 6.27 MB
XP-4051: Series GXA/GXE Hazardous Area Switch
754.87 KB
9/10/2020
PDF 754.87 KB
MICRO SWITCH GXS Series Flame-Proof Limit Switches
1.19 MB
9/10/2020
PDF 1.19 MB