General Purpose Limit Switches
GLA Series
Din EN50041 mounting. Metal housing. Non-plug in. IP67 sealing. 30x60 mm mounting holes. UL/CE/CCC approvals
Honeywell's MICRO SWITCH GLA Limit Switch Series is designed to global EN50041 standards and well suited for worldwide applications. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications. The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.
Others
- Shock
- 50 g per IEC 68-2-27c (w/o Actuator)
- Housing Material
- Zinc Die-Cast
- Circuitry
- 1NC 1NO SPDT Snap Action
- 2NC 2NO DPDT Snap Action
- 1NC 1NO Slow Action MBB
- 2NC Slow action
- 1NC 1NO Slow Action BBM
- 2NC 2NO Snap Action Sequence
- Overtravel (OT)
- 59°
- 4,5 mm [0.18 in]
- 9,0 mm [0.35 in]
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 15 Million
- Termination Type
- 0.5 in - 14NPT Conduit
- PF1/2
- PF1/2, Gold Contacts
- 20 mm
- PG13.5
- Contact Material
- Gold
- Differential Travel (DT)
- 1,7 mm [0.067 in] max.
- 12° max.
- 0,9 mm [0.035 in]
- 8°
- Supply Voltage
- 500 Vac and 250 Vdc max.
- 300 Vac/250 Vdc max.
- 1.0 Vac/Vdc to 50.0 Vac/Vdc
- 600 Vac and 250 Vdc max.
- Agency Approvals and Standards
- UL/CSA (Americas/Canada), CE (Europe), CCC (Asia-Pacific)<sup>1</sup>; Conforms to IEC/EN 60947-5-1, EN45545-2<br /> <sub><sup>1</sup>CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.</sub>
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Arm
- Top Roller Plunger
- Top Plunger
- Wobble - Coil Spring
- Side Rotary
- Wobble - Cat Whisker
- Operating Temperature
- -25 °C to 85 °C [-13 °F to 185 °F]
- Pretravel (PT)
- 2,54 mm [0.10 in] max.
- 4,2 mm [0.165 in]
- 26°
- 18°
- Sealed
- Industrial
- Vibration
- 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF)
- 0,1 N [0.90 in lb]
- 9,5 N [2.10 lb]
- 0,330 N m [2.90 in lb]
- 16,0 N [3.60 lb]
- 330 N m [2.90 in lb]
- Ampere Rating
- 1 mA to 100 mA
- 10 A (Thermal)
- Sealing
- IP67; NEMA 1, 4, 12, 13
- IP67; NEMA 1, 13
- Product Type
- EN50041/47 Global Limit Switch
- Operating Position (OP)
- 26°
- 35,0 mm [1.38 in]
- 48,0 mm [1.89 in]
- 61,0 mm [2.40 in]
- Housing Type
- EN 50041
- Series Name
- GLS DIN
Others
- Shock
- 50 g per IEC 68-2-27c (w/o Actuator)
- Housing Material
- Zinc Die-Cast
- Circuitry
- 1NC 1NO SPDT Snap Action
- 2NC 2NO DPDT Snap Action
- 1NC 1NO Slow Action MBB
- 2NC Slow action
- 1NC 1NO Slow Action BBM
- 2NC 2NO Snap Action Sequence
- Overtravel (OT)
- 59°
- 4,5 mm [0.18 in]
- 9,0 mm [0.35 in]
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 15 Million
- Termination Type
- 0.5 in - 14NPT Conduit
- PF1/2
- PF1/2, Gold Contacts
- 20 mm
- PG13.5
- Contact Material
- Gold
- Differential Travel (DT)
- 1,7 mm [0.067 in] max.
- 12° max.
- 0,9 mm [0.035 in]
- 8°
- Supply Voltage
- 500 Vac and 250 Vdc max.
- 300 Vac/250 Vdc max.
- 1.0 Vac/Vdc to 50.0 Vac/Vdc
- 600 Vac and 250 Vdc max.
- Agency Approvals and Standards
- UL/CSA (Americas/Canada), CE (Europe), CCC (Asia-Pacific)<sup>1</sup>; Conforms to IEC/EN 60947-5-1, EN45545-2<br /> <sub><sup>1</sup>CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.</sub>
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Arm
- Top Roller Plunger
- Top Plunger
- Wobble - Coil Spring
- Side Rotary
- Wobble - Cat Whisker
- Operating Temperature
- -25 °C to 85 °C [-13 °F to 185 °F]
- Pretravel (PT)
- 2,54 mm [0.10 in] max.
- 4,2 mm [0.165 in]
- 26°
- 18°
- Sealed
- Industrial
- Vibration
- 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF)
- 0,1 N [0.90 in lb]
- 9,5 N [2.10 lb]
- 0,330 N m [2.90 in lb]
- 16,0 N [3.60 lb]
- 330 N m [2.90 in lb]
- Ampere Rating
- 1 mA to 100 mA
- 10 A (Thermal)
- Sealing
- IP67; NEMA 1, 4, 12, 13
- IP67; NEMA 1, 13
- Product Type
- EN50041/47 Global Limit Switch
- Operating Position (OP)
- 26°
- 35,0 mm [1.38 in]
- 48,0 mm [1.89 in]
- 61,0 mm [2.40 in]
- Housing Type
- EN 50041
- Series Name
- GLS DIN
- Shock : 50 g per IEC 68-2-27c (w/o Actuator)
- Housing Material : Zinc Die-Cast
- Circuitry : 1NC 1NO SPDT Snap Action|2NC 2NO DPDT Snap Action|1NC 1NO Slow Action MBB|2NC Slow action|1NC 1NO Slow Action BBM|2NC 2NO Snap Action Sequence
- Overtravel (OT) : 59°|4,5 mm [0.18 in]|9,0 mm [0.35 in]
- UNSPSC Commodity : 39122213 Limit Switches
- Expected Mechanical Life : 15 Million
- Termination Type : 0.5 in - 14NPT Conduit|PF1/2|PF1/2, Gold Contacts|20 mm|PG13.5
- Contact Material : Gold
- Differential Travel (DT) : 1,7 mm [0.067 in] max.|12° max.|0,9 mm [0.035 in]|8°
- Supply Voltage : 500 Vac and 250 Vdc max.|300 Vac/250 Vdc max.|1.0 Vac/Vdc to 50.0 Vac/Vdc|600 Vac and 250 Vdc max.
- Agency Approvals and Standards : UL/CSA (Americas/Canada), CE (Europe), CCC (Asia-Pacific)1; Conforms to IEC/EN 60947-5-1, EN45545-2
1CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.
- UNSPSC Code : 39122213
- Actuator : Top Roller Arm|Top Roller Plunger|Top Plunger|Wobble - Coil Spring|Side Rotary|Wobble - Cat Whisker
- Operating Temperature : -25 °C to 85 °C [-13 °F to 185 °F]
- Pretravel (PT) : 2,54 mm [0.10 in] max.|4,2 mm [0.165 in]|26°|18°
- Sealed : Industrial
- Vibration : 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF) : 0,1 N [0.90 in lb]|9,5 N [2.10 lb]|0,330 N m [2.90 in lb]|16,0 N [3.60 lb]|330 N m [2.90 in lb]
- Ampere Rating : 1 mA to 100 mA|10 A (Thermal)
- Sealing : IP67; NEMA 1, 4, 12, 13|IP67; NEMA 1, 13
- Product Type : EN50041/47 Global Limit Switch
- Operating Position (OP) : 26°|35,0 mm [1.38 in]|48,0 mm [1.89 in]|61,0 mm [2.40 in]
- Housing Type : EN 50041
- Series Name : GLS DIN