https://sps.honeywell.com/us/en/search-results.html

General Purpose Limit Switches

GLH Series

Din EN50041 mounting. Metal housing. Non-plug in. 2 LED pilot lights. IP67. 30 mm x 60 mm mounting holes. UL/CE/CCC approvals

Distributor Inventory

Honeywell's MICRO SWITCH GLF Limit Switch Series is designed to global EN50041 standards and features a metal, non-plug-in-body style with 2 LEDs. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications.

The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.

Others

  • Shock
    • 50 g per IEC 68-2-27c (w/o Actuator)
  • Operating Temperature
    • -25 °C to 85 °C [-13 °F to 185 °F]
  • Vibration
    • 10 g per IEC 68-2-6 (w/o Actuator)
  • Sealed
    • Industrial
  • Pretravel (PT)
    • 26°
    • 4,2 mm [0.165 in]
  • Housing Material
    • Zinc Die-Cast
  • Operating Force (OF)
    • 16,0 N [3.60 lb]
    • 0,330 N m [2.90 in lb]
    • 9,5 N [2.10 lb]
  • Ampere Rating
    • 10 A (Thermal)
    • 1 mA to 100 mA
  • Circuitry
    • 1NC 1NO SPDT Snap Action
    • 2NC Slow action
    • 1NC 1NO Slow Action BBM
    • 1NC 1NO Slow Action MBB
    • 2NC 2NO DPDT Snap Action
  • Sealing
    • IP67; NEMA 1, 4, 12, 13
  • Overtravel (OT)
    • 4,5 mm [0.18 in]
    • 3,0 mm [0.118 in] min.
    • 59°
    • 9,0 mm [0.35 in]
  • UNSPSC Commodity
    • 39122213 Limit Switches
  • Expected Mechanical Life
    • 15 Million
  • Termination Type
    • PG13.5
    • 20 mm
    • PF1/2
    • 0.5 in - 14NPT Conduit
    • PF1/2, Gold Contacts
  • Product Type
    • EN50041/47 Global Limit Switch
  • Operating Position (OP)
    • 35,0 mm [1.38 in]
    • 26°
    • 28,0 mm [1.10 in]
    • 61,0 mm [2.40 in]
  • Housing Type
    • EN50041+2 LED
  • Differential Travel (DT)
    • 12° max.
    • 0,6 mm [0.024 in]
    • 0,9 mm [0.035 in]
    • 1,7 mm [0.067 in] max.
  • Supply Voltage
    • 18 Vdc to 30 Vdc
  • Agency Approvals and Standards
    • UL, CE, CSA. IEC 947-5-1, EN60947-5-1, UL508
    • UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508
  • Series Name
    • GLS DIN
  • UNSPSC Code
    • 39122213
  • Actuator
    • Top Plunger
    • Side Rotary
    • Top Roller Plunger
    • Wobble - Coil Spring
    • Top Roller Arm
    • Wobble - Cat Whisker

Others

  • Shock
    • 50 g per IEC 68-2-27c (w/o Actuator)
  • Operating Temperature
    • -25 °C to 85 °C [-13 °F to 185 °F]
  • Vibration
    • 10 g per IEC 68-2-6 (w/o Actuator)
  • Sealed
    • Industrial
  • Pretravel (PT)
    • 26°
    • 4,2 mm [0.165 in]
  • Housing Material
    • Zinc Die-Cast
  • Operating Force (OF)
    • 16,0 N [3.60 lb]
    • 0,330 N m [2.90 in lb]
    • 9,5 N [2.10 lb]
  • Ampere Rating
    • 10 A (Thermal)
    • 1 mA to 100 mA
  • Circuitry
    • 1NC 1NO SPDT Snap Action
    • 2NC Slow action
    • 1NC 1NO Slow Action BBM
    • 1NC 1NO Slow Action MBB
    • 2NC 2NO DPDT Snap Action
  • Sealing
    • IP67; NEMA 1, 4, 12, 13
  • Overtravel (OT)
    • 4,5 mm [0.18 in]
    • 3,0 mm [0.118 in] min.
    • 59°
    • 9,0 mm [0.35 in]
  • UNSPSC Commodity
    • 39122213 Limit Switches
  • Expected Mechanical Life
    • 15 Million
  • Termination Type
    • PG13.5
    • 20 mm
    • PF1/2
    • 0.5 in - 14NPT Conduit
    • PF1/2, Gold Contacts
  • Product Type
    • EN50041/47 Global Limit Switch
  • Operating Position (OP)
    • 35,0 mm [1.38 in]
    • 26°
    • 28,0 mm [1.10 in]
    • 61,0 mm [2.40 in]
  • Housing Type
    • EN50041+2 LED
  • Differential Travel (DT)
    • 12° max.
    • 0,6 mm [0.024 in]
    • 0,9 mm [0.035 in]
    • 1,7 mm [0.067 in] max.
  • Supply Voltage
    • 18 Vdc to 30 Vdc
  • Agency Approvals and Standards
    • UL, CE, CSA. IEC 947-5-1, EN60947-5-1, UL508
    • UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508
  • Series Name
    • GLS DIN
  • UNSPSC Code
    • 39122213
  • Actuator
    • Top Plunger
    • Side Rotary
    • Top Roller Plunger
    • Wobble - Coil Spring
    • Top Roller Arm
    • Wobble - Cat Whisker
  • Shock : 50 g per IEC 68-2-27c (w/o Actuator)
  • Operating Temperature : -25 °C to 85 °C [-13 °F to 185 °F]
  • Vibration : 10 g per IEC 68-2-6 (w/o Actuator)
  • Sealed : Industrial
  • Pretravel (PT) : 26°|4,2 mm [0.165 in]
  • Housing Material : Zinc Die-Cast
  • Operating Force (OF) : 16,0 N [3.60 lb]|0,330 N m [2.90 in lb]|9,5 N [2.10 lb]
  • Ampere Rating : 10 A (Thermal)|1 mA to 100 mA
  • Circuitry : 1NC 1NO SPDT Snap Action|2NC Slow action|1NC 1NO Slow Action BBM|1NC 1NO Slow Action MBB|2NC 2NO DPDT Snap Action
  • Sealing : IP67; NEMA 1, 4, 12, 13
  • Overtravel (OT) : 4,5 mm [0.18 in]|3,0 mm [0.118 in] min.|59°|9,0 mm [0.35 in]
  • UNSPSC Commodity : 39122213 Limit Switches
  • Expected Mechanical Life : 15 Million
  • Termination Type : PG13.5|20 mm|PF1/2|0.5 in - 14NPT Conduit|PF1/2, Gold Contacts
  • Product Type : EN50041/47 Global Limit Switch
  • Operating Position (OP) : 35,0 mm [1.38 in]|26°|28,0 mm [1.10 in]|61,0 mm [2.40 in]
  • Housing Type : EN50041+2 LED
  • Differential Travel (DT) : 12° max.|0,6 mm [0.024 in]|0,9 mm [0.035 in]|1,7 mm [0.067 in] max.
  • Supply Voltage : 18 Vdc to 30 Vdc
  • Agency Approvals and Standards : UL, CE, CSA. IEC 947-5-1, EN60947-5-1, UL508|UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508
  • Series Name : GLS DIN
  • UNSPSC Code : 39122213
  • Actuator : Top Plunger|Side Rotary|Top Roller Plunger|Wobble - Coil Spring|Top Roller Arm|Wobble - Cat Whisker
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
12.91 MB
9/10/2020
PDF 12.91 MB
MICRO SWITCH GLA Series Global Limit Switches
7.28 MB
1/15/2021
PDF 7.28 MB
Manuals and Guides
Name
Description
File Size
Date
Size
PK 81501: GLS Global Limit Switches (GLS-DIN)
7.16 MB
9/10/2020
PDF 7.16 MB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switches Comparison
468.99 KB
9/10/2020
PDF 468.99 KB
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
12/16/2020
PDF 10.07 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/10/2020
PDF 3.27 MB
Application Note
Name
Description
File Size
Date
Size
Limit Switches with Positive-Opening Contacts
3.02 MB
12/3/2020
PDF 3.02 MB
Sensors and Switches in Front Loaders
2.54 MB
12/3/2020
PDF 2.54 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/3/2020
PDF 1.97 MB
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/10/2020
PDF 3.27 MB
MICRO SWITCH Limit Switches Comparison
468.99 KB
9/10/2020
PDF 468.99 KB
Limit Switches with Positive-Opening Contacts
3.02 MB
12/3/2020
PDF 3.02 MB
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
12.91 MB
9/10/2020
PDF 12.91 MB
MICRO SWITCH GLA Series Global Limit Switches
7.28 MB
1/15/2021
PDF 7.28 MB
PK 81501: GLS Global Limit Switches (GLS-DIN)
7.16 MB
9/10/2020
PDF 7.16 MB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
12/16/2020
PDF 10.07 MB
Sensors and Switches in Front Loaders
2.54 MB
12/3/2020
PDF 2.54 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/3/2020
PDF 1.97 MB