General Purpose Limit Switches
GLL Series
Min-Din EN50047 mounting. Plastic housing. Integral actuator. IP66 sealing. 20 mm to 22 mm mounting. cULus/CE/CCC approvals
Honeywell MICRO SWITCH GLL Series limit switches' double insulated compact housing conforms to EN500047 and makes GLL Series switches often ideal for mounting where space is at a premium. These products feature direct opening normally closed circuits.
The MICRO SWITCH GLL Series is available in a variety of actuator styles required for OEM applications. Designed to the IEC electrical standard, GLL is suitable for world-wide use and also meets globally accepted mounting standards.
Others
- Shock
- 50 g per IEC 68-2-27c (w/o Actuator)
- Release Force
- 1,5 N [0.34 lb]
- 2,0 N cm [0.177 lb in]
- Housing Material
- Plastic
- Circuitry
- 2NC Slow Action
- 1NO 1NC Direct Opening Snap Action
- 1NO 1NC Slow Action, BBM
- 1NO 1NC Slow Action, MBB
- Overtravel (OT)
- 60° min.
- 4,0 mm [0.157 in] min.
- 6,5 mm [0.256 in] min.
- 3,0 mm [0.118 in] min.
- 40° min.
- 4,5 mm [0.177 in] min.
- 4,8 mm [0.19 in] min.
- 3,3 mm [0.13 in] min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 5 Million
- Termination Type
- 12,7 mm [0.5 in] Conduit
- 20 mm [0.79 in] Conduit
- Differential Travel (DT)
- 2 mm [0.08 in] max.
- 1,52 mm [0.06 in] max.
- 18° max.
- 2,5 mm [0.098 in] max.
- 25° max.
- Supply Voltage
- 300 Vac/250 Vdc max.
- Agency Approvals and Standards
- cULus, CE, CCC
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Plunger
- Side Rotary
- Top Plunger
- Top Roller Arm
- Operating Temperature
- -10 °C to 80 °C [14 °F to 176 °F]
- Sealed
- Industrial
- Pretravel (PT)
- 2,0 mm [0.08 in] max.
- 35° max.
- 1 mm [0.04 in] max.
- 30° max.
- 2,8 mm [0.11 in] max.
- 1,5 mm [0.06 in] max.
- 2,54 mm [0.10 in] max.
- 15° max.
- 3,5 mm [0.138 in] max.
- 20° max.
- Vibration
- 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF)
- 4,0 N [0.90 lb]
- 3,0 N [0.674 lb]
- 9,8 N [2.22 lb] max.
- 6,0 N [1.35 lb]
- 5,0 N [1.12 lb]
- 12,0 N-cm [1.062 lb-in]
- 8,0 N [0.7 lb]
- Ampere Rating
- 10 A (Thermal)
- Sealing
- IP66; NEMA 1, 12, 13
- Product Type
- EN 50047 Global Limit Switch
- Operating Position (OP)
- 18 mm ±0.5 mm [0.71 in ±0.02 in]
- 28,7 mm ±0.5 mm [1.13 in ±0.02 in]
- 30°
- Housing Type
- EN50047
- Series Name
- GLL
Others
- Shock
- 50 g per IEC 68-2-27c (w/o Actuator)
- Release Force
- 1,5 N [0.34 lb]
- 2,0 N cm [0.177 lb in]
- Housing Material
- Plastic
- Circuitry
- 2NC Slow Action
- 1NO 1NC Direct Opening Snap Action
- 1NO 1NC Slow Action, BBM
- 1NO 1NC Slow Action, MBB
- Overtravel (OT)
- 60° min.
- 4,0 mm [0.157 in] min.
- 6,5 mm [0.256 in] min.
- 3,0 mm [0.118 in] min.
- 40° min.
- 4,5 mm [0.177 in] min.
- 4,8 mm [0.19 in] min.
- 3,3 mm [0.13 in] min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 5 Million
- Termination Type
- 12,7 mm [0.5 in] Conduit
- 20 mm [0.79 in] Conduit
- Differential Travel (DT)
- 2 mm [0.08 in] max.
- 1,52 mm [0.06 in] max.
- 18° max.
- 2,5 mm [0.098 in] max.
- 25° max.
- Supply Voltage
- 300 Vac/250 Vdc max.
- Agency Approvals and Standards
- cULus, CE, CCC
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Plunger
- Side Rotary
- Top Plunger
- Top Roller Arm
- Operating Temperature
- -10 °C to 80 °C [14 °F to 176 °F]
- Sealed
- Industrial
- Pretravel (PT)
- 2,0 mm [0.08 in] max.
- 35° max.
- 1 mm [0.04 in] max.
- 30° max.
- 2,8 mm [0.11 in] max.
- 1,5 mm [0.06 in] max.
- 2,54 mm [0.10 in] max.
- 15° max.
- 3,5 mm [0.138 in] max.
- 20° max.
- Vibration
- 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF)
- 4,0 N [0.90 lb]
- 3,0 N [0.674 lb]
- 9,8 N [2.22 lb] max.
- 6,0 N [1.35 lb]
- 5,0 N [1.12 lb]
- 12,0 N-cm [1.062 lb-in]
- 8,0 N [0.7 lb]
- Ampere Rating
- 10 A (Thermal)
- Sealing
- IP66; NEMA 1, 12, 13
- Product Type
- EN 50047 Global Limit Switch
- Operating Position (OP)
- 18 mm ±0.5 mm [0.71 in ±0.02 in]
- 28,7 mm ±0.5 mm [1.13 in ±0.02 in]
- 30°
- Housing Type
- EN50047
- Series Name
- GLL
- Shock : 50 g per IEC 68-2-27c (w/o Actuator)
- Release Force : 1,5 N [0.34 lb]|2,0 N cm [0.177 lb in]
- Housing Material : Plastic
- Circuitry : 2NC Slow Action|1NO 1NC Direct Opening Snap Action|1NO 1NC Slow Action, BBM|1NO 1NC Slow Action, MBB
- Overtravel (OT) : 60° min.|4,0 mm [0.157 in] min.|6,5 mm [0.256 in] min.|3,0 mm [0.118 in] min.|40° min.|4,5 mm [0.177 in] min.|4,8 mm [0.19 in] min.|3,3 mm [0.13 in] min.
- UNSPSC Commodity : 39122213 Limit Switches
- Expected Mechanical Life : 5 Million
- Termination Type : 12,7 mm [0.5 in] Conduit|20 mm [0.79 in] Conduit
- Differential Travel (DT) : 2 mm [0.08 in] max.|1,52 mm [0.06 in] max.|18° max.|2,5 mm [0.098 in] max.|25° max.
- Supply Voltage : 300 Vac/250 Vdc max.
- Agency Approvals and Standards : cULus, CE, CCC
- UNSPSC Code : 39122213
- Actuator : Top Roller Plunger|Side Rotary|Top Plunger|Top Roller Arm
- Operating Temperature : -10 °C to 80 °C [14 °F to 176 °F]
- Sealed : Industrial
- Pretravel (PT) : 2,0 mm [0.08 in] max.|35° max.|1 mm [0.04 in] max.|30° max.|2,8 mm [0.11 in] max.|1,5 mm [0.06 in] max.|2,54 mm [0.10 in] max.|15° max.|3,5 mm [0.138 in] max.|20° max.
- Vibration : 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF) : 4,0 N [0.90 lb]|3,0 N [0.674 lb]|9,8 N [2.22 lb] max.|6,0 N [1.35 lb]|5,0 N [1.12 lb]|12,0 N-cm [1.062 lb-in]|8,0 N [0.7 lb]
- Ampere Rating : 10 A (Thermal)
- Sealing : IP66; NEMA 1, 12, 13
- Product Type : EN 50047 Global Limit Switch
- Operating Position (OP) : 18 mm ±0.5 mm [0.71 in ±0.02 in]|28,7 mm ±0.5 mm [1.13 in ±0.02 in]|30°
- Housing Type : EN50047
- Series Name : GLL