Heavy-Duty Limit Switches
HDLS Series
Rugged metal housing. Plug-in & non-plug in. IP65/66/67 sealing. 30 mm x 60 mm mounting centers. UL/CSA/CE/CCC approvals
HDLS Series heavy-duty limit switches include boss-and-socket head design for secure head-to-body retention, unique all-metal drive train for consistent operating characteristics even at high temperatures, and self-lifting pressure plate terminals to save wiring time. With its rugged housing, the HDLS Series is sealed to NEMA 1, 3, 4, 4X, 6, 6P, 12, 13: IP65/66/67. Side rotary versions may be modified for CW and/or CCW operation, while operating heads may be rotated 90°. Low and high temperature sealing options available.
Others
- Operating Temperature
- -29 °C to 121 °C [-20 °F to 250 °F]
- -1 °C to 121 °C [30 °F to 250 °F]
- -1 °C to 93 °C [30 °F to 200 °F]
- -40 °C to 121 °C [-40 °F to 250 °F]
- -40 °C to 93 °C [-40 °F to 200 °F]
- -12 °C to 60 °C [10 °F to 140 °F]
- -29 °C to 93 °C [-20 °F to 200 °F]
- -12 °C to 121 °C [10 °F to 250 °F]
- -12 °C to 93 °C [10 °F to 200 °F]
- -12 °C to 100 °C [10 °F to 212 °F]
- -40 °C to 100 °C [-40 °F to 212 °F]
- Pretravel (PT)
- 1,78 mm [0.070 in] max.
- 102 mm [4 in]
- 25,4 mm [1.0 in]
- 51 mm [2 in]
- 2,54 mm [0.10 in] max.
- 38 mm [1.5 in]
- Sealed
- Industrial
- Housing Material
- Zinc Die-Cast
- Operating Force (OF)
- 26,69 N max. [6 lb max.]
- 1,95 N [7 oz] max.
- 17,79 N [4 lb] max.
- 2,78 N [10 oz] max.
- 1,39 N [5 oz] max.
- Ampere Rating
- 0.05 A max.
- 10 A (Thermal)
- 6 A max.
- Circuitry
- 2NC 2NO DPDT Snap Action, Double-Break
- 2NC 2NO DPDT Snap Action, Double Break
- 2NC 2NO DPDT Maintained, Snap Action, Double Break
- 1NC 1NO SPDT Maintained, Snap Action, Double Break
- 2NC 2NO DPDT Sequential, Snap Action, Double-Break
- 2NC 2NO DPDT Center Neutral, Snap Action, Double Break
- 1NC Direct Acting
- 1NC 1NO SPDT Snap Action, Double Break
- 2NC 2NO DPDT Sequential
- 1NC 1NO SPDT Snap Action, Double-Break
- Sealing
- NEMA 1, 3, 4, 4X, 6, 6P, 12, 13
- NEMA 1, 3, 4, 6, 6P, 12, 13
- NEMA 1, 3, 3R, 4, 4X, 6, 6P, 12, 13
- Overtravel (OT)
- 0.190 in min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 6 foot Cable
- 5-Pin Connector
- Manifold Mounting
- 9-Pin Mini-Connector
- 12 foot Cable
- PG13,5
- 0.5 in - 14NPT Conduit
- 5-Pin Mini-Connector
- 20 mm
- 0.75 in - 14NPT Conduit
- 4-Pin Micro-Connector
- 9-Pin Connector
- 4-Pin Mini-Connector
- Product Type
- MICRO SWITCH Heavy-Duty Limit Switches
- Housing Type
- HDLS Non Plug-in
- HDLS Plug-in
- Differential Travel (DT)
- 0,38 mm [0.015 in] max.
- Supply Voltage
- 250 Vac and 60 Vdc max.
- 600 Vac and 250 Vdc max.
- 24 Vdc max.
- Agency Approvals and Standards
- UL, CE, CSA, CCC. EN60947-1, EN60947-5-1
- Series Name
- HDLS
- UNSPSC Code
- 39122213
- Actuator
- Top Plunger - Adjustable
- Side Plunger - Adjustable
- Top Plunger - Standard
- Side Roller Plunger
- Side Rotary
- Top Roller Plunger
- Wobble - Coil Spring
- Wobble - Cable
- Side Plunger - Standard
- Wobble - Plastic Rod
- Wobble - Spring Wire
- Top Rotary
- Wobble - Cat Whisker
Others
- Operating Temperature
- -29 °C to 121 °C [-20 °F to 250 °F]
- -1 °C to 121 °C [30 °F to 250 °F]
- -1 °C to 93 °C [30 °F to 200 °F]
- -40 °C to 121 °C [-40 °F to 250 °F]
- -40 °C to 93 °C [-40 °F to 200 °F]
- -12 °C to 60 °C [10 °F to 140 °F]
- -29 °C to 93 °C [-20 °F to 200 °F]
- -12 °C to 121 °C [10 °F to 250 °F]
- -12 °C to 93 °C [10 °F to 200 °F]
- -12 °C to 100 °C [10 °F to 212 °F]
- -40 °C to 100 °C [-40 °F to 212 °F]
- Pretravel (PT)
- 1,78 mm [0.070 in] max.
- 102 mm [4 in]
- 25,4 mm [1.0 in]
- 51 mm [2 in]
- 2,54 mm [0.10 in] max.
- 38 mm [1.5 in]
- Sealed
- Industrial
- Housing Material
- Zinc Die-Cast
- Operating Force (OF)
- 26,69 N max. [6 lb max.]
- 1,95 N [7 oz] max.
- 17,79 N [4 lb] max.
- 2,78 N [10 oz] max.
- 1,39 N [5 oz] max.
- Ampere Rating
- 0.05 A max.
- 10 A (Thermal)
- 6 A max.
- Circuitry
- 2NC 2NO DPDT Snap Action, Double-Break
- 2NC 2NO DPDT Snap Action, Double Break
- 2NC 2NO DPDT Maintained, Snap Action, Double Break
- 1NC 1NO SPDT Maintained, Snap Action, Double Break
- 2NC 2NO DPDT Sequential, Snap Action, Double-Break
- 2NC 2NO DPDT Center Neutral, Snap Action, Double Break
- 1NC Direct Acting
- 1NC 1NO SPDT Snap Action, Double Break
- 2NC 2NO DPDT Sequential
- 1NC 1NO SPDT Snap Action, Double-Break
- Sealing
- NEMA 1, 3, 4, 4X, 6, 6P, 12, 13
- NEMA 1, 3, 4, 6, 6P, 12, 13
- NEMA 1, 3, 3R, 4, 4X, 6, 6P, 12, 13
- Overtravel (OT)
- 0.190 in min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 6 foot Cable
- 5-Pin Connector
- Manifold Mounting
- 9-Pin Mini-Connector
- 12 foot Cable
- PG13,5
- 0.5 in - 14NPT Conduit
- 5-Pin Mini-Connector
- 20 mm
- 0.75 in - 14NPT Conduit
- 4-Pin Micro-Connector
- 9-Pin Connector
- 4-Pin Mini-Connector
- Product Type
- MICRO SWITCH Heavy-Duty Limit Switches
- Housing Type
- HDLS Non Plug-in
- HDLS Plug-in
- Differential Travel (DT)
- 0,38 mm [0.015 in] max.
- Supply Voltage
- 250 Vac and 60 Vdc max.
- 600 Vac and 250 Vdc max.
- 24 Vdc max.
- Agency Approvals and Standards
- UL, CE, CSA, CCC. EN60947-1, EN60947-5-1
- Series Name
- HDLS
- UNSPSC Code
- 39122213
- Actuator
- Top Plunger - Adjustable
- Side Plunger - Adjustable
- Top Plunger - Standard
- Side Roller Plunger
- Side Rotary
- Top Roller Plunger
- Wobble - Coil Spring
- Wobble - Cable
- Side Plunger - Standard
- Wobble - Plastic Rod
- Wobble - Spring Wire
- Top Rotary
- Wobble - Cat Whisker
- Operating Temperature : -29 °C to 121 °C [-20 °F to 250 °F]|-1 °C to 121 °C [30 °F to 250 °F]|-1 °C to 93 °C [30 °F to 200 °F]|-40 °C to 121 °C [-40 °F to 250 °F]|-40 °C to 93 °C [-40 °F to 200 °F]|-12 °C to 60 °C [10 °F to 140 °F]|-29 °C to 93 °C [-20 °F to 200 °F]|-12 °C to 121 °C [10 °F to 250 °F]|-12 °C to 93 °C [10 °F to 200 °F]|-12 °C to 100 °C [10 °F to 212 °F]|-40 °C to 100 °C [-40 °F to 212 °F]
- Pretravel (PT) : 1,78 mm [0.070 in] max.|102 mm [4 in]|25,4 mm [1.0 in]|51 mm [2 in]|2,54 mm [0.10 in] max.|38 mm [1.5 in]
- Sealed : Industrial
- Housing Material : Zinc Die-Cast
- Operating Force (OF) : 26,69 N max. [6 lb max.]|1,95 N [7 oz] max.|17,79 N [4 lb] max.|2,78 N [10 oz] max.|1,39 N [5 oz] max.
- Ampere Rating : 0.05 A max.|10 A (Thermal)|6 A max.
- Circuitry : 2NC 2NO DPDT Snap Action, Double-Break|2NC 2NO DPDT Snap Action, Double Break|2NC 2NO DPDT Maintained, Snap Action, Double Break|1NC 1NO SPDT Maintained, Snap Action, Double Break|2NC 2NO DPDT Sequential, Snap Action, Double-Break|2NC 2NO DPDT Center Neutral, Snap Action, Double Break|1NC Direct Acting|1NC 1NO SPDT Snap Action, Double Break|2NC 2NO DPDT Sequential|1NC 1NO SPDT Snap Action, Double-Break
- Sealing : NEMA 1, 3, 4, 4X, 6, 6P, 12, 13|NEMA 1, 3, 4, 6, 6P, 12, 13|NEMA 1, 3, 3R, 4, 4X, 6, 6P, 12, 13
- Overtravel (OT) : 0.190 in min.
- UNSPSC Commodity : 39122213 Limit Switches
- Termination Type : 6 foot Cable|5-Pin Connector|Manifold Mounting|9-Pin Mini-Connector|12 foot Cable|PG13,5|0.5 in - 14NPT Conduit|5-Pin Mini-Connector|20 mm|0.75 in - 14NPT Conduit|4-Pin Micro-Connector|9-Pin Connector|4-Pin Mini-Connector
- Product Type : MICRO SWITCH Heavy-Duty Limit Switches
- Housing Type : HDLS Non Plug-in|HDLS Plug-in
- Differential Travel (DT) : 0,38 mm [0.015 in] max.
- Supply Voltage : 250 Vac and 60 Vdc max.|600 Vac and 250 Vdc max.|24 Vdc max.
- Agency Approvals and Standards : UL, CE, CSA, CCC. EN60947-1, EN60947-5-1
- Series Name : HDLS
- UNSPSC Code : 39122213
- Actuator : Top Plunger - Adjustable|Side Plunger - Adjustable|Top Plunger - Standard|Side Roller Plunger|Side Rotary|Top Roller Plunger|Wobble - Coil Spring|Wobble - Cable|Side Plunger - Standard|Wobble - Plastic Rod|Wobble - Spring Wire|Top Rotary|Wobble - Cat Whisker