Heavy-Duty Limit Switches
HDLS Stainless Series
Stainless steel housing. Non-plug in. NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13 sealing. 30 mm x 60 mm mounting centers. UL/CSA approvals
MICRO SWITCH HDLS switches are also available in all stainless-steel versions. Designed for use in highly corrosive environments, such as petrochemical plants, food processing plants, shipboard, and dockside locations. The type 316 cast stainless steel body is designed to minimize crevices where food particles could become trapped in water. The actuator, operating head, and screws are also stainless steel. All seals are fluorocarbon to provide excellent chemical resistance and to withstand operating temperatures up to 121 °C [250 °F] and pressurized steam cleaning. Pre-leaded and epoxy-filled versions also available.
- Corrosion-resistant stainless steel non-plug in body, head, and rotary shaft
- Stainless steel levers
- Fluorocarbon seals (low temperature fluorosilicone seals available)
- NEMA 1, 3, 3R, 4, 4X, 6, 6P, and 13
- UL, CSA, CE, CCC
Others
- Operating Temperature
- -12 °C to 121 °C [10 °F to 250 °F]
- -40 °C to 121 °C [-40 °F to 250 °F]
- -12 °C to 60 °C [10 °F to 140 °F]
- -12 °C to 105 °C [10 °F to 221 °F]
- -10 °C to 60 °C [14 °F to 140 °F]
- Sealed
- Industrial
- Pretravel (PT)
- 2,54 mm [0.10 in] max.
- 18°
- 15° max.
- 1,78 mm [0.070 in] max.
- 9° max.
- 65° max.
- Housing Material
- Stainless Steel
- Operating Force (OF)
- 26,69 N max. [6 lb max.]
- 0,45 N m [4 in lb] max.
- 17,79 N [4 lb] max.
- 0,19 N m [1.7 in lb] max.
- Ampere Rating
- 10 A (Thermal)
- Circuitry
- 2NC 2NO DPDT Snap Action, Double-Break
- 2NC 2NO DPDT Center Neutral, Snap Action, Double Break
- 1NC 1NO SPDT Snap Action, Double Break
- 1NC 1NO SPDT Maintained, Snap Action, Double Break
- Sealing
- NEMA 1, 6, 6P, 12
- NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13
- NEMA 1, 4, 6, 6P, 12
- Overtravel (OT)
- 57° min.
- 0.190 in min.
- 66° min.
- 60° min.
- 20° min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 0.75 in - 14NPT Conduit
- 12 foot Cable
- 20 foot Cable
- 6 foot Cable
- 0.5 in - 14NPT Conduit
- Product Type
- MICRO SWITCH Stainless Steel Heavy-Duty Limit Switches
- Housing Type
- SS Non Plug-in
- Differential Travel (DT)
- 1,14 mm [0.045 in] max.
- 3° max.
- 5° max.
- 0,38 mm [0.015 in] max.
- 10° max.
- 7° max.
- 4° max.
- 0,51 mm [0.020 in] max.
- 40° max.
- Supply Voltage
- 600 Vac and 250 Vdc max.
- Series Name
- HDLS - Stainless Steel
- Agency Approvals and Standards
- UL, CE, CSA, CCC. EN60947-1, EN60947-5-1
- UNSPSC Code
- 39122213
- Actuator
- Side Plunger - Standard
- Side Roller Plunger
- Side Rotary
- Top Roller Plunger
- Top Plunger
Others
- Operating Temperature
- -12 °C to 121 °C [10 °F to 250 °F]
- -40 °C to 121 °C [-40 °F to 250 °F]
- -12 °C to 60 °C [10 °F to 140 °F]
- -12 °C to 105 °C [10 °F to 221 °F]
- -10 °C to 60 °C [14 °F to 140 °F]
- Sealed
- Industrial
- Pretravel (PT)
- 2,54 mm [0.10 in] max.
- 18°
- 15° max.
- 1,78 mm [0.070 in] max.
- 9° max.
- 65° max.
- Housing Material
- Stainless Steel
- Operating Force (OF)
- 26,69 N max. [6 lb max.]
- 0,45 N m [4 in lb] max.
- 17,79 N [4 lb] max.
- 0,19 N m [1.7 in lb] max.
- Ampere Rating
- 10 A (Thermal)
- Circuitry
- 2NC 2NO DPDT Snap Action, Double-Break
- 2NC 2NO DPDT Center Neutral, Snap Action, Double Break
- 1NC 1NO SPDT Snap Action, Double Break
- 1NC 1NO SPDT Maintained, Snap Action, Double Break
- Sealing
- NEMA 1, 6, 6P, 12
- NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13
- NEMA 1, 4, 6, 6P, 12
- Overtravel (OT)
- 57° min.
- 0.190 in min.
- 66° min.
- 60° min.
- 20° min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 0.75 in - 14NPT Conduit
- 12 foot Cable
- 20 foot Cable
- 6 foot Cable
- 0.5 in - 14NPT Conduit
- Product Type
- MICRO SWITCH Stainless Steel Heavy-Duty Limit Switches
- Housing Type
- SS Non Plug-in
- Differential Travel (DT)
- 1,14 mm [0.045 in] max.
- 3° max.
- 5° max.
- 0,38 mm [0.015 in] max.
- 10° max.
- 7° max.
- 4° max.
- 0,51 mm [0.020 in] max.
- 40° max.
- Supply Voltage
- 600 Vac and 250 Vdc max.
- Series Name
- HDLS - Stainless Steel
- Agency Approvals and Standards
- UL, CE, CSA, CCC. EN60947-1, EN60947-5-1
- UNSPSC Code
- 39122213
- Actuator
- Side Plunger - Standard
- Side Roller Plunger
- Side Rotary
- Top Roller Plunger
- Top Plunger
- Operating Temperature : -12 °C to 121 °C [10 °F to 250 °F]|-40 °C to 121 °C [-40 °F to 250 °F]|-12 °C to 60 °C [10 °F to 140 °F]|-12 °C to 105 °C [10 °F to 221 °F]|-10 °C to 60 °C [14 °F to 140 °F]
- Sealed : Industrial
- Pretravel (PT) : 2,54 mm [0.10 in] max.|18°|15° max.|1,78 mm [0.070 in] max.|9° max.|65° max.
- Housing Material : Stainless Steel
- Operating Force (OF) : 26,69 N max. [6 lb max.]|0,45 N m [4 in lb] max.|17,79 N [4 lb] max.|0,19 N m [1.7 in lb] max.
- Ampere Rating : 10 A (Thermal)
- Circuitry : 2NC 2NO DPDT Snap Action, Double-Break|2NC 2NO DPDT Center Neutral, Snap Action, Double Break|1NC 1NO SPDT Snap Action, Double Break|1NC 1NO SPDT Maintained, Snap Action, Double Break
- Sealing : NEMA 1, 6, 6P, 12|NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13|NEMA 1, 4, 6, 6P, 12
- Overtravel (OT) : 57° min.|0.190 in min.|66° min.|60° min.|20° min.
- UNSPSC Commodity : 39122213 Limit Switches
- Termination Type : 0.75 in - 14NPT Conduit|12 foot Cable|20 foot Cable|6 foot Cable|0.5 in - 14NPT Conduit
- Product Type : MICRO SWITCH Stainless Steel Heavy-Duty Limit Switches
- Housing Type : SS Non Plug-in
- Differential Travel (DT) : 1,14 mm [0.045 in] max.|3° max.|5° max.|0,38 mm [0.015 in] max.|10° max.|7° max.|4° max.|0,51 mm [0.020 in] max.|40° max.
- Supply Voltage : 600 Vac and 250 Vdc max.
- Series Name : HDLS - Stainless Steel
- Agency Approvals and Standards : UL, CE, CSA, CCC. EN60947-1, EN60947-5-1
- UNSPSC Code : 39122213
- Actuator : Side Plunger - Standard|Side Roller Plunger|Side Rotary|Top Roller Plunger|Top Plunger