Miniature Limit Switches
NGC Series
Can be configured more than 380,000 ways. Metal and plastic housings. IP67, NEMA 1, 4, 12, 13 sealing. UL, CE, cUL, and CCC approvals
Honeywell MICRO SWITCH Compact Limit Switches, NGC Series are a configurable platform of medium-duty switches that allow the customer to choose SPDT (single pole, double throw) or DPDT (double pole, double throw) circuitry while maintaining the same housing and mounting footprint throughout the NGC Series. MICRO SWITCH NGC Series can be configured more than 380,000 ways, carries global approvals, and are sealed to IP67 for potential use in indoor and outdoor applications.
Value to Customers
- Cost-effective: Provides a single source for a compact SPDT and DPDT limit switch, which can help minimize the Original Equipment Manufacturer’s sourcing expenses by simplifying their supply chain
- Versatile: Durable packaging allows for use in many harsh indoor or outdoor applications, providing performance confidence
- Configurable: Allows design engineers to standardize on a single footprint while meeting a variety of electrical requirements
- Application support: Customers with a global footprint can count on Honeywell for regional support for new applications and troubleshooting
Differentiators
- With two times the vibration (10 g) and shock (50 g) ratings of comparable competitive devices, the NGC Series can be implemented in the harshest of environmental conditions, providing enhanced reliability and repeatability
- Broader current capacity (10 A) than comparable devices allows for potential use in a wider set of applications, making platform standardization an easier task
Others
- Voltage
- 1500 Vac as per IEC 60947-5-1
- 2500 Vdc as per IEC 60947-5-1
- Shock
- 50 g for 11 ms as per IEC 60068-2-27; railway application, per IEC 61373 Class I Car B type
- Operating Temperature
- -25 °C to 70 °C [-13 °F to 158 °F]
- Vibration
- 10 g as per IEC 60068-2-6; frequency range 10 Hz to 500 Hz; railway application per IEC 61373 Class I Car B type
- Release Force
- 3 N [0.67 lb]
- 2,5 Ncm [0.22 in-lb]
- 2,1 Ncm [0.19 in-lb]
- 2,2 N [0.49 lb]
- Housing Material
- Metal
- Plastic
- Operating Force (OF)
- 18 Ncm [1.59 in-lb]
- 11 N [2.47 lb]
- 17 Ncm [1.5 in-lb]
- 9,5 N [2.14 lb]
- Ampere Rating
- 10 A (Thermal)
- 5 A (Thermal)
- Circuitry
- 1NC 1NO Snap Action, Silver Contacts
- 2NC 2NO Snap Action, Silver Contacts
- 1NC 1NO Snap Action, Gold Contacts
- 2NC 2NO Snap Action, Gold Contacts
- Sealing
- IP67; NEMA 1, 4, 12, 13
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 5 Million cycles min. at 120 CPM
- 5 Million cycles min. at 60 CPM
- Termination Type
- Side Exit (Right) Cable
- Bottom Exit Cable
- Side Exit (Right) Connector
- Contact Material
- silver
- gold
- Differential Travel (DT)
- 1,2 mm [0.047 in]
- 16.5°
- 15°
- 1,3 mm [0.051 in]
- Series Name
- NGC
- Agency Approvals and Standards
- UL, CE, cUL, CCC
- Cable Length
- 1,0 m [3.28 ft]
- UNSPSC Code
- 39122213
- Actuator
- Cross Roller Plunger
- Panel-Mount Roller Plunger
- Side Rotary
- Pin Plunger with Boot Seal
- Roller Plunger
- Panel Mount Pin Plunger
- Pin Plunger
- Panel-Mount Cross Roller Plunger
- Panel-Mount Pin Plunger with Boot Seal
Others
- Voltage
- 1500 Vac as per IEC 60947-5-1
- 2500 Vdc as per IEC 60947-5-1
- Shock
- 50 g for 11 ms as per IEC 60068-2-27; railway application, per IEC 61373 Class I Car B type
- Operating Temperature
- -25 °C to 70 °C [-13 °F to 158 °F]
- Vibration
- 10 g as per IEC 60068-2-6; frequency range 10 Hz to 500 Hz; railway application per IEC 61373 Class I Car B type
- Release Force
- 3 N [0.67 lb]
- 2,5 Ncm [0.22 in-lb]
- 2,1 Ncm [0.19 in-lb]
- 2,2 N [0.49 lb]
- Housing Material
- Metal
- Plastic
- Operating Force (OF)
- 18 Ncm [1.59 in-lb]
- 11 N [2.47 lb]
- 17 Ncm [1.5 in-lb]
- 9,5 N [2.14 lb]
- Ampere Rating
- 10 A (Thermal)
- 5 A (Thermal)
- Circuitry
- 1NC 1NO Snap Action, Silver Contacts
- 2NC 2NO Snap Action, Silver Contacts
- 1NC 1NO Snap Action, Gold Contacts
- 2NC 2NO Snap Action, Gold Contacts
- Sealing
- IP67; NEMA 1, 4, 12, 13
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 5 Million cycles min. at 120 CPM
- 5 Million cycles min. at 60 CPM
- Termination Type
- Side Exit (Right) Cable
- Bottom Exit Cable
- Side Exit (Right) Connector
- Contact Material
- silver
- gold
- Differential Travel (DT)
- 1,2 mm [0.047 in]
- 16.5°
- 15°
- 1,3 mm [0.051 in]
- Series Name
- NGC
- Agency Approvals and Standards
- UL, CE, cUL, CCC
- Cable Length
- 1,0 m [3.28 ft]
- UNSPSC Code
- 39122213
- Actuator
- Cross Roller Plunger
- Panel-Mount Roller Plunger
- Side Rotary
- Pin Plunger with Boot Seal
- Roller Plunger
- Panel Mount Pin Plunger
- Pin Plunger
- Panel-Mount Cross Roller Plunger
- Panel-Mount Pin Plunger with Boot Seal
- Voltage : 1500 Vac as per IEC 60947-5-1|2500 Vdc as per IEC 60947-5-1
- Shock : 50 g for 11 ms as per IEC 60068-2-27; railway application, per IEC 61373 Class I Car B type
- Operating Temperature : -25 °C to 70 °C [-13 °F to 158 °F]
- Vibration : 10 g as per IEC 60068-2-6; frequency range 10 Hz to 500 Hz; railway application per IEC 61373 Class I Car B type
- Release Force : 3 N [0.67 lb]|2,5 Ncm [0.22 in-lb]|2,1 Ncm [0.19 in-lb]|2,2 N [0.49 lb]
- Housing Material : Metal|Plastic
- Operating Force (OF) : 18 Ncm [1.59 in-lb]|11 N [2.47 lb]|17 Ncm [1.5 in-lb]|9,5 N [2.14 lb]
- Ampere Rating : 10 A (Thermal)|5 A (Thermal)
- Circuitry : 1NC 1NO Snap Action, Silver Contacts|2NC 2NO Snap Action, Silver Contacts|1NC 1NO Snap Action, Gold Contacts|2NC 2NO Snap Action, Gold Contacts
- Sealing : IP67; NEMA 1, 4, 12, 13
- UNSPSC Commodity : 39122213 Limit Switches
- Expected Mechanical Life : 5 Million cycles min. at 120 CPM|5 Million cycles min. at 60 CPM
- Termination Type : Side Exit (Right) Cable|Bottom Exit Cable|Side Exit (Right) Connector
- Contact Material : silver|gold
- Differential Travel (DT) : 1,2 mm [0.047 in]|16.5°|15°|1,3 mm [0.051 in]
- Series Name : NGC
- Agency Approvals and Standards : UL, CE, cUL, CCC
- Cable Length : 1,0 m [3.28 ft]
- UNSPSC Code : 39122213
- Actuator : Cross Roller Plunger|Panel-Mount Roller Plunger|Side Rotary|Pin Plunger with Boot Seal|Roller Plunger|Panel Mount Pin Plunger|Pin Plunger|Panel-Mount Cross Roller Plunger|Panel-Mount Pin Plunger with Boot Seal