Miniature Limit Switches
SSCE Series
Miniature, metal housing. PUR pre-leaded cable. 25 mm mounting centers. IP65/66/67 sealing. CE approvals
The super sealed MICRO SWITCH SSCE Series miniature limit switch has been designed for reliability in the harshest of environments. Its robust design, corrosion limiting features, flexible PUR cable and super sealing allows it to operate fully submerged in a range of fluids. Its small size allows operation in confined spaces. A range of different actuators offers flexibility in application.
Others
- Operating Temperature
- -40 °C to 90 °C [-40 °F to 194 °F]
- Pretravel (PT)
- 30° max.
- 1,0 mm ±0,5 mm [0.04 in ±0.02 in]
- 1,3 mm ±0,5 mm [0.05 in ±0.02 in]
- Sealed
- Industrial
- Release Force
- 1,0 N [0.22 lb] min.
- 4,4 N [0.99 lb] max.
- Housing Material
- Zinc Die-Cast
- Operating Force (OF)
- 11,8 N [2.65 lb] max.
- 7,85 N [1.76 lb] max.
- 22.5 N [5.06 lb] max.
- 17,5 N [3.82 lb] max.
- Ampere Rating
- 5 A (Thermal)
- Circuitry
- 1NC 1NO SPDT Snap Action
- Sealing
- IP68; NEMA 1, 3, 6, 6P, 13
- Overtravel (OT)
- 40° min.
- 3,0 mm [0.118 in] min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- up to 10 Million
- Termination Type
- 3 m Cable
- Product Type
- MICRO SWITCH Miniature Enclosed Switches
- Differential Travel (DT)
- 3° max.
- 0,1 mm [0.004 in] max.
- Supply Voltage
- 240 Vac
- Series Name
- SSCE
- Agency Approvals and Standards
- UL, CE, CSA. IEC947-5-1, EN60947-5-1
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Plunger
- Side Rotary - Adjustable
- Side Rotary
- Top Plunger
- Cross Roller Plunger (90° Rotated Plunger)
Others
- Operating Temperature
- -40 °C to 90 °C [-40 °F to 194 °F]
- Pretravel (PT)
- 30° max.
- 1,0 mm ±0,5 mm [0.04 in ±0.02 in]
- 1,3 mm ±0,5 mm [0.05 in ±0.02 in]
- Sealed
- Industrial
- Release Force
- 1,0 N [0.22 lb] min.
- 4,4 N [0.99 lb] max.
- Housing Material
- Zinc Die-Cast
- Operating Force (OF)
- 11,8 N [2.65 lb] max.
- 7,85 N [1.76 lb] max.
- 22.5 N [5.06 lb] max.
- 17,5 N [3.82 lb] max.
- Ampere Rating
- 5 A (Thermal)
- Circuitry
- 1NC 1NO SPDT Snap Action
- Sealing
- IP68; NEMA 1, 3, 6, 6P, 13
- Overtravel (OT)
- 40° min.
- 3,0 mm [0.118 in] min.
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- up to 10 Million
- Termination Type
- 3 m Cable
- Product Type
- MICRO SWITCH Miniature Enclosed Switches
- Differential Travel (DT)
- 3° max.
- 0,1 mm [0.004 in] max.
- Supply Voltage
- 240 Vac
- Series Name
- SSCE
- Agency Approvals and Standards
- UL, CE, CSA. IEC947-5-1, EN60947-5-1
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Plunger
- Side Rotary - Adjustable
- Side Rotary
- Top Plunger
- Cross Roller Plunger (90° Rotated Plunger)
- Operating Temperature : -40 °C to 90 °C [-40 °F to 194 °F]
- Pretravel (PT) : 30° max.|1,0 mm ±0,5 mm [0.04 in ±0.02 in]|1,3 mm ±0,5 mm [0.05 in ±0.02 in]
- Sealed : Industrial
- Release Force : 1,0 N [0.22 lb] min.|4,4 N [0.99 lb] max.
- Housing Material : Zinc Die-Cast
- Operating Force (OF) : 11,8 N [2.65 lb] max.|7,85 N [1.76 lb] max.|22.5 N [5.06 lb] max.|17,5 N [3.82 lb] max.
- Ampere Rating : 5 A (Thermal)
- Circuitry : 1NC 1NO SPDT Snap Action
- Sealing : IP68; NEMA 1, 3, 6, 6P, 13
- Overtravel (OT) : 40° min.|3,0 mm [0.118 in] min.
- UNSPSC Commodity : 39122213 Limit Switches
- Expected Mechanical Life : up to 10 Million
- Termination Type : 3 m Cable
- Product Type : MICRO SWITCH Miniature Enclosed Switches
- Differential Travel (DT) : 3° max.|0,1 mm [0.004 in] max.
- Supply Voltage : 240 Vac
- Series Name : SSCE
- Agency Approvals and Standards : UL, CE, CSA. IEC947-5-1, EN60947-5-1
- UNSPSC Code : 39122213
- Actuator : Top Roller Plunger|Side Rotary - Adjustable|Side Rotary|Top Plunger|Cross Roller Plunger (90° Rotated Plunger)
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/10/2020
PDF 3.27 MB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switches Comparison
468.99 KB
9/10/2020
PDF 468.99 KB
Manuals and Guides
Name
Description
File Size
Date
Size
XP-4049: SSCE Series Miniature Enclosed Switches, Issue 4
142.46 KB
9/10/2020
PDF 142.46 KB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/10/2020
PDF 3.27 MB
MICRO SWITCH Limit Switches Comparison
468.99 KB
9/10/2020
PDF 468.99 KB
XP-4049: SSCE Series Miniature Enclosed Switches, Issue 4
142.46 KB
9/10/2020
PDF 142.46 KB