High-Pressure Switches
Honeywell HP and HE Series high pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications: 100 psi to 4500 psi set point range (factory set); silver and gold contacts (HP)/silver contacts (HE); 10,000 psi proof pressure (base style a); 6,500 psi proof pressure (base style b); SPDT, SPST-NO/NC; easily configurable; Smart Diagnostic Technology option; hysteresis option; numerous ports & terminations