High-Pressure Switches
HP Series
100 psi to 4500 psi. Factory set. Silver & gold contacts. 10,000 proof. Configurable. Hysteresis & smart diagnostic tech. options. Many ports & terms
Honeywell HP Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:
- 100 psi to 4500 psi set point range (factory set)
- Silver and gold contacts
- 10,000 psi proof pressure (base style a): 6,500 psi proof pressure (base style b)
- 2 million life cycle (base style a): 1 million life cycle (base style b)
- SPDT, SPST-NO/NC
- Easily configurable
- Smart Diagnostic Technology option
- Hysteresis option
- Numerous ports & terminations
Others
- Operating Pressure
- 435 psi
- 1450 psi
- 1740 psi
- 60 bar
- 575 psi
- Proof Pressure
- 10000 psi (base style A); 6000 psi (base style B)
- Burst Pressure
- 20000 psi (base style A); 9000 psi (base style B)
- Circuitry
- SPDT-NO/NC
- SPST-NC
- SPDT (NO/NC)
- Diaphragm
- Nitrile O-ring (steel piston)
- Temperature
- -40 °C to 120 °C [-40 °F to 248 °F]
- Standard Factory Set Points
- 100 psi to 4500 psi
- Inductive Ratings
- 5 A at 115 Vac (SX rating), 3 A at 28 Vdc
- Contact Setting Range
- 100 psi to 4500 psi
- Base
- Cold-rolled steel
- Connector(s)
- M14 x 1.5
- 9/16-18 UNF
- 3/4-16 UNF
- Standard Seal
- IP67 (Base style A); IP69K (Base style B)
- Product Type
- Pressure Switch
- Contact(s)
- silver
- gold-inlay
- Resistive Ratings
- 5 A at 250 Vac, 5 A at 24 Vdc
- Series Name
- HP
- Electrical Termination
- 10-in cable with Deutsch DT06-2S-CE06 (2-socket connector) (18 AWG)
- Amp Super Seal 1.5-282105-1 (3-pin connector)
- Deutsch DT04-3P-E005 (3-pin connector)
- Hysteresis
- 5 % to 55 % (based on set point range)
Others
- Operating Pressure
- 435 psi
- 1450 psi
- 1740 psi
- 60 bar
- 575 psi
- Proof Pressure
- 10000 psi (base style A); 6000 psi (base style B)
- Burst Pressure
- 20000 psi (base style A); 9000 psi (base style B)
- Circuitry
- SPDT-NO/NC
- SPST-NC
- SPDT (NO/NC)
- Diaphragm
- Nitrile O-ring (steel piston)
- Temperature
- -40 °C to 120 °C [-40 °F to 248 °F]
- Standard Factory Set Points
- 100 psi to 4500 psi
- Inductive Ratings
- 5 A at 115 Vac (SX rating), 3 A at 28 Vdc
- Contact Setting Range
- 100 psi to 4500 psi
- Base
- Cold-rolled steel
- Connector(s)
- M14 x 1.5
- 9/16-18 UNF
- 3/4-16 UNF
- Standard Seal
- IP67 (Base style A); IP69K (Base style B)
- Product Type
- Pressure Switch
- Contact(s)
- silver
- gold-inlay
- Resistive Ratings
- 5 A at 250 Vac, 5 A at 24 Vdc
- Series Name
- HP
- Electrical Termination
- 10-in cable with Deutsch DT06-2S-CE06 (2-socket connector) (18 AWG)
- Amp Super Seal 1.5-282105-1 (3-pin connector)
- Deutsch DT04-3P-E005 (3-pin connector)
- Hysteresis
- 5 % to 55 % (based on set point range)
- Operating Pressure : 435 psi|1450 psi|1740 psi|60 bar|575 psi
- Burst Pressure : 20000 psi (base style A); 9000 psi (base style B)
- Temperature : -40 °C to 120 °C [-40 °F to 248 °F]
- Standard Factory Set Points : 100 psi to 4500 psi
- Inductive Ratings : 5 A at 115 Vac (SX rating), 3 A at 28 Vdc
- Contact Setting Range : 100 psi to 4500 psi
- Circuitry : SPDT-NO/NC|SPST-NC|SPDT (NO/NC)
- Base : Cold-rolled steel
- Proof Pressure : 10000 psi (base style A); 6000 psi (base style B)
- Connector(s) : M14 x 1.5|9/16-18 UNF|3/4-16 UNF
- Standard Seal : IP67 (Base style A); IP69K (Base style B)
- Product Type : Pressure Switch
- Contact(s) : silver|gold-inlay
- Resistive Ratings : 5 A at 250 Vac, 5 A at 24 Vdc
- Series Name : HP
- Diaphragm : Nitrile O-ring (steel piston)
- Electrical Termination : 10-in cable with Deutsch DT06-2S-CE06 (2-socket connector) (18 AWG)|Amp Super Seal 1.5-282105-1 (3-pin connector)|Deutsch DT04-3P-E005 (3-pin connector)
- Hysteresis : 5 % to 55 % (based on set point range)
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series
2.73 MB
7/16/2021
PDF 2.73 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
PDF 5.52 MB
Installation Instructions
Name
Description
File Size
Date
Size
50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series
2.56 MB
7/16/2021
PDF 2.56 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
7/15/2021
PDF 10.07 MB
Technical Note
Name
Description
File Size
Date
Size
Product Nomenclature - Honeywell Pressure Switches, HP/HE Series
1022.4 KB
7/16/2021
1022.4 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Mobile Cranes
1.97 MB
7/15/2021
PDF 1.97 MB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
1.19 MB
7/16/2021
PDF 1.19 MB
Technical Note: Honeywell Pressure Switches - Smart Diagnostic Technology
349.96 KB
7/16/2021
PDF 349.96 KB
Name
Description
File Size
Date
Size
Sensors and Switches in Mobile Cranes
1.97 MB
7/15/2021
PDF 1.97 MB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
7/15/2021
PDF 10.07 MB
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
PDF 5.52 MB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
1.19 MB
7/16/2021
PDF 1.19 MB
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series
2.73 MB
7/16/2021
PDF 2.73 MB
Technical Note: Honeywell Pressure Switches - Smart Diagnostic Technology
349.96 KB
7/16/2021
PDF 349.96 KB
50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series
2.56 MB
7/16/2021
PDF 2.56 MB
Product Nomenclature - Honeywell Pressure Switches, HP/HE Series
1022.4 KB
7/16/2021
1022.4 KB
Image
SKU
Description
HPF06000BGCSNZAA01
HP SERIES SWITCH
HPF17400PFDSNDAA25
HP Series High Pressure Switch, falling set point (factory set), 1740 psi, M14 x 1.5 port, SPDT-NO/NC output with silver contacts, cold-rolled steel base, petroleum-based hydraulic fluid actuation, Amp SuperSeal 1.5 - 282105-1 (three-pin connector)