Low-Pressure Switches
Honeywell's LP and LE Series low pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications: 3.5 psi to 150 psi set point range (factory set or field adjustable); gold contacts; SPDT, SPST-NO/NC; Smart Diagnostic Technology & hysteresis option; easily configurable; numerous ports & terminations