https://sps.honeywell.com/us/en/search-results.html

Key Interlock Switches

GK Series

Metal body for large doors/cages. Unique friction feature. UL, CSA, CE, SIL3. IP67. NEMA 1, 4, 12, 13. Silver & gold contacts

GK Series

Distributor Inventory

MICRO SWITCH GK Series switches are key-operated safety interlock rugged metal switches which monitor the positions of gates, guards, or doors. The key is attached to the moving portion of the gate, guard, or door. When the gate is closed, the key is inserted into the GK switch indicating a safe position (gate closed) and the machine process can start. The positive opening normally closed contacts are held closed when the key is inserted into the GK switch. Opening the gate, removes the key from the switch. This action opens the normally closed contacts of the switch and interrupts the machine's control circuit.

GK Series switches are designed with dual-entry positions for the key. The key can be inserted from the top or side of the switch which allows more flexibility in mounting the switch in the application. There are four different styles of keys and a variety of switch contact arrangements to satisfy the requirements for most applications requiring a safety interlock key switch. GK Series switches are designed with a unique friction feature for key retention. GK Series switches have been evaluated for safety functions up to and including a safety integrity level (SIL) of SIL3 when evaluated to the requirements of IEC 61508-2:2010.

Others

  • Shock
    • 50 g per IEC 68-2-27
  • Operating Temperature
    • -25 °C to 40 °C [-13 °F to 104 °F]
  • Vibration
    • 10 g per IEC 68-2-6
  • Housing Material
    • Zinc Die-Cast
  • Switch Type
    • 1NC/1NO Direct Opening, Snap Action
    • 3NC/1NO Direct Opening, Slow Action
    • 4NC Direct Opening
    • 2NC Direct Opening, Slow Action
  • Ampere Rating
    • 100 mA to 10 A (Thermal)
    • 1 mA to 100 mA Low Energy
  • Sealing
    • IP67; NEMA 1, 4, 12, 13
  • UNSPSC Commodity
    • 39122205 Safety Switches
  • Expected Mechanical Life
    • 15 Million
  • Termination Type
    • 1/2 NPT
    • 20 mm
  • Product Type
    • Key Operated Safety Interlock Switch
  • Voltage
    • 1 Vac/Vdc to 50 Vac/Vdc
    • 600 Vac and 250 Vdc max.
  • Housing Type
    • EN50041
  • Contact Material
    • Silver
    • Gold-plated
  • Agency Approvals and Standards
    • UL, CE, CSA , SIL 3 capable
  • Series Name
    • GK
  • UNSPSC Code
    • 39122205
  • Actuator
    • Key

Others

  • Shock
    • 50 g per IEC 68-2-27
  • Operating Temperature
    • -25 °C to 40 °C [-13 °F to 104 °F]
  • Vibration
    • 10 g per IEC 68-2-6
  • Housing Material
    • Zinc Die-Cast
  • Switch Type
    • 1NC/1NO Direct Opening, Snap Action
    • 3NC/1NO Direct Opening, Slow Action
    • 4NC Direct Opening
    • 2NC Direct Opening, Slow Action
  • Ampere Rating
    • 100 mA to 10 A (Thermal)
    • 1 mA to 100 mA Low Energy
  • Sealing
    • IP67; NEMA 1, 4, 12, 13
  • UNSPSC Commodity
    • 39122205 Safety Switches
  • Expected Mechanical Life
    • 15 Million
  • Termination Type
    • 1/2 NPT
    • 20 mm
  • Product Type
    • Key Operated Safety Interlock Switch
  • Voltage
    • 1 Vac/Vdc to 50 Vac/Vdc
    • 600 Vac and 250 Vdc max.
  • Housing Type
    • EN50041
  • Contact Material
    • Silver
    • Gold-plated
  • Agency Approvals and Standards
    • UL, CE, CSA , SIL 3 capable
  • Series Name
    • GK
  • UNSPSC Code
    • 39122205
  • Actuator
    • Key
  • Shock : 50 g per IEC 68-2-27
  • Operating Temperature : -25 °C to 40 °C [-13 °F to 104 °F]
  • Vibration : 10 g per IEC 68-2-6
  • Housing Material : Zinc Die-Cast
  • Switch Type : 1NC/1NO Direct Opening, Snap Action|3NC/1NO Direct Opening, Slow Action|4NC Direct Opening|2NC Direct Opening, Slow Action
  • Ampere Rating : 100 mA to 10 A (Thermal)|1 mA to 100 mA Low Energy
  • Sealing : IP67; NEMA 1, 4, 12, 13
  • UNSPSC Commodity : 39122205 Safety Switches
  • Expected Mechanical Life : 15 Million
  • Termination Type : 1/2 NPT|20 mm
  • Product Type : Key Operated Safety Interlock Switch
  • Voltage : 1 Vac/Vdc to 50 Vac/Vdc|600 Vac and 250 Vdc max.
  • Housing Type : EN50041
  • Contact Material : Silver|Gold-plated
  • Agency Approvals and Standards : UL, CE, CSA , SIL 3 capable
  • Series Name : GK
  • UNSPSC Code : 39122205
  • Actuator : Key
Application Note
Name
Description
File Size
Date
Size
Limit Switches with Positive-Opening Contacts
3.02 MB
9/10/2020
PDF 3.02 MB
Brochure
Name
Description
File Size
Date
Size
Electromechanical Safety Switch Product Selection Guide
355.99 KB
9/11/2020
PDF 355.99 KB
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB
Catalog
Name
Description
File Size
Date
Size
MICRO SWITCH Safety Switches Comparison
491.94 KB
9/11/2020
PDF 491.94 KB
Manuals and Guides
Name
Description
File Size
Date
Size
PK 80109: GK Series Dual Entry Key Operated Safety Interlock Switch
548 KB
9/11/2020
PDF 548 KB
Certificate
Name
Description
File Size
Date
Size
GK switch mechanical endurance certificate
27.59 KB
9/11/2020
PDF 27.59 KB
GK switch SIRA certificate
58.79 KB
11/26/2020
PDF 58.79 KB
Data Sheet
Name
Description
File Size
Date
Size
GK Series Global Key Operated Safety Interlock Switch
1.43 MB
9/11/2020
PDF 1.43 MB
Others
Name
Description
File Size
Date
Size
GK switch electrical endurance certificate
27.3 KB
9/11/2020
PDF 27.3 KB
Name
Description
File Size
Date
Size
Limit Switches with Positive-Opening Contacts
3.02 MB
9/10/2020
PDF 3.02 MB
Electromechanical Safety Switch Product Selection Guide
355.99 KB
9/11/2020
PDF 355.99 KB
MICRO SWITCH Safety Switches Comparison
491.94 KB
9/11/2020
PDF 491.94 KB
PK 80109: GK Series Dual Entry Key Operated Safety Interlock Switch
548 KB
9/11/2020
PDF 548 KB
GK switch electrical endurance certificate
27.3 KB
9/11/2020
PDF 27.3 KB
GK switch mechanical endurance certificate
27.59 KB
9/11/2020
PDF 27.59 KB
GK Series Global Key Operated Safety Interlock Switch
1.43 MB
9/11/2020
PDF 1.43 MB
GK switch SIRA certificate
58.79 KB
11/26/2020
PDF 58.79 KB
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB