Key Interlock Switches
GKM Series
Most compact key-operated product. UL, CE, SIL3. IP66/IP67. NEMA 1, 12, 13. Cabled or connector options
The MICRO SWITCH GKM Series is Honeywell's miniature product line offering one of the smallest key-op switches available. GKM has daisy-chain capability to reduce installation and down time. Pre-leaded versions allow for rapid fit, easy cable routing and function testing, potentially cutting costs dramatically in OEM applications. Per safety code EN 60954-1, components used alone comply as a Category 1.
By using components in conjunction with other safety switches and modules, it is possible to construct a comprehensive protection schemes with Category 2, 3, or 4 compliance. Simple upgrade guarding solutions are available for end-user applications.
Others
- Shock
- 50 g per IEC 68-2-27
- Operating Temperature
- -25 °C to 85 °C [-13 °F to 185 °F]
- Vibration
- 10 g per IEC 68-2-6
- Housing Material
- Plastic
- Switch Type
- 1NC/1NO Direct Opening, Slow Action
- 2NC Direct Opening, Slow Action
- Ampere Rating
- 100 mA to 10 A (Thermal)
- 1 mA to 100 mA Low Energy
- Sealing
- IP66/67; NEMA 1, 12, 13, EN60529
- IP66; NEMA 1, 12, 13, EN60529
- UNSPSC Commodity
- 39122205 Safety Switches
- Expected Mechanical Life
- 5 Million
- Termination Type
- Side Exit Cable
- Bottom Exit M12 dc Micro-change Connector
- Bottom Exit Cable
- Side Exit M12 dc Micro-change Connector
- Dual Exit M12 dc Micro-change Connector
- Product Type
- Key Operated Safety Interlock Switch
- Voltage
- 1 Vac/Vdc to 30 Vac/Vdc
- 1 Vac/Vdc to 50 Vac/Vdc
- 240 Vac and 250 Vdc max.
- Contact Material
- Silver Nickel
- Gold-plated
- Series Name
- GKM
- Cable Length
- 1 m
- 3 m
- Agency Approvals and Standards
- UL, CE, SIL 3 capable
- UNSPSC Code
- 39122205
- Actuator
- Key
Others
- Shock
- 50 g per IEC 68-2-27
- Operating Temperature
- -25 °C to 85 °C [-13 °F to 185 °F]
- Vibration
- 10 g per IEC 68-2-6
- Housing Material
- Plastic
- Switch Type
- 1NC/1NO Direct Opening, Slow Action
- 2NC Direct Opening, Slow Action
- Ampere Rating
- 100 mA to 10 A (Thermal)
- 1 mA to 100 mA Low Energy
- Sealing
- IP66/67; NEMA 1, 12, 13, EN60529
- IP66; NEMA 1, 12, 13, EN60529
- UNSPSC Commodity
- 39122205 Safety Switches
- Expected Mechanical Life
- 5 Million
- Termination Type
- Side Exit Cable
- Bottom Exit M12 dc Micro-change Connector
- Bottom Exit Cable
- Side Exit M12 dc Micro-change Connector
- Dual Exit M12 dc Micro-change Connector
- Product Type
- Key Operated Safety Interlock Switch
- Voltage
- 1 Vac/Vdc to 30 Vac/Vdc
- 1 Vac/Vdc to 50 Vac/Vdc
- 240 Vac and 250 Vdc max.
- Contact Material
- Silver Nickel
- Gold-plated
- Series Name
- GKM
- Cable Length
- 1 m
- 3 m
- Agency Approvals and Standards
- UL, CE, SIL 3 capable
- UNSPSC Code
- 39122205
- Actuator
- Key
- Shock : 50 g per IEC 68-2-27
- Operating Temperature : -25 °C to 85 °C [-13 °F to 185 °F]
- Vibration : 10 g per IEC 68-2-6
- Housing Material : Plastic
- Switch Type : 1NC/1NO Direct Opening, Slow Action|2NC Direct Opening, Slow Action
- Ampere Rating : 100 mA to 10 A (Thermal)|1 mA to 100 mA Low Energy
- Sealing : IP66/67; NEMA 1, 12, 13, EN60529|IP66; NEMA 1, 12, 13, EN60529
- UNSPSC Commodity : 39122205 Safety Switches
- Expected Mechanical Life : 5 Million
- Termination Type : Side Exit Cable|Bottom Exit M12 dc Micro-change Connector|Bottom Exit Cable|Side Exit M12 dc Micro-change Connector|Dual Exit M12 dc Micro-change Connector
- Product Type : Key Operated Safety Interlock Switch
- Voltage : 1 Vac/Vdc to 30 Vac/Vdc|1 Vac/Vdc to 50 Vac/Vdc|240 Vac and 250 Vdc max.
- Contact Material : Silver Nickel|Gold-plated
- Series Name : GKM
- Cable Length : 1 m|3 m
- Agency Approvals and Standards : UL, CE, SIL 3 capable
- UNSPSC Code : 39122205
- Actuator : Key