Non-Contact Switches
FFS Series
ABS housings. 7 mm to 10 mm sensing distance. Two volt-free outputs (2NC or 1NC/1NO). IP67. CE, UL. LED
Honeywell FFS switches are designed to be tamper-proof, standalone safety switches that can often be used to switch relays, contacts, or safety relays directly. By removing the separate control unit, Honeywell has made it possible to use its electronic switching technology in smaller, simpler safety systems.
The FFS is often suitable for use on its own, for lower category safety systems, providing two volt-free outputs (2NC or 1NC/1NO).
It can be used in conjunction with safety relays where a higher category of performance is required. For ease of operation, the fixed switch has a green LED, giving true indication of FFS safety switch contacts.
Others
- Shock
- 10 g
- Operating Temperature
- -10 °C to 55 °C [14 °F to 131 °F]
- Vibration
- 50 Hz to 100 Hz
- Housing Material
- Blue ABS Resin Filled
- Switch Type
- Max: 2NC Safety
- Max: 1NC Safety and 1NO Auxiliary
- Sealing
- IP67
- UNSPSC Commodity
- 39122205 Safety Switches
- Product Type
- Safety Limit Switch
- Voltage
- 230 Vac/2A; 30 Vdc/2 A
- Housing Type
- Switch and Actuator
- Series Name
- FF
- Cable Length
- 3 m prewired
- Agency Approvals and Standards
- UL, CE
- UNSPSC Code
- 39122205
- Actuator
- Non-contact Switch
Others
- Shock
- 10 g
- Operating Temperature
- -10 °C to 55 °C [14 °F to 131 °F]
- Vibration
- 50 Hz to 100 Hz
- Housing Material
- Blue ABS Resin Filled
- Switch Type
- Max: 2NC Safety
- Max: 1NC Safety and 1NO Auxiliary
- Sealing
- IP67
- UNSPSC Commodity
- 39122205 Safety Switches
- Product Type
- Safety Limit Switch
- Voltage
- 230 Vac/2A; 30 Vdc/2 A
- Housing Type
- Switch and Actuator
- Series Name
- FF
- Cable Length
- 3 m prewired
- Agency Approvals and Standards
- UL, CE
- UNSPSC Code
- 39122205
- Actuator
- Non-contact Switch
- Shock : 10 g
- Operating Temperature : -10 °C to 55 °C [14 °F to 131 °F]
- Vibration : 50 Hz to 100 Hz
- Housing Material : Blue ABS Resin Filled
- Switch Type : Max: 2NC Safety|Max: 1NC Safety and 1NO Auxiliary
- Sealing : IP67
- UNSPSC Commodity : 39122205 Safety Switches
- Product Type : Safety Limit Switch
- Voltage : 230 Vac/2A; 30 Vdc/2 A
- Housing Type : Switch and Actuator
- Series Name : FF
- Cable Length : 3 m prewired
- Agency Approvals and Standards : UL, CE
- UNSPSC Code : 39122205
- Actuator : Non-contact Switch