Sealed Switches
XE Series
7 A ac & dc. Variety of auxiliary actuators, operate forces, & terminations. 4,8 mm centers side mount. MIL-PRF-8805 & UL listings
Honeywell SE and XE miniature sealed basic switches are designed for precise and reliable position indication of critical applications on aircraft and military systems. The applications range from military and commercial aircraft and helicopters to military land vehicles (track and wheeled vehicles). These switches are also suitable for other commercial and industrial applications where a degree of environmental sealing is required.
The environmentally sealed SE Series is designed for demanding applications where water and/or particulate contaminant is present along with the potential for a wide range of temperatures. The SE Series incorporates the Honeywell time-proven MICRO SWITCH SM Series electromechanical switches in the SE housing.
The environmentally sealed miniature XE Series is similar to the SE Series except smaller in package size, utilizing the Honeywell MICRO SWITCH SX subminiature electromechanical switch. In addition, select Honeywell XE switches are MIL-PRF-8805 qualified satisfying the requirements where a military qualified or compliant switch is required.
To add to the versatility of the SE and XE family of products, CSA and UL certified products are available where the application is not aerospace or military related.
Others
- UNSPSC Commodity
- 39122209 Snap switch
- Mounting Centers
- 4,8 mm [0.19 in]
- 0.188 in ±0.002 in
- Sealed
- Environment Sealed
- Switch Type
- MICRO SWITCH™ Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
- MIL Spec. Number
- MS27994-1
- MS27994-3
- MS27994-4
- Series Name
- XE
- Termination
- Leadwire
- Solder
- Ampere Rating
- 7A
- 1A
- Circuitry
- SPDT
- SPNO
- UNSPSC Code
- 39122209
Others
- UNSPSC Commodity
- 39122209 Snap switch
- Mounting Centers
- 4,8 mm [0.19 in]
- 0.188 in ±0.002 in
- Sealed
- Environment Sealed
- Switch Type
- MICRO SWITCH™ Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
- MIL Spec. Number
- MS27994-1
- MS27994-3
- MS27994-4
- Series Name
- XE
- Termination
- Leadwire
- Solder
- Ampere Rating
- 7A
- 1A
- Circuitry
- SPDT
- SPNO
- UNSPSC Code
- 39122209
- UNSPSC Commodity : 39122209 Snap switch
- Mounting Centers : 4,8 mm [0.19 in]|0.188 in ±0.002 in
- Sealed : Environment Sealed
- Switch Type : MICRO SWITCH™ Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
- MIL Spec. Number : MS27994-1|MS27994-3|MS27994-4
- Series Name : XE
- Termination : Leadwire|Solder
- Ampere Rating : 7A|1A
- Circuitry : SPDT|SPNO
- UNSPSC Code : 39122209