Basic Switches
AC Series
ac & dc electrical ratings. Door & panel interlock. Variety of styles. Mil spec products available
When the application is more complex than a “stand alone” switch can provide, consider the MICRO SWITCH AC Series Door Switch. The AC Series switch assembly monitors the position of a service door or panel whether closed” or “open”.
The AC Series switches are a compact switch assembly designed for equipment applications ranging from vending machine service doors or panels, monitoring doors for truck trailers, and military-related doors and/or panels. When the equipment (door or panel, etc.) which is electrically interlocked through the AC Series switch is opened, the action of the AC Series switch disconnects the electrical power.
The AC Series switch can provide an electrical signal to an annunciator circuit such as a light or horn indicating the door or panel is open. Another feature that is common to most AC Series switch assemblies is a “pull-to-override” position which allows the service door to be open and yet apply electrical power through the switch assembly. The “pull-to-override” switch position could be useful for trouble shooting equipment as required.
AC Series switch assemblies are available with up to four switch elements which can provide discrete outputs as required for control and/or indicator circuits. Select catalog listings are available with UL and CSA agency certification. Where the application is military related, catalog listings are available with a military specification part number.
Others
- Weight
- 42,64 g [0.094 lb]
- 7,46 g [0.020 lb]
- Voltage
- 250 Vac
- 30 Vdc
- Operating Temperature
- -53 °C to 121 °C [-65 °F to 250 °F]
- -54 °C to 149 °C [-65 °F to 300 °F]
- -18 °C to 82 °C [-65 °F to 180 °F]
- -55 °C to 125 °C [-67 °F to 257 °F]
- -18 °C to 149 °C [-65 °F to 300 °F]
- -55 °C to 85 °C [-67 °F to 185 °F]
- Sealed
- No
- Housing Material
- Stainless Steel Bracket, Stainless Steel Rod
- Stainless Steel Bracket
- Stainless Steel Bracket, Stainless Steel or Polyester Rod
- General Purpose Phenolic
- Stainless Steel Bracket, Polyester Rod
- Stainless Steel Bracket, Aluminum Rod
- Switch Type
- Door 30,0 mm H x 9,01 mm W x 42,9 mm L [1.182 in H x 0.355 in W x 1.69 in L]
- Door 46,0 mm H x 12,7 mm W x 50,0 mm L [1.8 in H x 0.5 in W x 1.9 in L]
- Door 38,1 mm H x 12,7 mm W x 38,1 mm L [1.5 in H x 0.5 in W x 1.5 in L]
- Door 40,4 mm H x 16,51 mm W x 47,8 mm L [1.59 in H x 0.65 in W x1.88 in L]
- Free Position (FP)
- 15,9 mm [0.625 in] max.
- 9,53 mm [0.375 in] max.
- 11,13 mm [0.438 in] max.
- 15,62 mm [0.615 in] max.
- 15,04 mm [0.592 in] max.
- Termination
- Screw
- Solder
- Quick Connect
- Contact Type
- Silver
- Package Length
- 9,02 mm [0.355 in] ref.
- 40,39 mm [1.59 in]
- 78,5 mm [3.09 in]
- 56,4 mm [2.22 in]
- 50,0 mm [1.97 in]
- 47,8 mm [1.88 in]
- Ampere Rating
- 5A
- 15 A
- 10A
- 21 A
- Circuitry
- SPDT, DB (2 CKT DB)
- SPDT (4)
- SPDT
- SPST X 2
- SPST
- SPDT X 2
- Package Height
- 30,05 mm [1.183 in ] ref.
- 67,6 mm [2.66 in]
- 66,55 mm [2.62 in]
- 41,9 mm [1.65 in]
- 46 mm [1.81 in]
- 39,9 mm [1.57 in]
- 40,4 mm [1.59 in]
- Operating Position (OP)
- 12,3 mm [0.485 in ] min.
- Series Name
- AC
- Package Width
- 12,7 mm [0.50 in]
- 19,6 mm [0.77 in]
- 42,9 mm [1.690 in] ref.
- 13,2 mm [0.52 in]
- 16,51 mm [0.650 in]
- Actuator
- Rod
- Plunger Lever
Others
- Weight
- 42,64 g [0.094 lb]
- 7,46 g [0.020 lb]
- Voltage
- 250 Vac
- 30 Vdc
- Operating Temperature
- -53 °C to 121 °C [-65 °F to 250 °F]
- -54 °C to 149 °C [-65 °F to 300 °F]
- -18 °C to 82 °C [-65 °F to 180 °F]
- -55 °C to 125 °C [-67 °F to 257 °F]
- -18 °C to 149 °C [-65 °F to 300 °F]
- -55 °C to 85 °C [-67 °F to 185 °F]
- Sealed
- No
- Housing Material
- Stainless Steel Bracket, Stainless Steel Rod
- Stainless Steel Bracket
- Stainless Steel Bracket, Stainless Steel or Polyester Rod
- General Purpose Phenolic
- Stainless Steel Bracket, Polyester Rod
- Stainless Steel Bracket, Aluminum Rod
- Switch Type
- Door 30,0 mm H x 9,01 mm W x 42,9 mm L [1.182 in H x 0.355 in W x 1.69 in L]
- Door 46,0 mm H x 12,7 mm W x 50,0 mm L [1.8 in H x 0.5 in W x 1.9 in L]
- Door 38,1 mm H x 12,7 mm W x 38,1 mm L [1.5 in H x 0.5 in W x 1.5 in L]
- Door 40,4 mm H x 16,51 mm W x 47,8 mm L [1.59 in H x 0.65 in W x1.88 in L]
- Free Position (FP)
- 15,9 mm [0.625 in] max.
- 9,53 mm [0.375 in] max.
- 11,13 mm [0.438 in] max.
- 15,62 mm [0.615 in] max.
- 15,04 mm [0.592 in] max.
- Termination
- Screw
- Solder
- Quick Connect
- Contact Type
- Silver
- Package Length
- 9,02 mm [0.355 in] ref.
- 40,39 mm [1.59 in]
- 78,5 mm [3.09 in]
- 56,4 mm [2.22 in]
- 50,0 mm [1.97 in]
- 47,8 mm [1.88 in]
- Ampere Rating
- 5A
- 15 A
- 10A
- 21 A
- Circuitry
- SPDT, DB (2 CKT DB)
- SPDT (4)
- SPDT
- SPST X 2
- SPST
- SPDT X 2
- Package Height
- 30,05 mm [1.183 in ] ref.
- 67,6 mm [2.66 in]
- 66,55 mm [2.62 in]
- 41,9 mm [1.65 in]
- 46 mm [1.81 in]
- 39,9 mm [1.57 in]
- 40,4 mm [1.59 in]
- Operating Position (OP)
- 12,3 mm [0.485 in ] min.
- Series Name
- AC
- Package Width
- 12,7 mm [0.50 in]
- 19,6 mm [0.77 in]
- 42,9 mm [1.690 in] ref.
- 13,2 mm [0.52 in]
- 16,51 mm [0.650 in]
- Actuator
- Rod
- Plunger Lever
- Weight : 42,64 g [0.094 lb]|7,46 g [0.020 lb]
- Voltage : 250 Vac|30 Vdc
- Operating Temperature : -53 °C to 121 °C [-65 °F to 250 °F]|-54 °C to 149 °C [-65 °F to 300 °F]|-18 °C to 82 °C [-65 °F to 180 °F]|-55 °C to 125 °C [-67 °F to 257 °F]|-18 °C to 149 °C [-65 °F to 300 °F]|-55 °C to 85 °C [-67 °F to 185 °F]
- Sealed : No
- Housing Material : Stainless Steel Bracket, Stainless Steel Rod|Stainless Steel Bracket|Stainless Steel Bracket, Stainless Steel or Polyester Rod|General Purpose Phenolic|Stainless Steel Bracket, Polyester Rod|Stainless Steel Bracket, Aluminum Rod
- Switch Type : Door 30,0 mm H x 9,01 mm W x 42,9 mm L [1.182 in H x 0.355 in W x 1.69 in L]|Door 46,0 mm H x 12,7 mm W x 50,0 mm L [1.8 in H x 0.5 in W x 1.9 in L]|Door 38,1 mm H x 12,7 mm W x 38,1 mm L [1.5 in H x 0.5 in W x 1.5 in L]|Door 40,4 mm H x 16,51 mm W x 47,8 mm L [1.59 in H x 0.65 in W x1.88 in L]
- Free Position (FP) : 15,9 mm [0.625 in] max.|9,53 mm [0.375 in] max.|11,13 mm [0.438 in] max.|15,62 mm [0.615 in] max.|15,04 mm [0.592 in] max.
- Termination : Screw|Solder|Quick Connect
- Contact Type : Silver
- Package Length : 9,02 mm [0.355 in] ref.|40,39 mm [1.59 in]|78,5 mm [3.09 in]|56,4 mm [2.22 in]|50,0 mm [1.97 in]|47,8 mm [1.88 in]
- Ampere Rating : 5A|15 A|10A|21 A
- Circuitry : SPDT, DB (2 CKT DB)|SPDT (4)|SPDT|SPST X 2|SPST|SPDT X 2
- Package Height : 30,05 mm [1.183 in ] ref.|67,6 mm [2.66 in]|66,55 mm [2.62 in]|41,9 mm [1.65 in]|46 mm [1.81 in]|39,9 mm [1.57 in]|40,4 mm [1.59 in]
- Operating Position (OP) : 12,3 mm [0.485 in ] min.
- Series Name : AC
- Package Width : 12,7 mm [0.50 in]|19,6 mm [0.77 in]|42,9 mm [1.690 in] ref.|13,2 mm [0.52 in]|16,51 mm [0.650 in]
- Actuator : Rod|Plunger Lever