https://sps.honeywell.com/us/en/search-results.html

Basic Switches

WW Series

Snap-in panel mount. Slow action DB contact design. UL, CSA. Up to 16 A rated contacts. Up to 3 contacts available

WW Series

Distributor Inventory

The WW Series switching mechanism is a non-snap double break shorting bar type construction. One, two or three circuit versions are available. The three-circuit unit has two poles. On a three-circuit switch in the unoperated condition (see drawing) circuit #2 is closed and circuit #1 and #3 are open. As the plunger is depressed, circuit #2 opens and circuit #1 and #3 are closed.

The switch is two-pole since it makes and breaks two separate circuits (#1 and #3). When the plunger is released, circuit #1 and #3 are broken and circuit #2 is closed.

Others

  • Sealed
    • No
  • Housing Material
    • Plastic
  • Switch Type
    • Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
  • Material
    • Plastic
  • Termination
    • Quick Connect
  • Ampere Rating
    • 3A
    • 0.1 A
  • Actuator Length
    • 12,5 mm [0.49 in]
  • Package Length
    • 17,53 mm [0.69 in]
  • Circuitry
    • SPNC
  • Overtravel (OT)
    • 5,0 mm [0.20 in] min.
  • Expected Mechanical Life
    • 100000 cycles
  • Operating Position (OP)
    • 3,5 mm [0.14 in]
  • Package Height
    • 40,00 mm [1.575 in]
  • Voltage
    • 125 Vac
  • Agency Approvals and Standards
    • UL, CSA
  • Series Name
    • WW
  • Package Width
    • 31,52 mm [1.241 in]
  • Recommended For
    • Door Status Indication
    • Door Status Indication; Plunger guard available
  • Actuator
    • Plunger Lever

Others

  • Sealed
    • No
  • Housing Material
    • Plastic
  • Switch Type
    • Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
  • Material
    • Plastic
  • Termination
    • Quick Connect
  • Ampere Rating
    • 3A
    • 0.1 A
  • Actuator Length
    • 12,5 mm [0.49 in]
  • Package Length
    • 17,53 mm [0.69 in]
  • Circuitry
    • SPNC
  • Overtravel (OT)
    • 5,0 mm [0.20 in] min.
  • Expected Mechanical Life
    • 100000 cycles
  • Operating Position (OP)
    • 3,5 mm [0.14 in]
  • Package Height
    • 40,00 mm [1.575 in]
  • Voltage
    • 125 Vac
  • Agency Approvals and Standards
    • UL, CSA
  • Series Name
    • WW
  • Package Width
    • 31,52 mm [1.241 in]
  • Recommended For
    • Door Status Indication
    • Door Status Indication; Plunger guard available
  • Actuator
    • Plunger Lever
  • Sealed : No
  • Housing Material : Plastic
  • Switch Type : Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
  • Material : Plastic
  • Termination : Quick Connect
  • Ampere Rating : 3A|0.1 A
  • Actuator Length : 12,5 mm [0.49 in]
  • Package Length : 17,53 mm [0.69 in]
  • Circuitry : SPNC
  • Overtravel (OT) : 5,0 mm [0.20 in] min.
  • Expected Mechanical Life : 100000 cycles
  • Operating Position (OP) : 3,5 mm [0.14 in]
  • Package Height : 40,00 mm [1.575 in]
  • Voltage : 125 Vac
  • Agency Approvals and Standards : UL, CSA
  • Series Name : WW
  • Package Width : 31,52 mm [1.241 in]
  • Recommended For : Door Status Indication|Door Status Indication; Plunger guard available
  • Actuator : Plunger Lever
Catalog
Name
Description
File Size
Date
Size
WW Series Door Switches
153.63 KB
9/11/2020
PDF 153.63 KB
Brochure
Name
Description
File Size
Date
Size
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
9/10/2020
PDF 14.08 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Name
Description
File Size
Date
Size
WW Series Door Switches
153.63 KB
9/11/2020
PDF 153.63 KB
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
9/10/2020
PDF 14.08 MB
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB