Limit Switches
OP Series
Metal housing. Side, top, or end mounting. NEMA 1, 3, 4, 13 sealing. UL/CSA approvals
MICRO SWITCH OP enclosed switches are precision snap-action switches sealed in rugged cast aluminum housings. Cover and shaft seals keep out moisture and other contaminants on rotary operated switches. The plungers in the Q-plunger version are not sealed.
Others
- Pretravel (PT)
- 5,56 mm [0.219 in] max.
- 1,27 mm [0.05 in] max.
- Release Force
- 2,22 N [0.50 lb] min.
- 35,59 N [8 oz] min.
- 1,11 N [0.25 lb] min.
- Housing Material
- Aluminum Die-Cast
- Operating Force (OF)
- 13,3 N [3 lb] max.
- 2,22 N to 5,56 N [8 oz to 20 oz]
- 0,56 N [2 oz]
- 1,1 N [0.25 lb]
- 11,0 N [2.4 lb]
- 0,08 N to 0,23 N [12 in lb to 2 in lb] max.
- 2,22 N to 6,67 N [8 oz to 24 oz]
- 4.5 in-lb max.
- 15,5 N [3.5 lb] max.
- 8,90 N [2.0 lb] max.
- 3,34 N to 8,90 N [12 oz to 32 oz]
- 0.75 lb max.
- 12,2 N [2.75 lb] max.
- Ampere Rating
- 15 A
- 20 A
- 10A
- Circuitry
- 1NC 1NO Snap Action, SPDT
- DPDT
- SPDT
- Sealing
- NEMA 1, 3, 4, 13
- Overtravel (OT)
- 25°
- 3,18 mm [0.125 in] min.
- 90°
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 0.5 in - 14NPT Conduit
- 0.5 in - 14 NPT Thread with three no. 18 prewired leads
- Product Type
- Enclosed Switches
- Differential Travel (DT)
- 0,23 mm [0.009 in] max.
- 0,3 mm [0.012 in] max.
- 0,18 mm [.007 in] max.
- Supply Voltage
- 125 Vac, 250 Vac, 480 Vac
- 125 Vac, 250 Vac
- Agency Approvals and Standards
- UL, CSA
- Series Name
- OP
- UNSPSC Code
- 39122213
- Actuator
- Cross Roller Arm (90° Rotated Roller)
- Top Plunger
- Side Rotary
- Manual Palm Button
- Boot Sealed Top Plunger
Others
- Pretravel (PT)
- 5,56 mm [0.219 in] max.
- 1,27 mm [0.05 in] max.
- Release Force
- 2,22 N [0.50 lb] min.
- 35,59 N [8 oz] min.
- 1,11 N [0.25 lb] min.
- Housing Material
- Aluminum Die-Cast
- Operating Force (OF)
- 13,3 N [3 lb] max.
- 2,22 N to 5,56 N [8 oz to 20 oz]
- 0,56 N [2 oz]
- 1,1 N [0.25 lb]
- 11,0 N [2.4 lb]
- 0,08 N to 0,23 N [12 in lb to 2 in lb] max.
- 2,22 N to 6,67 N [8 oz to 24 oz]
- 4.5 in-lb max.
- 15,5 N [3.5 lb] max.
- 8,90 N [2.0 lb] max.
- 3,34 N to 8,90 N [12 oz to 32 oz]
- 0.75 lb max.
- 12,2 N [2.75 lb] max.
- Ampere Rating
- 15 A
- 20 A
- 10A
- Circuitry
- 1NC 1NO Snap Action, SPDT
- DPDT
- SPDT
- Sealing
- NEMA 1, 3, 4, 13
- Overtravel (OT)
- 25°
- 3,18 mm [0.125 in] min.
- 90°
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 0.5 in - 14NPT Conduit
- 0.5 in - 14 NPT Thread with three no. 18 prewired leads
- Product Type
- Enclosed Switches
- Differential Travel (DT)
- 0,23 mm [0.009 in] max.
- 0,3 mm [0.012 in] max.
- 0,18 mm [.007 in] max.
- Supply Voltage
- 125 Vac, 250 Vac, 480 Vac
- 125 Vac, 250 Vac
- Agency Approvals and Standards
- UL, CSA
- Series Name
- OP
- UNSPSC Code
- 39122213
- Actuator
- Cross Roller Arm (90° Rotated Roller)
- Top Plunger
- Side Rotary
- Manual Palm Button
- Boot Sealed Top Plunger
- Pretravel (PT) : 5,56 mm [0.219 in] max.|1,27 mm [0.05 in] max.
- Release Force : 2,22 N [0.50 lb] min.|35,59 N [8 oz] min.|1,11 N [0.25 lb] min.
- Housing Material : Aluminum Die-Cast
- Operating Force (OF) : 13,3 N [3 lb] max.|2,22 N to 5,56 N [8 oz to 20 oz]|0,56 N [2 oz]|1,1 N [0.25 lb]|11,0 N [2.4 lb]|0,08 N to 0,23 N [12 in lb to 2 in lb] max.|2,22 N to 6,67 N [8 oz to 24 oz]|4.5 in-lb max.|15,5 N [3.5 lb] max.|8,90 N [2.0 lb] max.|3,34 N to 8,90 N [12 oz to 32 oz]|0.75 lb max.|12,2 N [2.75 lb] max.
- Ampere Rating : 15 A|20 A|10A
- Circuitry : 1NC 1NO Snap Action, SPDT|DPDT|SPDT
- Sealing : NEMA 1, 3, 4, 13
- Overtravel (OT) : 25°|3,18 mm [0.125 in] min.|90°
- UNSPSC Commodity : 39122213 Limit Switches
- Termination Type : 0.5 in - 14NPT Conduit|0.5 in - 14 NPT Thread with three no. 18 prewired leads
- Product Type : Enclosed Switches
- Differential Travel (DT) : 0,23 mm [0.009 in] max.|0,3 mm [0.012 in] max.|0,18 mm [.007 in] max.
- Supply Voltage : 125 Vac, 250 Vac, 480 Vac|125 Vac, 250 Vac
- Agency Approvals and Standards : UL, CSA
- Series Name : OP
- UNSPSC Code : 39122213
- Actuator : Cross Roller Arm (90° Rotated Roller)|Top Plunger|Side Rotary|Manual Palm Button|Boot Sealed Top Plunger
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/10/2020
PDF 3.27 MB
Manuals and Guides
Name
Description
File Size
Date
Size
PK 88012: EX and OP - replacement parts
140.77 KB
9/10/2020
PDF 140.77 KB
Catalog
Name
Description
File Size
Date
Size
Brochure
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/10/2020
PDF 3.27 MB
PK 88012: EX and OP - replacement parts
140.77 KB
9/10/2020
PDF 140.77 KB
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB