Rocker Switches
TP Series
Rectangle. Non-lighted. SPST, SPDT, DPDT. 2- & 3-position. Flush mount & above panel mount. Screw termination
Honeywell MICRO SWITCH TP rocker switches are designed for flush mount to the panel for a low profile button or above panel for a distinctive button appearance. The buttons are removable and interchangeable and are available in either a transparent plastic (to accept legend inserts), or translucent plastic.
Colored opaque buttons are also available for color coding of switch functions, for example, a green button for a "start" or "run" function and a black button for general purpose. The 1-, 2-, or 4-pole rocker switches are furnished with two 6-32 internal locking threads in the rocker cover which will accept 6-32 machine screws for panel mounting.
To maximize applications and minimize inventory, the TP rocker switches are readily available without buttons. Ordering the buttons separately permits them to be paired with switches containing the desired circuitry and number of poles.
Others
- Action
- 2 position
- 3 position
- Ampere/Voltage Range (Resistive Load)
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- Contact Type
- Silver Cadmium Oxide Contacts
- Termination
- Screw
- IWTS (16-20 Gage)
- IWTS (14-16 Gage)
- Quick Connect
- Circuitry
- DPDT
- SPST
- SPDT
- 4PDT
- DPST
- 4PST
- UNSPSC Commodity
- 39122226 Rocker switch
- 39122211 Toggle Switch
- Mounting
- Above Panel
- Bushing 15/32 in
- Flush Panel
- Lamp Type
- Translucent
- No button
- Transparent
- Colored
- Circuitry/Operating action
- https://sensing.honeywell.com/client_asset/document/3/4/5/0/6/document_60AC66E2-99C0-D7A3-DE42E8E74F1A6998.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/5/8/document_60AEB6CD-E7BC-2A64-7B27377A12842CE1.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/7/1/document_5E62A42F-FB5F-47C7-66B6B75BC1CD9B1C.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/6/8/document_5E627E55-F0E1-0E86-50198C68B7E956D7.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/1/8/document_60ACEB56-A76C-CEA7-84A3FAFAFC19027A.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/2/4/document_60AD2BF3-F763-C6D1-7A79542B20DE99F5.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/3/7/document_60ADC284-BB4B-E31D-97E1BF0177660B25.gif
- https://sensing.honeywell.com/client_asset/document/3/2/1/8/9/document_5E6907B1-A8D4-9CF4-C179699F1116676C.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/2/9/document_60AD6457-CF96-2FA2-5E99EC3C579709CC.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/4/9/document_60AE4EB1-F91B-E5E7-DDE0D56D90D97E41.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/1/2/document_60ACAB23-B0E5-C533-C8BC9B123E10D2A1.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/4/0/document_60ADE5E5-B588-9451-0DE6331B2D7AEE22.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/8/0/document_5E631FF5-9A91-B9E7-B159B0735FAE6837.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/0/3/document_60AC475F-A5F4-0109-5BF311666781761A.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/4/6/document_60AE2D18-036E-5AA8-4F039A98B27051AE.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/7/4/document_5E62D458-E8A0-E10F-18F5462265E29BC3.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/7/7/document_5E62FA35-B07B-BE7D-115DC13B37156CEE.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/2/1/document_60AD0BCD-FE04-3ED8-B762C614279847CA.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/5/2/document_60AE7328-FBE5-49F2-C1B6B925FA1AC206.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/4/3/document_60AE0C29-BEF6-28E1-02994241569CAC6E.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/1/5/document_60ACCB45-E866-C9C2-1EAF8F44480C2A01.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/5/5/document_60AE94E2-F57A-32AE-93D54EB3EA8DA4BD.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/3/4/document_60ADA201-C34B-860D-3FF69CA2F5A0BF1C.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/8/3/document_5E6343CF-B35E-9599-1ED295DA8FFE7CA4.gif
- Product Type
- MICRO SWITCH Rocker
- MICRO SWITCH Toggle Switch
- LED/Lamp/Neon Voltage
- L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
- L192: 10 A-125, 250, 277 Vac; 1/4 Hp-125 Vac; 1/2 Hp-250, 277 Vac; 3 A-125 Vac "L"
- Series Name
- TP
- TL
- UNSPSC Code
- 39122226
Others
- Action
- 2 position
- 3 position
- Ampere/Voltage Range (Resistive Load)
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- Contact Type
- Silver Cadmium Oxide Contacts
- Termination
- Screw
- IWTS (16-20 Gage)
- IWTS (14-16 Gage)
- Quick Connect
- Circuitry
- DPDT
- SPST
- SPDT
- 4PDT
- DPST
- 4PST
- UNSPSC Commodity
- 39122226 Rocker switch
- 39122211 Toggle Switch
- Mounting
- Above Panel
- Bushing 15/32 in
- Flush Panel
- Lamp Type
- Translucent
- No button
- Transparent
- Colored
- Circuitry/Operating action
- https://sensing.honeywell.com/client_asset/document/3/4/5/0/6/document_60AC66E2-99C0-D7A3-DE42E8E74F1A6998.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/5/8/document_60AEB6CD-E7BC-2A64-7B27377A12842CE1.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/7/1/document_5E62A42F-FB5F-47C7-66B6B75BC1CD9B1C.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/6/8/document_5E627E55-F0E1-0E86-50198C68B7E956D7.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/1/8/document_60ACEB56-A76C-CEA7-84A3FAFAFC19027A.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/2/4/document_60AD2BF3-F763-C6D1-7A79542B20DE99F5.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/3/7/document_60ADC284-BB4B-E31D-97E1BF0177660B25.gif
- https://sensing.honeywell.com/client_asset/document/3/2/1/8/9/document_5E6907B1-A8D4-9CF4-C179699F1116676C.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/2/9/document_60AD6457-CF96-2FA2-5E99EC3C579709CC.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/4/9/document_60AE4EB1-F91B-E5E7-DDE0D56D90D97E41.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/1/2/document_60ACAB23-B0E5-C533-C8BC9B123E10D2A1.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/4/0/document_60ADE5E5-B588-9451-0DE6331B2D7AEE22.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/8/0/document_5E631FF5-9A91-B9E7-B159B0735FAE6837.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/0/3/document_60AC475F-A5F4-0109-5BF311666781761A.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/4/6/document_60AE2D18-036E-5AA8-4F039A98B27051AE.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/7/4/document_5E62D458-E8A0-E10F-18F5462265E29BC3.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/7/7/document_5E62FA35-B07B-BE7D-115DC13B37156CEE.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/2/1/document_60AD0BCD-FE04-3ED8-B762C614279847CA.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/5/2/document_60AE7328-FBE5-49F2-C1B6B925FA1AC206.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/4/3/document_60AE0C29-BEF6-28E1-02994241569CAC6E.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/1/5/document_60ACCB45-E866-C9C2-1EAF8F44480C2A01.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/5/5/document_60AE94E2-F57A-32AE-93D54EB3EA8DA4BD.gif
- https://sensing.honeywell.com/client_asset/document/3/4/5/3/4/document_60ADA201-C34B-860D-3FF69CA2F5A0BF1C.gif
- https://sensing.honeywell.com/client_asset/document/3/2/0/8/3/document_5E6343CF-B35E-9599-1ED295DA8FFE7CA4.gif
- Product Type
- MICRO SWITCH Rocker
- MICRO SWITCH Toggle Switch
- LED/Lamp/Neon Voltage
- L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
- L192: 10 A-125, 250, 277 Vac; 1/4 Hp-125 Vac; 1/2 Hp-250, 277 Vac; 3 A-125 Vac "L"
- Series Name
- TP
- TL
- UNSPSC Code
- 39122226
- Action : 2 position|3 position
- Ampere/Voltage Range (Resistive Load) : 0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.5 A to 10 A at 0.5 Vac to 7 Vac|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 10 A at 0.5 Vac to 7 Vac|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 7 Vac|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 7 Vac|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 7 Vac|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A at 250 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.75 A at 115 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- Contact Type : Silver Cadmium Oxide Contacts
- Termination : Screw|IWTS (16-20 Gage)|IWTS (14-16 Gage)|Quick Connect
- Circuitry : DPDT|SPST|SPDT|4PDT|DPST|4PST
- UNSPSC Commodity : 39122226 Rocker switch|39122211 Toggle Switch
- Mounting : Above Panel|Bushing 15/32 in|Flush Panel
- Lamp Type : Translucent|No button|Transparent|Colored
- Circuitry/Operating action : https://sensing.honeywell.com/client_asset/document/3/4/5/0/6/document_60AC66E2-99C0-D7A3-DE42E8E74F1A6998.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/5/8/document_60AEB6CD-E7BC-2A64-7B27377A12842CE1.gif|https://sensing.honeywell.com/client_asset/document/3/2/0/7/1/document_5E62A42F-FB5F-47C7-66B6B75BC1CD9B1C.gif|https://sensing.honeywell.com/client_asset/document/3/2/0/6/8/document_5E627E55-F0E1-0E86-50198C68B7E956D7.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/1/8/document_60ACEB56-A76C-CEA7-84A3FAFAFC19027A.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/2/4/document_60AD2BF3-F763-C6D1-7A79542B20DE99F5.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/3/7/document_60ADC284-BB4B-E31D-97E1BF0177660B25.gif|https://sensing.honeywell.com/client_asset/document/3/2/1/8/9/document_5E6907B1-A8D4-9CF4-C179699F1116676C.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/2/9/document_60AD6457-CF96-2FA2-5E99EC3C579709CC.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/4/9/document_60AE4EB1-F91B-E5E7-DDE0D56D90D97E41.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/1/2/document_60ACAB23-B0E5-C533-C8BC9B123E10D2A1.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/4/0/document_60ADE5E5-B588-9451-0DE6331B2D7AEE22.gif|https://sensing.honeywell.com/client_asset/document/3/2/0/8/0/document_5E631FF5-9A91-B9E7-B159B0735FAE6837.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/0/3/document_60AC475F-A5F4-0109-5BF311666781761A.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/4/6/document_60AE2D18-036E-5AA8-4F039A98B27051AE.gif|https://sensing.honeywell.com/client_asset/document/3/2/0/7/4/document_5E62D458-E8A0-E10F-18F5462265E29BC3.gif|https://sensing.honeywell.com/client_asset/document/3/2/0/7/7/document_5E62FA35-B07B-BE7D-115DC13B37156CEE.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/2/1/document_60AD0BCD-FE04-3ED8-B762C614279847CA.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/5/2/document_60AE7328-FBE5-49F2-C1B6B925FA1AC206.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/4/3/document_60AE0C29-BEF6-28E1-02994241569CAC6E.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/1/5/document_60ACCB45-E866-C9C2-1EAF8F44480C2A01.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/5/5/document_60AE94E2-F57A-32AE-93D54EB3EA8DA4BD.gif|https://sensing.honeywell.com/client_asset/document/3/4/5/3/4/document_60ADA201-C34B-860D-3FF69CA2F5A0BF1C.gif|https://sensing.honeywell.com/client_asset/document/3/2/0/8/3/document_5E6343CF-B35E-9599-1ED295DA8FFE7CA4.gif
- Product Type : MICRO SWITCH Rocker|MICRO SWITCH Toggle Switch
- LED/Lamp/Neon Voltage : L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"|L192: 10 A-125, 250, 277 Vac; 1/4 Hp-125 Vac; 1/2 Hp-250, 277 Vac; 3 A-125 Vac "L"
- Series Name : TP|TL
- UNSPSC Code : 39122226