General Purpose Accelerometers
Model JTF Series
General purpose accelerometers. Operate down to 0 Hz. Easy calibration. ±5 G to ±200 G dynamic range
The JTF accelerometers offer three mounting choices to meet specific application requirements. The sensing technique for these accelerometers is based on piezo-resistive technology. The frequency response extends down to DC. The hermetic construction of the JTF series provides dependable performance in harsh, industrial environments. The case material is non-magnetic from either anodized aluminum or stainless steel that provides low magnetic field susceptibility. Our standard in-line amplifiers and instrumentation may be used with the JTF Series accelerometers. The screw-mount model can be supplied with an optional triaxial mounting block, allowing for more than one accelerometer to be used.
Features
- 0 Hz operation
- Easy calibration
- Low impedance
- Screw, bolt, or stud mounting options
- mV/G output
- Can run at 0 Hz
- Low magnetic field due to case material
Others
- Frequency Range
- 0 Hz to 600 Hz (useable)
- 0 Hz to 400 Hz (useable)
- 0 Hz to 1000 Hz (useable)
- 0 Hz to 300 Hz (useable)
- 0 Hz to 1500 Hz (useable)
- 0 Hz to 2000 Hz (useable)
- Temperature (Compensated)
- 21 °C to 93 °C [70 °F to 200 °F]
- Product
- 060-F482-05
- 060-F482-03
- 060-F482-02
- 060-F482-07
- 060-F482-04
- 060-F482-06
- 060-F842-01
- Product Dimensions
- 25,4 mm W x 19,55 mm L x 10,16 mm D [1.0 in W x 0.77 in L x 0.4 in D]
- Ø 25,4 mm x 19,05 mm H [Ø 1.0 in x 0.75 in H]
- Damping Ratio (Nominal)
- 0.7 C @ 21 °C [70 °F]
- UNSPSC Commodity
- Accelerometers
- Temperature Effect (Zero)
- 0.02 % FS/°F max.
- Supply Voltage
- 5 Vdc to 10 Vdc
- Mounted Base Resonance
- 1500 Hz
- 1000 Hz
- 800 Hz
- 3000 Hz
- 2000 Hz
- 4000 Hz
- UNSPSC Code
- 41113639
- Temperature (Operating)
- -40 °C to 121 °C [-40 °F to 250 °F]
- Order Code
- AG111GL
- AG111GN
- AG111GJ
- AG111GK
- AG111GP
- AG111GV
- AG112GN,6D
- Material
- Integral Cable - Anodized Aluminum; Connector - Stainless Steel
- Range
- ±50 G
- ±10 G
- ±5 G
- ±200 G
- ±20 G
- ±100 G
- Dynamic Range
- ±5 G to 200 G (peak G)
- Weight
- 0,03 kg [1 oz]
- 0,06 kg [2.1 oz]
- Mounting Torque
- Screw Mount
- Bolt Mount
- Sensitivity
- 1.8 mV/G (nominal); 1.2 mV/G to 2.4 mV/G (range)
- 3.8 mV/G (nominal); 2.4 mV/G to 5 mV/G (range)
- 8 mV/G (nominal); 5 mV/G to 12 mV/G (range)
- 0.8 mV/G (nominal); 0.5 mV/G to 1.2 mV/G (range)
- 0.38 mV/G (nominal); 0.24 mV/G to 0.5 mV/G (range)
- 0.18 mV/G (nominal); 0.12 mV/G to 0.24 mV/G (range)
- Acceleration Range/Limits
- x20 (any direction)
- Temperature Effect (Sensitivity)
- ±10 % max.
- Excitation (acceptable)
- Up to 10 Vdc
- Series Name
- JTF
- Electrical Termination
- Teflon cable, 1,5 m [5 ft]
- 10-32 UNF 4-pin connector
- Transverse Sensitivity
- Less than 5 %
- Excitation (calibration)
- 5 Vdc
Others
- Frequency Range
- 0 Hz to 600 Hz (useable)
- 0 Hz to 400 Hz (useable)
- 0 Hz to 1000 Hz (useable)
- 0 Hz to 300 Hz (useable)
- 0 Hz to 1500 Hz (useable)
- 0 Hz to 2000 Hz (useable)
- Temperature (Compensated)
- 21 °C to 93 °C [70 °F to 200 °F]
- Product
- 060-F482-05
- 060-F482-03
- 060-F482-02
- 060-F482-07
- 060-F482-04
- 060-F482-06
- 060-F842-01
- Product Dimensions
- 25,4 mm W x 19,55 mm L x 10,16 mm D [1.0 in W x 0.77 in L x 0.4 in D]
- Ø 25,4 mm x 19,05 mm H [Ø 1.0 in x 0.75 in H]
- Damping Ratio (Nominal)
- 0.7 C @ 21 °C [70 °F]
- UNSPSC Commodity
- Accelerometers
- Temperature Effect (Zero)
- 0.02 % FS/°F max.
- Supply Voltage
- 5 Vdc to 10 Vdc
- Mounted Base Resonance
- 1500 Hz
- 1000 Hz
- 800 Hz
- 3000 Hz
- 2000 Hz
- 4000 Hz
- UNSPSC Code
- 41113639
- Temperature (Operating)
- -40 °C to 121 °C [-40 °F to 250 °F]
- Order Code
- AG111GL
- AG111GN
- AG111GJ
- AG111GK
- AG111GP
- AG111GV
- AG112GN,6D
- Material
- Integral Cable - Anodized Aluminum; Connector - Stainless Steel
- Range
- ±50 G
- ±10 G
- ±5 G
- ±200 G
- ±20 G
- ±100 G
- Dynamic Range
- ±5 G to 200 G (peak G)
- Weight
- 0,03 kg [1 oz]
- 0,06 kg [2.1 oz]
- Mounting Torque
- Screw Mount
- Bolt Mount
- Sensitivity
- 1.8 mV/G (nominal); 1.2 mV/G to 2.4 mV/G (range)
- 3.8 mV/G (nominal); 2.4 mV/G to 5 mV/G (range)
- 8 mV/G (nominal); 5 mV/G to 12 mV/G (range)
- 0.8 mV/G (nominal); 0.5 mV/G to 1.2 mV/G (range)
- 0.38 mV/G (nominal); 0.24 mV/G to 0.5 mV/G (range)
- 0.18 mV/G (nominal); 0.12 mV/G to 0.24 mV/G (range)
- Acceleration Range/Limits
- x20 (any direction)
- Temperature Effect (Sensitivity)
- ±10 % max.
- Excitation (acceptable)
- Up to 10 Vdc
- Series Name
- JTF
- Electrical Termination
- Teflon cable, 1,5 m [5 ft]
- 10-32 UNF 4-pin connector
- Transverse Sensitivity
- Less than 5 %
- Excitation (calibration)
- 5 Vdc
- Frequency Range : 0 Hz to 600 Hz (useable)|0 Hz to 400 Hz (useable)|0 Hz to 1000 Hz (useable)|0 Hz to 300 Hz (useable)|0 Hz to 1500 Hz (useable)|0 Hz to 2000 Hz (useable)
- Temperature (Compensated) : 21 °C to 93 °C [70 °F to 200 °F]
- Product : 060-F482-05|060-F482-03|060-F482-02|060-F482-07|060-F482-04|060-F482-06|060-F842-01
- Product Dimensions : 25,4 mm W x 19,55 mm L x 10,16 mm D [1.0 in W x 0.77 in L x 0.4 in D]|Ø 25,4 mm x 19,05 mm H [Ø 1.0 in x 0.75 in H]
- Damping Ratio (Nominal) : 0.7 C @ 21 °C [70 °F]
- UNSPSC Commodity : Accelerometers
- Temperature Effect (Zero) : 0.02 % FS/°F max.
- Supply Voltage : 5 Vdc to 10 Vdc
- Mounted Base Resonance : 1500 Hz|1000 Hz|800 Hz|3000 Hz|2000 Hz|4000 Hz
- UNSPSC Code : 41113639
- Temperature (Operating) : -40 °C to 121 °C [-40 °F to 250 °F]
- Order Code : AG111GL|AG111GN|AG111GJ|AG111GK|AG111GP|AG111GV|AG112GN,6D
- Material : Integral Cable - Anodized Aluminum; Connector - Stainless Steel
- Range : ±50 G|±10 G|±5 G|±200 G|±20 G|±100 G
- Dynamic Range : ±5 G to 200 G (peak G)
- Weight : 0,03 kg [1 oz]|0,06 kg [2.1 oz]
- Mounting Torque : Screw Mount|Bolt Mount
- Sensitivity : 1.8 mV/G (nominal); 1.2 mV/G to 2.4 mV/G (range)|3.8 mV/G (nominal); 2.4 mV/G to 5 mV/G (range)|8 mV/G (nominal); 5 mV/G to 12 mV/G (range)|0.8 mV/G (nominal); 0.5 mV/G to 1.2 mV/G (range)|0.38 mV/G (nominal); 0.24 mV/G to 0.5 mV/G (range)|0.18 mV/G (nominal); 0.12 mV/G to 0.24 mV/G (range)
- Acceleration Range/Limits : x20 (any direction)
- Temperature Effect (Sensitivity) : ±10 % max.
- Excitation (acceptable) : Up to 10 Vdc
- Series Name : JTF
- Electrical Termination : Teflon cable, 1,5 m [5 ft]|10-32 UNF 4-pin connector
- Transverse Sensitivity : Less than 5 %
- Excitation (calibration) : 5 Vdc