Vibration Meter Kits
Model VM120
Handheld Battery Operated Vibration Meter Kit with LCD Display and Built-In Accelerometer. 2 g, 20 g, 200 g.. Measures peak to peak values.
The Model VM120 vibration meter is a battery-powered, portable instrument designed to accept any MA series accelerometer enabling vibration measurements to be taken. The meter is capable of providing RMS and peak measurements of acceleration, velocity, and displacement. A switch for filtering high frequencies is provided. Both dc and ac output via a D-type socket are available for logging or for further signal analysis.
Model VM120 measures peak to peak. This means that for a sine wave the value for the VM120 will be twice the size though measuring the same signal. Differences could become more apparent for non sinusoidal vibrations.
Features
- Hand held
- LCD display
- Battery powered
- Velocity and displacement output
- ac or dc output
- Designed to work with constant current accelerometers
- Low pass filter reduces wide-band noises