Display and Conditioning
HH Series
Handheld portable instrument. 3½-digit LED display. Powered by 9 V battery
The model HH handheld instrument features a full 3-1/2 digit LCD display and is designed for use in remote field operations as a portable calibrator or readout device. Shunt calibration offers the operator quick field setup with a minimum of warm-up. A peak/hold feature is standard.
Features
- Strain-gage/bridge based transducer input
- 3 1/2 digit LCD display
- Battery powered
- Peak hold and shunt cal features
Others
- Connector
- Four (4) banana jacks
- Power Supply Type
- Battery - one 9 V cell
- Temperature (Storage)
- -29 °C to 66 °C [-20 °F to 150 °F]
- Span Adjustment Range - Fine
- ±15 % of range
- Zero Adjustment Range - Fine
- ±15 % of range
- Frequency Response (-3 dB)
- 5 Hz
- Product Dimensions
- 91,44 mm W x 147,32 mm H x 27,94 mm D [3.6 in W x 5.8 in H x 1.1 in D]
- Polarity Indication
- Yes
- Transducer Type
- Bridge-based sensor
- UNSPSC Commodity
- Signal conditioners
- Number of Channels
- 1
- Display Type
- 3½ digit LCD display
- Case Material
- Plastic
- UNSPSC Code
- 39121020
- Temperature (Operating)
- 0 °C to 54 °C [32 °F to 130 °F]
- Input Type
- Transducers: 0.5 mV/V to 8 mV/V
- Overrange Indicator
- Yes
- Order Code
- AE222QE,52J
- Noise and Ripple
- 30 microvolts
- Weight
- 0,5 kg [1 lb]
- Mounting
- Hand-held
- Transducer Excitation
- 2.5 Vdc
- Scaling
- 0-1999
- Series Name
- HH
- Decimal Point Selection
- Yes (programmable)
- Digit Size - Normal Mode (H x W)
- 10,2 mm H [0.40 H]
- Conversions per Second
- 3
- Resolution
- 1/2000
Others
- Connector
- Four (4) banana jacks
- Power Supply Type
- Battery - one 9 V cell
- Temperature (Storage)
- -29 °C to 66 °C [-20 °F to 150 °F]
- Span Adjustment Range - Fine
- ±15 % of range
- Zero Adjustment Range - Fine
- ±15 % of range
- Frequency Response (-3 dB)
- 5 Hz
- Product Dimensions
- 91,44 mm W x 147,32 mm H x 27,94 mm D [3.6 in W x 5.8 in H x 1.1 in D]
- Polarity Indication
- Yes
- Transducer Type
- Bridge-based sensor
- UNSPSC Commodity
- Signal conditioners
- Number of Channels
- 1
- Display Type
- 3½ digit LCD display
- Case Material
- Plastic
- UNSPSC Code
- 39121020
- Temperature (Operating)
- 0 °C to 54 °C [32 °F to 130 °F]
- Input Type
- Transducers: 0.5 mV/V to 8 mV/V
- Overrange Indicator
- Yes
- Order Code
- AE222QE,52J
- Noise and Ripple
- 30 microvolts
- Weight
- 0,5 kg [1 lb]
- Mounting
- Hand-held
- Transducer Excitation
- 2.5 Vdc
- Scaling
- 0-1999
- Series Name
- HH
- Decimal Point Selection
- Yes (programmable)
- Digit Size - Normal Mode (H x W)
- 10,2 mm H [0.40 H]
- Conversions per Second
- 3
- Resolution
- 1/2000
- Connector : Four (4) banana jacks
- Power Supply Type : Battery - one 9 V cell
- Temperature (Storage) : -29 °C to 66 °C [-20 °F to 150 °F]
- Span Adjustment Range - Fine : ±15 % of range
- Zero Adjustment Range - Fine : ±15 % of range
- Frequency Response (-3 dB) : 5 Hz
- Product Dimensions : 91,44 mm W x 147,32 mm H x 27,94 mm D [3.6 in W x 5.8 in H x 1.1 in D]
- Polarity Indication : Yes
- Transducer Type : Bridge-based sensor
- UNSPSC Commodity : Signal conditioners
- Number of Channels : 1
- Display Type : 3½ digit LCD display
- Case Material : Plastic
- UNSPSC Code : 39121020
- Temperature (Operating) : 0 °C to 54 °C [32 °F to 130 °F]
- Input Type : Transducers: 0.5 mV/V to 8 mV/V
- Overrange Indicator : Yes
- Order Code : AE222QE,52J
- Noise and Ripple : 30 microvolts
- Weight : 0,5 kg [1 lb]
- Mounting : Hand-held
- Transducer Excitation : 2.5 Vdc
- Scaling : 0-1999
- Series Name : HH
- Decimal Point Selection : Yes (programmable)
- Digit Size - Normal Mode (H x W) : 10,2 mm H [0.40 H]
- Conversions per Second : 3
- Resolution : 1/2000
Data Sheet
Name
Description
File Size
Date
Size
Test & MeasurementInstrumentation Accessories Datasheet
649.85 KB
9/11/2020
PDF 649.85 KB
Model HH Portable LCD Display/Signal Conditioner Datasheet
230.43 KB
9/11/2020
PDF 230.43 KB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Test & MeasurementInstrumentation Accessories Datasheet
649.85 KB
9/11/2020
PDF 649.85 KB
Model HH Portable LCD Display/Signal Conditioner Datasheet
230.43 KB
9/11/2020
PDF 230.43 KB