Summing Amplifiers
Honeywell Summing In-Line Amplifiers are housed in a small plastic package, which is connected between the transducer and a readout instrument/UI through computer. The Summing In-Line Amplifier supplies a regulated bridge excitation voltage for the transducer and converts the millivolt signal from the transducer to a 0 Vdc to 10 Vdc amplified signal. The Summing In-Line Amplifier features include auto-excitation voltages, programmable gain settings, a wide adjustment range on the span and offset value.