/content/sps/us/en/search-results.html

Temperature Monitoring Systems

Model 1705A

Six-channel temperature monitoring system. Thermocouple based. Clamp-on collar.

Overview

The 1700 systems are designed as instruments to monitor large motors (350 HP and larger). The systems monitor up to six customer-set temperature points, using RTDs (see Models 1705 and 1706 for thermocouples) and provide an alarm output for over-temperature conditions. The system can be configured to shut down the motors using the alarm output.

The Model 1700 system scans multiple Resistance Temperature Devices (RTDs) installed within the rotor windings or the starter bars providing data on minute changes in the thermal condition of the motor. Temperature monitoring of the windings is key to smooth operation. Overheating is a clear signal of an impending problem. This system monitors up to six RTD type temperature sensors and indicates the temperatures on an alphanumeric display. Any channel with a temperature greater than a programmable alarm set point can be displayed. The alarm feature has a relay output. The non-contact transmission method means no-fault path from the rotor to ground exists.

Features
  • Model 1700A: RTD-based, clamp-on collar
  • Model 1701A: RTD-based, strap-on collar
  • Model 1705A: Thermocouple-based, clamp-on collar
  • Model 1706A: Thermocouple-based, strap-on collar
  • Induced power
  • Programmable alarm points
  • Hand-held programmer (optional)
Data Sheet
Name
Description
File Size
Date
Size
Test & Measurement Instrumentation Accessories Datasheet
application/pdf 649.85 KB
7/17/2021
649.85 KB
Model 1700 Datasheet
application/pdf 176.86 KB
7/17/2021
176.86 KB
Others
Name
Description
File Size
Date
Size
Model 1705A Diagram
image/png 50.14 KB
7/17/2021
50.14 KB
Name
Description
File Size
Date
Size
Model 1705A Diagram
50.14 KB
7/17/2021
50.14 KB
Test & Measurement Instrumentation Accessories Datasheet
649.85 KB
7/17/2021
649.85 KB
Model 1700 Datasheet
176.86 KB
7/17/2021
176.86 KB
Name
Description
File Size
Date
Size
Test & Measurement Instrumentation Accessories Datasheet
649.85 KB
7/17/2021
Model 1700 Datasheet
176.86 KB
7/17/2021
Model 1705A Diagram
50.14 KB
7/17/2021