Beam Style Load Cells
Model MBL
Miniature beam load cell. Ranges of 25 g to 1,000 g. ±0.15 % FS accuracy. Aluminum
Models MBL Miniature Beam Load Cells are engineered to measure very low bending forces and still achieve an impressive 0.1% full scale non-linearity and hysteresis. Built-in overload stops are incorporated to provide additional reliability. Miniature dimensions allow easy unit integration into existing systems. Model MBL uses semiconductor gages and is available for load ranges from 25 grams to 1,000 grams.
Features
- 25 g to 1000 g
- Miniature size
- 0.1 % linearity
- Small diameter
- Integral cable
- Calibrated in compression only
Brochure
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
Test & MeasurementLoad Accessories Datasheet
519.98 KB
9/11/2020
PDF 519.98 KB
Name
Description
File Size
Date
Size
Test & MeasurementLoad Accessories Datasheet
519.98 KB
9/11/2020
PDF 519.98 KB