https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.
Digital Gauges
Digital Gauges

Digital Gauges

Highly portable devices, powered by a 9 V battery, perform force measurement calibrations up to 50,000 lb in the field.

Honeywell’s digital gauges provide a highly portable force measurement device. Their compact design, powered by a 9 V battery supply, can easily be carried to remote locations to perform force measurement calibrations in the field. Two different models are available which measure forces in tension and compression over ranges of up to 10000 lbs. or up to 50,000 lbs. The remote location of the load sensor minimizes the chance of damage to the electronic body of the gauge.

The stainless steel construction of the sensor and indicator make the unit rugged enough to withstand field use, while the peak capture feature allows the highest force reading taken to be displayed with the push of a button. Both models feature a large, membrane face with raised high, low and clear buttons and easy setup, operation, and viewing of results. Optional handles are available for the load cell and gauge. If you need special modifications or a complete custom design to meet your unique requirements, please don’t hesitate to contact us.