https://sps.honeywell.com/us/en/search-results.html

Digital Gauges

Model LC

Digital force indicator. 4 1/2 digit display. ±0.7 %FS accuracy. Range of 5 lb to 50,000 lb. Compression only. Stainless steel diaphragm design

Model LC

Configure Product

The Model LC digital force indicator is a highly portable force measurement device. With its 9 V battery supply and compact size the indicator can easily be carried to remote locations to perform force measurement calibrations. The unit can measure compression forces up to 50,000 lb.

The peak capture feature allows the highest force reading taken to be displayed with the push of a button. The remote location of the load sensor minimizes the chance of damage to the electronic body of the gauge. The stainless steel construction of the sensor and the indicator makes them often resistant to the occasional mishandling than can occur in the field. Optional handles are available for the load cell and gauge. Each unit has a membrane face with raised buttons and tactile feedback for setup and operation.

The high, low, and clear buttons are easily accessible on this front membrane. Zero adjustment and zero offset/tare functions are standard on each unit. Calibration and setup parameters are stored on a memory chip to protect from loss even when power is interrupted. Unauthorized set ups and calibrations are also blocked with internal security. Various combinations of the front panel buttons can be de-activated.

Features
  • Ranges to 50000 lb
  • Compression measurement
  • High/low force capture
  • Zero offset/tare
  • NIST traceable
  • Customer recalibration
  • Optional handles and panel mounting ring
  • Optional carrying case
  • Optional NEMA 4 rating
  • Selectable engineering units
Brochure
Name
Description
File Size
Date
Size
Load Cell Range Guide
1.25 MB
9/11/2020
PDF 1.25 MB
Data Sheet
Name
Description
File Size
Date
Size
Test & MeasurementLoad Accessories Datasheet
519.98 KB
9/11/2020
PDF 519.98 KB
Name
Description
File Size
Date
Size
Load Cell Range Guide
1.25 MB
9/11/2020
PDF 1.25 MB
Test & MeasurementLoad Accessories Datasheet
519.98 KB
9/11/2020
PDF 519.98 KB