https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.
Donut Style Load Cells
Donut Style Load Cells

Donut Style Load Cells

Feature a compact, smooth thru-hole design for use in applications that require the load structure to pass through the cell.

Honeywell's donut style load cells feature a compact, smooth thru-hole design for use in applications which require the load structure to pass through the cell. Offered in either tension or tension / compression models, measuring load ranges from 150 g to 200000 lb. Constructed of stainless steel or carbon steel. Special bolt and engine mount force sensor model constructed of aluminum.

Typical applications include bolt force measurements, clamping forces, monitoring overloads post or leg mount, and rolling mill systems. If you need special modifications or a complete custom design to meet your unique requirements, please don't hesitate to contact us.